(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Direct mounting style solid state auto switch sensor for SMC cylinders.
Part Number |
---|
D-M5B |
D-M5B-61 |
D-M5BL |
D-M5BL-61 |
D-M5BZ |
D-M5BZ-61 |
D-M5N |
D-M5N-61 |
D-M5NL |
D-M5NL-61 |
D-M5NZ |
D-M5NZ-61 |
D-M5P |
D-M5P-61 |
D-M5PL |
D-M5PL-61 |
D-M5PZ |
D-M5PZ-61 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wiring type | Output type | Lead wire length (m) | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|
860,000 VND | 1 Piece(s) | 32 Day(s) | 2-wire | None | 0.5 | None | ||
- | 1 Piece(s) | Quote | 2-wire | None | 0.5 | Oil-resistant, flex-resistant cable | ||
950,000 VND | 1 Piece(s) | 32 Day(s) | 2-wire | None | 3 | None | ||
- | 1 Piece(s) | Quote | 2-wire | None | 3 | Oil-resistant, flex-resistant cable | ||
- | 1 Piece(s) | Quote | 2-wire | None | 5 | None | ||
- | 1 Piece(s) | Quote | 2-wire | None | 5 | Oil-resistant, flex-resistant cable | ||
445,253 VND | 1 Piece(s) | 42 Day(s) | 3-wire type | NPN type | 0.5 | None | ||
- | 1 Piece(s) | Quote | 3-wire type | NPN type | 0.5 | Oil-resistant, flex-resistant cable | ||
973,000 VND | 1 Piece(s) | 32 Day(s) | 3-wire type | NPN type | 3 | None | ||
- | 1 Piece(s) | Quote | 3-wire type | NPN type | 3 | Oil-resistant, flex-resistant cable | ||
- | 1 Piece(s) | Quote | 3-wire type | NPN type | 5 | None | ||
- | 1 Piece(s) | Quote | 3-wire type | NPN type | 5 | Oil-resistant, flex-resistant cable | ||
- | 1 Piece(s) | Quote | 3-wire type | PNP type | 0.5 | None | ||
- | 1 Piece(s) | Quote | 3-wire type | PNP type | 0.5 | Oil-resistant, flex-resistant cable | ||
- | 1 Piece(s) | Quote | 3-wire type | PNP type | 3 | None | ||
- | 1 Piece(s) | Quote | 3-wire type | PNP type | 3 | Oil-resistant, flex-resistant cable | ||
- | 1 Piece(s) | Quote | 3-wire type | PNP type | 5 | None | ||
- | 1 Piece(s) | Quote | 3-wire type | PNP type | 5 | Oil-resistant, flex-resistant cable |