(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series (Part Number)

Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Speed controller with one-touch fitting, in which the flow rate can be adjusted using a dedicated tool.
[Features]
· Prevents unintentional manual operation.
· RoHS compliant.
· Elbow type / universal type.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).

Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS□□□1F-T Series Specifications

AS□□□1F-T Series Elbow Type external appearance

AS□□□1F-T Series Elbow Type external appearance

AS□□□1F-T Series Universal Type external appearance

AS□□□1F-T Series Universal Type external appearance

AS□□□1F-T Series JIS symbol

AS□□□1F-T Series JIS symbol

Flow Rate and Sonic Conductance

ModelAS12□1F
AS13□1F
AS22□1F-□01
AS23□1F-□01
Tube outer diameterMetric Sizeøø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm)øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm)øø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm)
Inch Sizeøø1/8" (diameter 1/8 inch), ø5/32" (diameter 5/32 inch)
øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4")
øø1/8" (diameter 1/8 inch), ø5/32" (diameter 5/32 inch)øø3/16" (diameter 3/16 inch), ø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch)
Controlled flow
Free flow
Flow rate L/min (ANR)100180230
Sonic conductance
dm3/(s·bar)
0.30.540.7
Critical pressure ratioControlled flow0.20.25
Free flow0.40.2
ModelAS22□1F-□02
AS23□1F-□02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric Sizeøø4 (diameter 4 mm)øø6 (diameter 6 mm)øø8 (diameter 8 mm), ø10 (diameter 10 mm)øø6 (diameter 6 mm)øø8 (diameter 8 mm)øø10 (diameter 10 mm), ø12 (diameter 12 mm)øø10 (diameter 10 mm)ø12 (diameter 12 mm)
Inch Sizeøø5/32" (diameter 5/32 inch)øø3/16" (diameter 3/16")øø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch), ø3/8" (diameter 3/8 inch)øø1/4" (diameter 1/4 inch)øø5/16" (diameter 5/16 inch)øø3/8" (diameter 3/8 inch)øø3/8" (diameter 3/8 inch)øø1/2" (diameter 1/2 inch)
Controlled flow
Free flow
Flow rate L/min (ANR)2603904606607909201,5801,710
Sonic conductance
dm3/(s·bar)
0.81.21.422.42.84.85.2
Critical pressure ratioControlled flow0.30.250.25
Free flow0.30.20.3

*1: Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.

Structure drawing

Elbow Type

Meter-out type structure drawing

Meter-out type structure drawing

M5 type and U10/32 type structure drawing

M5 type and U10/32 type structure drawing

Meter-in type structure drawing

Meter-in type structure drawing

NumberDescriptionMaterialNote
1Body APBT-
2Body BBrassElectroless nickel plated
3NeedleBrassElectroless nickel plated
4Seat ringBrassElectroless nickel plated
5Spring*1Steel wire-
6U sealHNBR-
7Cassette--
8SealNBR-
9O-ringNBR-
10O-ringNBR-
11O-ringNBR-
12O-ringNBR-
13GasketNBR / stainless steel-
14C type retaining ring for holeTool steel-

*1: Stainless steel for M5 and U10/32 types only.

Universal Type

Meter-out type structure drawing

Meter-out type structure drawing

M5 type and U10/32 type structure drawing

M5 type and U10/32 type structure drawing

Meter-in type structure drawing

Meter-in type structure drawing

NumberDescriptionMaterialNote
1Body APBT-
2Elbow bodyPBT-
3Body BBrassElectroless nickel plated
4NeedleBrassElectroless nickel plated
5Seat ringBrassElectroless nickel plated
6Spring*1Steel wire-
7U sealHNBR-
8Cassette--
9SealNBR-
10O-ringNBR-
11O-ringNBR-
12O-ringNBR-
13O-ringNBR-
14O-ringNBR-
15Spacer--
16GasketNBR / stainless steel-
17C type retaining ring for holeTool steel-

*1: Stainless steel for M5 and U10/32 types only.

Drawings

Elbow Type

AS□□□1F-T Series, Elbow Type dimensional drawing

AS□□□1F-T Series, Elbow Type dimensional drawing

Dimensions for metric sizes

 

(Units: mm)

 

ModeldTHD1D2D3L1L2L3L4L5A*M1Weight (g)
AS12□1F-M5-23T3.2M5 × 0.888.49.64.517.322.112.3310.727.412.710
AS12□1F-M5-04T49.3
AS12□1F-M5-06T611.618.122.911.713.5
AS22□1F-01-23ST3.2R 1/8128.414.2720.427.513.434.71.531.612.720
AS22□1F-01-04ST49.321
AS22□1F-01-06ST611.613.5
AS22□1F-01-08ST815.225.332.418.523
AS22□1F-01-10ST1018.533.140.215.32125
AS22□1F-02-04ST4R 1/41710.418.5725.234.417.740.21.534.71640
AS22□1F-02-06ST612.817
AS22□1F-02-08ST815.227.236.418.542
AS22□1F-02-10ST1018.535.344.518.32144
AS32□1F-02-06ST6R 1/41912.8239.527.839.321.354.81.549.31773
AS32□1F-02-08ST815.229.54118.576
AS32□1F-02-10ST1018.531.843.32180
AS32□1F-02-12ST1220.932.844.32282
AS32□1F-03-06ST6R 3/81912.8239.527.839.319.852.61.547.41777
AS32□1F-03-08ST815.229.54118.579
AS32□1F-03-10ST1018.531.843.32181
AS32□1F-03-12ST1220.932.844.32283
AS42□1F-04-10ST10R 1/22418.528.61233.647.924.562.91.555.821141
AS42□1F-04-12ST1220.935.249.522142

*Reference dimensions of M5 × 0.8 and R thread after installation

Precautions

  • *Prior to use, always refer to the manufacturer's catalog on safety precautions as well as drive control equipment and common precautions.
  • *The images are representative images. The appearance may differ from the actual product.
  • *See the manufacturer's catalog for information other than the above.
Part Number
AS1201F-M5-06T-X214
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Flow Rate
(l/min)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard1005 × 0.8No sealM6-M5 standardThrottle valve (no check valve)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT / Brass + Electroless Nickel Plating
Thread Material Stainless steel 303 Knob Type Tamper Proof Lock Nut Option Hexagon Shape Lock Nut
Ambient Temperature and Working Fluid Temperature(°C) -5::60 Operating Pressure Range(MPa) 0.1::1.0

Please check the type/dimensions/specifications of the part AS1201F-M5-06T-X214 in the Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS1201F-M5-06T-X214 trong chuỗi Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series.

Products like this...

Part Number
10-AS1211F-M5-04T
10-AS1211F-M5-06T
10-AS1211F-M5-23T
AS1201F-M5-23T
AS1201F-M5-23T-X12
AS1201F-M5-23T-X21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Flow Rate
(l/min)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

-

1 Piece(s) Quote UniversalMeter-InClean circumstance1005 × 0.8No sealM4-M5 standardNone

-

1 Piece(s) Quote UniversalMeter-InClean circumstance1005 × 0.8No sealM6-M5 standardNone

-

1 Piece(s) Quote UniversalMeter-InClean circumstance1005 × 0.8No sealM3.2-M5 standardNone

220,000 VND

1 Piece(s) 32 Day(s) [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard1005 × 0.8No sealM3.2-M5 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard1005 × 0.8No sealM3.2-M5 standardLubricant: Vaseline

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard1005 × 0.8No sealM3.2-M5 standardGrease-free (seal fluorine coating) + throttle valve (no check valve)