(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller Adjustable By Straight-Slot Screwdriver, With Single-Action Fitting: Elbow Type / Universal Type, AS□□□1F-D Series (Part Number)

Speed Controller Adjustable By Straight-Slot Screwdriver, With Single-Action Fitting: Elbow Type / Universal Type, AS□□□1F-D Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

[Features]
· Flow rate is adjustable using a straight-slot screwdriver.
· Prevents unintentional activation.

Speed Controller Adjustable By Straight-Slot Screwdriver, With One-Touch Fitting, Elbow Type / Universal Type AS□□□1F-D Series Specifications

AS□□□1F-D Series, Elbow Type external appearance

AS□□□1F-D Series, Elbow Type external appearance

AS□□□1F-D Series, Universal Type external appearance

AS□□□1F-D Series, Universal Type external appearance

AS□□□1F-D Series JIS symbol

AS□□□1F-D Series JIS symbol

Flow Rate and Sonic Conductance

ModelAS12□1F
AS13□1F
AS22□1F-□01
AS23□1F-□01
Tube outer diameterMetric Sizeøø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm)øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm)øø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm)
Inch Sizeøø1/8" (diameter 1/8"), ø5/32" (diameter 5/32")
øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4")
øø1/8" (diameter 1/8"), ø5/32" (diameter 5/32")øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4"), ø5/16" (diameter 5/16")
Controlled flow
Free flow
Flow rate L/min (ANR)100180230
Sonic conductance
dm3/(s·bar)
0.30.540.7
Critical pressure ratioControlled flow0.20.25
Free flow0.40.2
ModelAS22□1F-□02
AS23□1F-□02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric Sizeøø4 (diameter 4 mm)øø6 (diameter 6 mm)øø8 (diameter 8 mm), ø10 (diameter 10 mm)øø6 (diameter 6 mm)øø8 (diameter 8 mm)øø10 (diameter 10 mm), ø12 (diameter 12 mm)øø10 (diameter 10 mm)ø12 (diameter 12 mm)
Inch Sizeøø5/32" (diameter 5/32")øø3/16" (diameter 3/16")øø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch), ø3/8" (diameter 3/8 inch)øø1/4" (diameter 1/4 inch)øø5/16" (diameter 5/16 inch)øø3/8" (diameter 3/8 inch)øø3/8" (diameter 3/8 inch)øø1/2" (diameter 1/2 inch)
Controlled flow
Free flow
Flow rate L/min (ANR)2603904606607909201,5801,710
Sonic conductance
dm3/(s·bar)
0.81.21.422.42.84.85.2
Critical pressure ratioControlled flow0.30.250.25
Free flow0.30.20.3
  • *Flow rate values measured at a pressure of 0.5 MPa and a temperature of 20°C.

Needle Valve: Flow Rate Characteristics

*The flow rate characteristics are representative values.

AS1201F and AS1211F flow rate characteristics graph

AS1201F and AS1211F flow rate characteristics graph

AS2201F-01 and AS2211F-01 flow rate characteristics graph

AS2201F-01 and AS2211F-01 flow rate characteristics graph

Structure drawing

Elbow Type

Meter-out type structure drawing

Meter-out type structure drawing

M5 type and U10/32 type structure drawing

M5 type and U10/32 type structure drawing

NumberDescriptionMaterialNote
1Body APBT-
2Body BBrassElectroless nickel plated
3NeedleBrassElectroless nickel plated
4Seat ringBrassElectroless nickel plated
5Spring*Steel wire-
6U sealHNBR-
7Cassette--
8SealNBR-
9O-ringNBR-
10O-ringNBR-
11O-ringNBR-
12O-ringPOM-
13GasketNBR / stainless steel-
14C type retaining ring for holeTool steel-
  • *Stainless steel for M5 and U10/32 types only.

Universal Type

Meter-out type structure drawing

Meter-out type structure drawing

M5 type and U10/32 type structure drawing

M5 type and U10/32 type structure drawing

NumberDescriptionMaterialNote
1Body APBT-
2Elbow bodyPBT-
3Body BBrassElectroless nickel plated
4NeedleBrassElectroless nickel plated
5Seat ringBrassElectroless nickel plated
6Spring*1Steel wire-
7U sealHNBR-
8Cassette--
9SealNBR-
10O-ringNBR-
11O-ringNBR-
12O-ringNBR-
13O-ringNBR-
14O-ringNBR-
15Spacer--
16GasketNBR / stainless steel-
17C type retaining ring for holeTool steel-

*1: Stainless steel for M5 and U10/32 types only.

Drawings

Elbow Type

Elbow type dimensional drawing

Elbow type dimensional drawing

Dimensions for metric sizes

 

(Units: mm)

 

ModeldTHD1D2D3L1L2L3L4L5A*M1Weight (g)
AS12□1F-M5-23D3.2M5 × 0.888.49.64.717.322.112.3310.727.412.710
AS12□1F-M5-04D49.3
AS12□1F-M5-06D611.618.122.911.713.5
AS22□1F-01-23SD3.2R 1/8128.414.27.220.427.513.434.71.231.612.720
AS22□1F-01-04SD49.321
AS22□1F-01-06SD611.613.5
AS22□1F-01-08SD815.225.332.418.523
AS22□1F-01-10SD1018.535.344.515.32125
AS22□1F-02-04SD4R 1/41710.418.57.225.234.417.740.21.234.71640
AS22□1F-02-06SD612.817
AS22□1F-02-08SD815.227.236.418.542
AS22□1F-02-10SD1018.535.344.518.32144
AS32□1F-02-06SD6R 1/41912.8239.827.839.321.354.81.249.31773
AS32□1F-02-08SD815.229.54118.576
AS32□1F-02-10SD1018.531.843.32180
AS32□1F-02-12SD1220.932.844.32282
AS32□1F-03-06SD6R 3/81912.8239.827.839.319.852.61.247.41777
AS32□1F-03-08SD815.229.54118.579
AS32□1F-03-10SD1018.531.843.32181
AS32□1F-03-12SD1220.932.844.32283
AS42□1F-04-10SD10R 1/22418.528.612.433.647.924.562.91.255.821141
AS42□1F-04-12SD1220.935.249.522142

*Reference dimensions of M5 × 0.8 and R thread after installation

Precautions

  • *The images are representative models. The appearance may differ from the actual product.
  • *See the manufacturer's catalog for information other than the above.
Part Number
AS2201F-01-10SD-X214
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Ambient Temperature and Working Fluid Temperature
(°C)
Operating Pressure Range
(MPa)
Flow Rate
(l/min)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard-5~600.1~1.02301/8With sealR10-1/8, 1/4 standardsThrottle valve (no check valve)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT / Brass + Electroless Nickel Plating
Thread Material Stainless steel 303 Knob Type With Flat-Blade Screwdriver Groove Lock Nut Option Hexagon Shape Lock Nut

Please check the type/dimensions/specifications of the part AS2201F-01-10SD-X214 in the Speed Controller Adjustable By Straight-Slot Screwdriver, With Single-Action Fitting: Elbow Type / Universal Type, AS□□□1F-D Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS2201F-01-10SD-X214 trong chuỗi Speed Controller Adjustable By Straight-Slot Screwdriver, With Single-Action Fitting: Elbow Type / Universal Type, AS□□□1F-D Series.

Products like this...

Part Number
10-AS1211F-M5-04D
10-AS1211F-M5-06D
10-AS1211F-M5-23D
AS2201F-01-23SD
AS2201F-01-23SD-X12
AS2201F-01-23SD-X21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Ambient Temperature and Working Fluid Temperature
(°C)
Operating Pressure Range
(MPa)
Flow Rate
(l/min)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InClean circumstance-5~600.1~1.01005 × 0.8No sealM4-M5 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InClean circumstance-5~600.1~1.01005 × 0.8No sealM6-M5 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InClean circumstance-5~600.1~1.01005 × 0.8No sealM3.2-M5 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard-5~600.1~1.01801/8With sealR3.2-1/8, 1/4 standardsNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard-5~600.1~1.01801/8With sealR3.2-1/8, 1/4 standardsLubricant: Vaseline

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard-5~600.1~1.01801/8With sealR3.2-1/8, 1/4 standardsGrease-free (seal fluorine coating) + throttle valve (no check valve)