(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Flow rate is adjustable using a straight-slot screwdriver.
· Prevents unintentional activation.
AS□□□1F-D Series, Elbow Type external appearance
AS□□□1F-D Series, Universal Type external appearance
AS□□□1F-D Series JIS symbol
Model | AS12□1F AS13□1F | AS22□1F-□01 AS23□1F-□01 | ||
---|---|---|---|---|
Tube outer diameter | Metric Size | øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm) | øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm) | øø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) |
Inch Size | øø1/8" (diameter 1/8"), ø5/32" (diameter 5/32") øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4") | øø1/8" (diameter 1/8"), ø5/32" (diameter 5/32") | øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4"), ø5/16" (diameter 5/16") | |
Controlled flow Free flow | Flow rate L/min (ANR) | 100 | 180 | 230 |
Sonic conductance dm3/(s·bar) | 0.3 | 0.54 | 0.7 | |
Critical pressure ratio | Controlled flow | 0.2 | 0.25 | |
Free flow | 0.4 | 0.2 |
Model | AS22□1F-□02 AS23□1F-□02 | AS32□1F AS33□1F | AS42□1F AS43□1F | ||||||
---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric Size | øø4 (diameter 4 mm) | øø6 (diameter 6 mm) | øø8 (diameter 8 mm), ø10 (diameter 10 mm) | øø6 (diameter 6 mm) | øø8 (diameter 8 mm) | øø10 (diameter 10 mm), ø12 (diameter 12 mm) | øø10 (diameter 10 mm) | ø12 (diameter 12 mm) |
Inch Size | øø5/32" (diameter 5/32") | øø3/16" (diameter 3/16") | øø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch), ø3/8" (diameter 3/8 inch) | øø1/4" (diameter 1/4 inch) | øø5/16" (diameter 5/16 inch) | øø3/8" (diameter 3/8 inch) | øø3/8" (diameter 3/8 inch) | øø1/2" (diameter 1/2 inch) | |
Controlled flow Free flow | Flow rate L/min (ANR) | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
Sonic conductance dm3/(s·bar) | 0.8 | 1.2 | 1.4 | 2 | 2.4 | 2.8 | 4.8 | 5.2 | |
Critical pressure ratio | Controlled flow | 0.3 | 0.25 | 0.25 | |||||
Free flow | 0.3 | 0.2 | 0.3 |
*The flow rate characteristics are representative values.
AS1201F and AS1211F flow rate characteristics graph
AS2201F-01 and AS2211F-01 flow rate characteristics graph
Meter-out type structure drawing
M5 type and U10/32 type structure drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Body B | Brass | Electroless nickel plated |
3 | Needle | Brass | Electroless nickel plated |
4 | Seat ring | Brass | Electroless nickel plated |
5 | Spring | *Steel wire | - |
6 | U seal | HNBR | - |
7 | Cassette | - | - |
8 | Seal | NBR | - |
9 | O-ring | NBR | - |
10 | O-ring | NBR | - |
11 | O-ring | NBR | - |
12 | O-ring | POM | - |
13 | Gasket | NBR / stainless steel | - |
14 | C type retaining ring for hole | Tool steel | - |
Meter-out type structure drawing
M5 type and U10/32 type structure drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Elbow body | PBT | - |
3 | Body B | Brass | Electroless nickel plated |
4 | Needle | Brass | Electroless nickel plated |
5 | Seat ring | Brass | Electroless nickel plated |
6 | Spring | *1Steel wire | - |
7 | U seal | HNBR | - |
8 | Cassette | - | - |
9 | Seal | NBR | - |
10 | O-ring | NBR | - |
11 | O-ring | NBR | - |
12 | O-ring | NBR | - |
13 | O-ring | NBR | - |
14 | O-ring | NBR | - |
15 | Spacer | - | - |
16 | Gasket | NBR / stainless steel | - |
17 | C type retaining ring for hole | Tool steel | - |
*1: Stainless steel for M5 and U10/32 types only.
Elbow type dimensional drawing
(Units: mm)
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A* | M1 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS12□1F-M5-23D | 3.2 | M5 × 0.8 | 8 | 8.4 | 9.6 | 4.7 | 17.3 | 22.1 | 12.3 | 31 | 0.7 | 27.4 | 12.7 | 10 |
AS12□1F-M5-04D | 4 | 9.3 | ||||||||||||
AS12□1F-M5-06D | 6 | 11.6 | 18.1 | 22.9 | 11.7 | 13.5 | ||||||||
AS22□1F-01-23SD | 3.2 | R 1/8 | 12 | 8.4 | 14.2 | 7.2 | 20.4 | 27.5 | 13.4 | 34.7 | 1.2 | 31.6 | 12.7 | 20 |
AS22□1F-01-04SD | 4 | 9.3 | 21 | |||||||||||
AS22□1F-01-06SD | 6 | 11.6 | 13.5 | |||||||||||
AS22□1F-01-08SD | 8 | 15.2 | 25.3 | 32.4 | 18.5 | 23 | ||||||||
AS22□1F-01-10SD | 10 | 18.5 | 35.3 | 44.5 | 15.3 | 21 | 25 | |||||||
AS22□1F-02-04SD | 4 | R 1/4 | 17 | 10.4 | 18.5 | 7.2 | 25.2 | 34.4 | 17.7 | 40.2 | 1.2 | 34.7 | 16 | 40 |
AS22□1F-02-06SD | 6 | 12.8 | 17 | |||||||||||
AS22□1F-02-08SD | 8 | 15.2 | 27.2 | 36.4 | 18.5 | 42 | ||||||||
AS22□1F-02-10SD | 10 | 18.5 | 35.3 | 44.5 | 18.3 | 21 | 44 | |||||||
AS32□1F-02-06SD | 6 | R 1/4 | 19 | 12.8 | 23 | 9.8 | 27.8 | 39.3 | 21.3 | 54.8 | 1.2 | 49.3 | 17 | 73 |
AS32□1F-02-08SD | 8 | 15.2 | 29.5 | 41 | 18.5 | 76 | ||||||||
AS32□1F-02-10SD | 10 | 18.5 | 31.8 | 43.3 | 21 | 80 | ||||||||
AS32□1F-02-12SD | 12 | 20.9 | 32.8 | 44.3 | 22 | 82 | ||||||||
AS32□1F-03-06SD | 6 | R 3/8 | 19 | 12.8 | 23 | 9.8 | 27.8 | 39.3 | 19.8 | 52.6 | 1.2 | 47.4 | 17 | 77 |
AS32□1F-03-08SD | 8 | 15.2 | 29.5 | 41 | 18.5 | 79 | ||||||||
AS32□1F-03-10SD | 10 | 18.5 | 31.8 | 43.3 | 21 | 81 | ||||||||
AS32□1F-03-12SD | 12 | 20.9 | 32.8 | 44.3 | 22 | 83 | ||||||||
AS42□1F-04-10SD | 10 | R 1/2 | 24 | 18.5 | 28.6 | 12.4 | 33.6 | 47.9 | 24.5 | 62.9 | 1.2 | 55.8 | 21 | 141 |
AS42□1F-04-12SD | 12 | 20.9 | 35.2 | 49.5 | 22 | 142 |
*Reference dimensions of M5 × 0.8 and R thread after installation
Part Number |
---|
AS1211F-M5-06D-X12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Ambient Temperature and Working Fluid Temperature (°C) | Operating Pressure Range (MPa) | Flow Rate (l/min) | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Standard | -5~60 | 0.1~1.0 | 100 | 5 × 0.8 | No seal | M | 6 | - | M5 standard | Lubricant: Vaseline |
Loading...Tải…
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT / Brass + Electroless Nickel Plating |
---|---|---|---|---|---|
Thread Material | Stainless steel 303 | Knob Type | With Flat-Blade Screwdriver Groove | Lock Nut Option | Hexagon Shape Lock Nut |
Please check the type/dimensions/specifications of the part AS1211F-M5-06D-X12 in the Speed Controller Adjustable By Straight-Slot Screwdriver, With Single-Action Fitting: Elbow Type / Universal Type, AS□□□1F-D Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS1211F-M5-06D-X12 trong chuỗi Speed Controller Adjustable By Straight-Slot Screwdriver, With Single-Action Fitting: Elbow Type / Universal Type, AS□□□1F-D Series.
Part Number |
---|
10-AS1211F-M5-04D |
10-AS1211F-M5-06D |
10-AS1211F-M5-23D |
AS1211F-M5-23D |
AS1211F-M5-23D-X12 |
AS1211F-U10/32-01D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Ambient Temperature and Working Fluid Temperature (°C) | Operating Pressure Range (MPa) | Flow Rate (l/min) | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Clean circumstance | -5~60 | 0.1~1.0 | 100 | 5 × 0.8 | No seal | M | 4 | - | M5 standard | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Clean circumstance | -5~60 | 0.1~1.0 | 100 | 5 × 0.8 | No seal | M | 6 | - | M5 standard | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Clean circumstance | -5~60 | 0.1~1.0 | 100 | 5 × 0.8 | No seal | M | 3.2 | - | M5 standard | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Standard | -5~60 | 0.1~1.0 | 100 | 5 × 0.8 | No seal | M | 3.2 | - | M5 standard | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Standard | -5~60 | 0.1~1.0 | 100 | 5 × 0.8 | No seal | M | 3.2 | - | M5 standard | Lubricant: Vaseline | ||
220,000 VND | 1 Piece(s) | 32 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-In | Standard | -5~60 | 0.1~1.0 | 100 | 10-32 | No seal | UNF | - | 1/8 | M5 standard | None |