(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
"Thin type," "short body" and "lightweight" design.
[Features]
· Thin type: up to 29% reduction.
· Short body: up to 31% reduction.
· Lightweight: up to 50% reduction.
· A centralized piping-port variation is selectable.
· 4 types of stroke adjustments are possible.
· Removing sediment from the guide part is easy thanks to the lack of an end cover.
· The drive part (cylinder) and guide part can be separated, enabling the drive part (cylinder) to be replaced with an integrated-structure workpiece still mounted.
Part Number |
---|
CY1F10L-100AL-M9NV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Pneumatic Fitting Diameter | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order | Adjusting bolt suffix |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 2 | 38 | 10 | 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | M9NV | 0.5 | None | 2 pcs. | Without auto switch (built-in magnet) | AL |
Loading...Tải…
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | Hard Anodize | Guide Type | Prototype |
Operating Speed(mm/s) | 50::500 | Operating Pressure(MPa) | 0.2 to 0.7 | Table Parallelism(µm) | 50 |
Please check the type/dimensions/specifications of the part CY1F10L-100AL-M9NV in the Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CY1F10L-100AL-M9NV trong chuỗi Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series.
Part Number |
---|
CY1F10L-100-A93Z |
CY1F10L-100-M9B |
CY1F10L-100-M9BAL |
CY1F10L-100AR |
CY1F10L-100AR-M9BV |
CY1F10L-100AR-M9NL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Pneumatic Fitting Diameter | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order | Adjusting bolt suffix |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 2 | 38 | 10 | 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | A93 | 5 | None | 2 pcs. | Without auto switch (built-in magnet) | None | ||
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 2 | 38 | 10 | 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | M9B | 0.5 | None | 2 pcs. | Without auto switch (built-in magnet) | None | ||
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 2 | 38 | 10 | 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | M9BA | 3 | None | 2 pcs. | Without auto switch (built-in magnet) | None | ||
15,267,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 1~4.9 | 2 | 38 | 10 | 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | Without auto switch (built-in magnet) | None | None | None | Without auto switch (built-in magnet) | AR | ||
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 2 | 38 | 10 | 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | M9BV | 0.5 | None | 2 pcs. | Without auto switch (built-in magnet) | AR | ||
- | 1 Piece(s) | Quote | 100 | 1~4.9 | 2 | 38 | 10 | 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | M9N | 3 | None | 2 pcs. | Without auto switch (built-in magnet) | AR |