(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series (Part Number)

Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series
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
  • Refer to the catalog for product specifications.
  • The images for this product are representative images. Refer to the catalog for details.

Product Description

"Thin type," "short body" and "lightweight" design.
[Features]
· Thin type: up to 29% reduction.
· Short body: up to 31% reduction.
· Lightweight: up to 50% reduction.
· A centralized piping-port variation is selectable.
· 4 types of stroke adjustments are possible.
· Removing sediment from the guide part is easy thanks to the lack of an end cover.
· The drive part (cylinder) and guide part can be separated, enabling the drive part (cylinder) to be replaced with an integrated-structure workpiece still mounted.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CY1F10R-100-A93V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Adjusting bolt suffix

-

1 Piece(s) Quote 1001~4.9238108628121M5Centralized piping on rightMA93V0.5None2 pcs.Without auto switch (built-in magnet)None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Prototype
Operating Speed(mm/s) 50::500 Operating Pressure(MPa) 0.2 to 0.7 Table Parallelism(µm) 50

Please check the type/dimensions/specifications of the part CY1F10R-100-A93V in the Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CY1F10R-100-A93V trong chuỗi Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series.

Products like this...

Part Number
CY1F10L-100-A93Z
CY1F10L-100-M9B
CY1F10L-100-M9BAL
CY1F10R-100-M9B
CY1F10R-100-M9BL
CY1F10R-100-M9BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Adjusting bolt suffix

-

1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMA935None2 pcs.Without auto switch (built-in magnet)None

-

1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMM9B0.5None2 pcs.Without auto switch (built-in magnet)None

-

1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMM9BA3None2 pcs.Without auto switch (built-in magnet)None

-

1 Piece(s) Quote 1001~4.9238108628121M5Centralized piping on rightMM9B0.5None2 pcs.Without auto switch (built-in magnet)None

-

1 Piece(s) Quote 1001~4.9238108628121M5Centralized piping on rightMM9B3None2 pcs.Without auto switch (built-in magnet)None

-

1 Piece(s) Quote 1001~4.9238108628121M5Centralized piping on rightMM9B1None2 pcs.Without auto switch (built-in magnet)None