(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Designed to be thin with a low center of gravity, ensuring a low profile.
[Features]
· Supports long strokes.
· Increased load capacity.
· Height is reduced by 30%.
· Easy drive unit (cylinder) replacement.
· Improved workpiece mounting flexibility.
· Two mounting types.
Part Number |
---|
MY2C16G-620 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Pneumatic Fitting Diameter | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 620 | 10~19 | 18 | 80 | 16 | 100~1000 | 104 | 28 | 0.15 to 0.8 | 5 | 4 | 3.5 | M5 | M screw | Without auto switch (built-in magnet) | None | None | None | None | None |
Loading...Tải…
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | Hard Anodize | Guide Type | Cam Follower guide type |
Table Parallelism(µm) | 50 | Piping Format | Centralized piping type (standard) |
Please check the type/dimensions/specifications of the part MY2C16G-620 in the Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type MY2C Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY2C16G-620 trong chuỗi Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type MY2C Series.
Part Number |
---|
MY2C16G-100-M9B |
MY2C16G-100-M9BL |
MY2C16G-100-M9BW |
MY2C16G-620L-M9BL |
MY2C16G-640 |
MY2C16G-640L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Pneumatic Fitting Diameter | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17,732,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 10~19 | 18 | 80 | 16 | 100~1000 | 104 | 28 | 0.15 to 0.8 | 5 | 4 | 3.5 | M5 | M screw | M9B | 0.5 | None | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 100 | 10~19 | 18 | 80 | 16 | 100~1000 | 104 | 28 | 0.15 to 0.8 | 5 | 4 | 3.5 | M5 | M screw | M9B | 3 | None | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 100 | 10~19 | 18 | 80 | 16 | 100~1000 | 104 | 28 | 0.15 to 0.8 | 5 | 4 | 3.5 | M5 | M screw | M9BW | 0.5 | None | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 620 | 10~19 | 18 | 80 | 16 | 100~1500 | 104 | 28 | 0.15 to 0.8 | 5 | 4 | 3.5 | M5 | M screw | M9B | 3 | None | 2 pcs. | L | None | ||
- | 1 Piece(s) | Quote | 640 | 10~19 | 18 | 80 | 16 | 100~1000 | 104 | 28 | 0.15 to 0.8 | 5 | 4 | 3.5 | M5 | M screw | Without auto switch (built-in magnet) | None | None | None | None | None | ||
- | 1 Piece(s) | Quote | 640 | 10~19 | 18 | 80 | 16 | 100~1500 | 104 | 28 | 0.15 to 0.8 | 5 | 4 | 3.5 | M5 | M screw | Without auto switch (built-in magnet) | None | None | None | L | None |