(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ It achieves high load and high moment
・ Suitable for high load workpiece transfer and pick & place
・ Maximum load weight of 320 kg (ø63) is possible by adopting 2 axes of linear guide
・ An epoch-making structure that allows the cylinder to be replaced with the guide part and the workpiece as it is, with an emphasis on maintainability
Part Number |
---|
MY1HT63-600L-Z73L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 600 | 320 | 240 | 63 | 273 | 170 | 240 | 300 | 240 | Standard type | Rc | Z73 | 3 | None | 2 pcs. | L | None |
Loading...Tải…
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Max. Load Mass (Horizontal Mounting)(kg) | 153~ |
---|---|---|---|---|---|
Rodless Cylinder Joint Type | Mechanically Jointed | Environment | General Purpose | Table Surface Treatment | Hard Anodize |
Guide Type | Linear guide type | Operating Speed(mm/s) | 100::1000 | Operating Pressure(MPa) | 0.1 to 0.8 |
Table Parallelism(µm) | 50 | Pneumatic Fitting Diameter | Rc3/8 |
Please check the type/dimensions/specifications of the part MY1HT63-600L-Z73L in the Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1HT63-600L-Z73L trong chuỗi Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series.
Part Number |
---|
MY1HT50-1000H-Y7BAL |
MY1HT50-1000H-Y7BW |
MY1HT50-1000H-Y7BWL |
MY1HT63-600L-Z73Z |
MY1HT63-600LH-Y7BW |
MY1HT63-600LH-Z73 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1,000 | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Standard type | Rc | Y7BA | 3 | None | 2 pcs. | H | None | ||
- | 1 Piece(s) | Quote | 1,000 | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Standard type | Rc | Y7BW | 0.5 | None | 2 pcs. | H | None | ||
- | 1 Piece(s) | Quote | 1,000 | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Standard type | Rc | Y7BW | 3 | None | 2 pcs. | H | None | ||
- | 1 Piece(s) | Quote | 600 | 320 | 240 | 63 | 273 | 170 | 240 | 300 | 240 | Standard type | Rc | Z73 | 5 | None | 2 pcs. | L | None | ||
- | 1 Piece(s) | Quote | 600 | 320 | 240 | 63 | 273 | 170 | 240 | 300 | 240 | Standard type | Rc | Y7BW | 0.5 | None | 2 pcs. | LH | None | ||
- | 1 Piece(s) | Quote | 600 | 320 | 240 | 63 | 273 | 170 | 240 | 300 | 240 | Standard type | Rc | Z73 | 0.5 | None | 2 pcs. | LH | None |