(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series (Part Number)

Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series
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
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ It achieves high load and high moment
・ Suitable for high load workpiece transfer and pick & place
・ Maximum load weight of 320 kg (ø63) is possible by adopting 2 axes of linear guide
・ An epoch-making structure that allows the cylinder to be replaced with the guide part and the workpiece as it is, with an emphasis on maintainability

Please refer to the table below for details about lead wire / connector specifications.

 
Part Number
MY1HT50-200H-Y7BWVL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 20020021050253145140180140Standard typeRcY7BWV3None2 pcs.HNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rodless Cylinder Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 153~
Rodless Cylinder Joint Type Mechanically Jointed Environment General Purpose Table Surface Treatment Hard Anodize
Guide Type Linear guide type Operating Speed(mm/s) 100::1000 Operating Pressure(MPa) 0.1 to 0.8
Table Parallelism(µm) 50 Pneumatic Fitting Diameter Rc3/8

Please check the type/dimensions/specifications of the part MY1HT50-200H-Y7BWVL in the Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1HT50-200H-Y7BWVL trong chuỗi Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series.

Products like this...

Part Number
MY1HT50-1000H-Y7BAL
MY1HT50-1000H-Y7BW
MY1HT50-1000H-Y7BWL
MY1HT50-200H-Y7BWZ
MY1HT50-200L
MY1HT50-200L-Y59B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 1,00020021050253145140180140Standard typeRcY7BA3None2 pcs.HNone

-

1 Piece(s) Quote 1,00020021050253145140180140Standard typeRcY7BW0.5None2 pcs.HNone

-

1 Piece(s) Quote 1,00020021050253145140180140Standard typeRcY7BW3None2 pcs.HNone

-

1 Piece(s) Quote 20020021050253145140180140Standard typeRcY7BW5None2 pcs.HNone

-

1 Piece(s) Quote 20020021050253145140180140Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneLNone

-

1 Piece(s) Quote 20020021050253145140180140Standard typeRcY59B0.5None2 pcs.LNone