(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series (Part Number)

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series
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
  • Refer to the catalog for product specifications.
  • The images for this product are representative images. Refer to the catalog for details.

Product Description

[Features]
· Guide-integrated type, slide bearing guide type that can be used for a wide range of transport applications.
· Simple guide type to which workpieces can be directly mounted.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1M40TN-300L-Y59B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 300[Aluminum] Aluminum Alloy80.1~100.18416240General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~1500118840.15 to 0.859248120Rc1/4Standard typeNPTY59B0.5None2 pcs.LNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rodless Cylinder Rodless Cylinder Joint Type Mechanically Jointed

Please check the type/dimensions/specifications of the part MY1M40TN-300L-Y59B in the Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1M40TN-300L-Y59B trong chuỗi Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series.

Products like this...

Part Number
MY1M16-100-A90LS
MY1M16-100-A90S
MY1M16-100-A90V
MY1M40TN-300LH
MY1M40TN-305
MY1M40TN-305A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100068400.2 to 0.8631120M5Standard typeM screwA903None1 pcs.NoneNone

-

1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100068400.2 to 0.8631120M5Standard typeM screwA900.5None1 pcs.NoneNone

-

1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100068400.2 to 0.8631120M5Standard typeM screwA90V0.5None2 pcs.NoneNone

-

1 Piece(s) Quote 300[Aluminum] Aluminum Alloy80.1~100.18416240General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~1500118840.15 to 0.859248120Rc1/4Standard typeNPTWithout auto switch (built-in magnet)NoneNoneNoneLHNone

-

1 Piece(s) Quote 305[Aluminum] Aluminum Alloy80.1~100.18416240General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~1000118840.15 to 0.859248120Rc1/4Standard typeNPTWithout auto switch (built-in magnet)NoneNoneNoneNoneNone

-

1 Piece(s) Quote 305[Aluminum] Aluminum Alloy80.1~100.18416240General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~1000118840.15 to 0.859248120Rc1/4Standard typeNPTWithout auto switch (built-in magnet)NoneNoneNoneANone