(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Guide-integrated type, slide bearing guide type that can be used for a wide range of transport applications.
· Simple guide type to which workpieces can be directly mounted.
Part Number |
---|
MY1M16-100L-M9N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Table Parallelism (µm) | Pneumatic Fitting Diameter | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1500 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | M9N | 0.5 | None | 2 pcs. | L | None |
Loading...Tải…
Type | Rodless Cylinder | Rodless Cylinder Joint Type | Mechanically Jointed |
---|
Please check the type/dimensions/specifications of the part MY1M16-100L-M9N in the Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MY1M16-100L-M9N trong chuỗi Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series.
Part Number |
---|
MY1M16-100-A90LS |
MY1M16-100-A90S |
MY1M16-100-A90V |
MY1M16-100L-M9NL |
MY1M16-100L-M9NM |
MY1M16-100L-M9NVL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Table Parallelism (µm) | Pneumatic Fitting Diameter | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | A90 | 3 | None | 1 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | A90 | 0.5 | None | 1 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | A90V | 0.5 | None | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1500 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | M9N | 3 | None | 2 pcs. | L | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1500 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | M9N | 1 | None | 2 pcs. | L | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1500 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | M9NV | 3 | None | 2 pcs. | L | None |