(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
·Remote line monitoring is possible
· Visualization of setting items
· Easy screen switching
· Easy 3-step setting
・ NPN/PNP switching function
・ Range input function (Compatible with pressure / flow rate)
·Analog output 1 to 5, 0 to 10 V (Only when the power supply voltage is 24 V DC)
・ Useful function
・ Compact & lightweight
Part Number |
---|
PFG300-RT-M-LA1CK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Output Method | Analog Output Specification | Number of Output Points | Analog Voltage Output (V) | Unit Specifications | Lead Wire | Handling Instructions | Calibration Certificate included | Accessory | Option | Output Specification | Analog Current Output (mA) | Input specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | NPN Open Collector / PNP Open Collector / Analog | Voltage | 3 | [DC1-5V] 1-5V | SI unit fixed | Power supply / output connection lead wire (2 m) | Instruction manual included | Calibration certificate available | With connector for sensor connection (ZS-28-CA-4) | Bracket A (vertical mounting) | External Input + Copy function | None | Voltage input |
Loading...Tải…
Type | Flow monitor | Sensor, Monitor Structure | Remote type monitor unit | Operating Humidity Range(%) | 35::85 |
---|---|---|---|---|---|
Number of Input Points | 2 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Mounting Holes | Presence | Display | Digital | Lamp | Presence |
Acquired Standards | CE | Protection Structure | IP40 |
Please check the type/dimensions/specifications of the part PFG300-RT-M-LA1CK in the 3-Screen Digital Flow Monitor, PFG300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFG300-RT-M-LA1CK trong chuỗi 3-Screen Digital Flow Monitor, PFG300 Series.
Part Number |
---|
PFG300-RT-LA2 |
PFG300-RT-LA2C |
PFG300-RT-LA2F |
PFG300-RT-M-LA1FY |
PFG300-RT-M-LA1K |
PFG300-RT-M-LA2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Output Method | Analog Output Specification | Number of Output Points | Analog Voltage Output (V) | Unit Specifications | Lead Wire | Handling Instructions | Calibration Certificate included | Accessory | Option | Output Specification | Analog Current Output (mA) | Input specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | NPN Open Collector / PNP Open Collector / Analog | Voltage | 3 | [DC1-5V] 1-5V | With unit conversion function | Power supply / output connection lead wire (2 m) | Instruction manual included | Without calibration certificate | None | Bracket B (Horizontal mounting) | External Input + Copy function | None | Voltage input | ||
- | 1 Piece(s) | Quote | 10 | NPN Open Collector / PNP Open Collector / Analog | Voltage | 3 | [DC1-5V] 1-5V | With unit conversion function | Power supply / output connection lead wire (2 m) | Instruction manual included | Without calibration certificate | With connector for sensor connection (ZS-28-CA-4) | Bracket B (Horizontal mounting) | External Input + Copy function | None | Voltage input | ||
- | 1 Piece(s) | Quote | 10 | NPN Open Collector / PNP Open Collector / Analog | Voltage | 3 | [DC1-5V] 1-5V | With unit conversion function | Power supply / output connection lead wire (2 m) | Instruction manual included | Without calibration certificate | With connector for sensor connection (ZS-28-C-1) | Bracket B (Horizontal mounting) | External Input + Copy function | None | Voltage input | ||
- | 1 Piece(s) | Quote | 10 | NPN Open Collector / PNP Open Collector / Analog | Voltage | 3 | [DC1-5V] 1-5V | SI unit fixed | Power supply / output connection lead wire (2 m) | No Instruction Manual | Without calibration certificate | With connector for sensor connection (ZS-28-C-1) | Bracket A (vertical mounting) | External Input + Copy function | None | Voltage input | ||
- | 1 Piece(s) | Quote | 10 | NPN Open Collector / PNP Open Collector / Analog | Voltage | 3 | [DC1-5V] 1-5V | SI unit fixed | Power supply / output connection lead wire (2 m) | Instruction manual included | Calibration certificate available | None | Bracket A (vertical mounting) | External Input + Copy function | None | Voltage input | ||
- | 1 Piece(s) | Quote | 10 | NPN Open Collector / PNP Open Collector / Analog | Voltage | 3 | [DC1-5V] 1-5V | SI unit fixed | Power supply / output connection lead wire (2 m) | Instruction manual included | Without calibration certificate | None | Bracket B (horizontal mounting) | External Input + Copy function | None | Voltage input |