(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

3-Screen Digital Flow Monitor, PFG300 Series (Part Number)

3-Screen Digital Flow Monitor, PFG300 Series
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
·Remote line monitoring is possible
· Visualization of setting items
· Easy screen switching
· Easy 3-step setting
・ NPN/PNP switching function
・ Range input function (Compatible with pressure / flow rate)
·Analog output 1 to 5, 0 to 10 V (Only when the power supply voltage is 24 V DC)
・ Useful function
・ Compact & lightweight

Part Number
PFG300-RT-M-LA1K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Analog Output Specification Number of Output Points Analog Voltage Output
(V)
Unit Specifications Lead Wire Handling Instructions Calibration Certificate included Accessory Option Output Specification Analog Current Output
(mA)
Input specifications

-

1 Piece(s) Quote 10NPN Open Collector / PNP Open Collector / AnalogVoltage3[DC1-5V] 1-5VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedCalibration certificate availableNoneBracket A (vertical mounting)External Input + Copy functionNoneVoltage input

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow monitor Sensor, Monitor Structure Remote type monitor unit Operating Humidity Range(%) 35::85
Number of Input Points 2 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Mounting Holes Presence Display Digital Lamp Presence
Acquired Standards CE Protection Structure IP40

Please check the type/dimensions/specifications of the part PFG300-RT-M-LA1K in the 3-Screen Digital Flow Monitor, PFG300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFG300-RT-M-LA1K trong chuỗi 3-Screen Digital Flow Monitor, PFG300 Series.

Products like this...

Part Number
PFG300-RT-LA2
PFG300-RT-LA2C
PFG300-RT-LA2F
PFG300-RT-M-LA2
PFG300-RT-M-LA2C
PFG300-RT-M-LA2CK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Analog Output Specification Number of Output Points Analog Voltage Output
(V)
Unit Specifications Lead Wire Handling Instructions Calibration Certificate included Accessory Option Output Specification Analog Current Output
(mA)
Input specifications

-

1 Piece(s) Quote 10NPN Open Collector / PNP Open Collector / AnalogVoltage3[DC1-5V] 1-5VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneBracket B (Horizontal mounting)External Input + Copy functionNoneVoltage input

-

1 Piece(s) Quote 10NPN Open Collector / PNP Open Collector / AnalogVoltage3[DC1-5V] 1-5VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-CA-4)Bracket B (Horizontal mounting)External Input + Copy functionNoneVoltage input

-

1 Piece(s) Quote 10NPN Open Collector / PNP Open Collector / AnalogVoltage3[DC1-5V] 1-5VWith unit conversion functionPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-C-1)Bracket B (Horizontal mounting)External Input + Copy functionNoneVoltage input

-

1 Piece(s) Quote 10NPN Open Collector / PNP Open Collector / AnalogVoltage3[DC1-5V] 1-5VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateNoneBracket B (horizontal mounting)External Input + Copy functionNoneVoltage input

-

1 Piece(s) Quote 10NPN Open Collector / PNP Open Collector / AnalogVoltage3[DC1-5V] 1-5VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedWithout calibration certificateWith connector for sensor connection (ZS-28-CA-4)Bracket B (horizontal mounting)External Input + Copy functionNoneVoltage input

-

1 Piece(s) Quote 10NPN Open Collector / PNP Open Collector / AnalogVoltage3[DC1-5V] 1-5VSI unit fixedPower supply / output connection lead wire (2 m)Instruction manual includedCalibration certificate availableWith connector for sensor connection (ZS-28-CA-4)Bracket B (Horizontal mounting)External Input + Copy functionNoneVoltage input