(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A digital flow switch for power-saving management.
[Features]
· Flow ratio: 100:1.
· A single unit can measure a wide range of flow rates.
· Improved drainage and resistance to foreign matter.
· 75% reduction in pressure loss.
· Through-bore construction.
· Supports 3-color, 2-screen display and has good visibility.
· Smallest settable increment: 2 L/min.
· Grease-free.
· Display rotates 90° and can be reversed.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.
Part Number |
---|
PF3A706H-N14-DS-MA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Operating Temperature Range (°C) | Analog Voltage Output (V) | Unit Specifications | Lead Wire | Calibration Certificate included | Rating Flow Range (L/min) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5000 or More | NPN Open Collector / Analog | Current | [NPT] NPT | [1 1/2] 1 1/2 | - | - | SI unit fixed | Includes lead wire with M12 connector (3 m) | With Calibration Certificate | 60 to 6000 | 4 to 20 |
Loading...Tải…
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas | Sensor, Monitor Structure | Display Integrated |
---|---|---|---|---|---|
Pipe Port Type | Female Thread | Pressure Type | Standard | Pressure Resistant(MPa) | 2.25 |
Flow Rate Type | High Flow Rate | Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 |
Number of Output Points | 2 | Pipe Connection Direction | 2-way | Liquid contact parts material | Resin + Metal |
Mounting Holes | Presence | Display | Digital | Lamp | Presence |
Acquired Standards | CE | Protection Structure | IP65 |
Please check the type/dimensions/specifications of the part PF3A706H-N14-DS-MA in the 3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF3A706H-N14-DS-MA trong chuỗi 3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series.
Part Number |
---|
PF3A703H-10-CS-MA |
PF3A703H-10-CSN |
PF3A703H-10-CSN-M |
PF3A706H-N14-ES |
PF3A706H-N14-ESN-M |
PF3A706H-N14-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Operating Temperature Range (°C) | Analog Voltage Output (V) | Unit Specifications | Lead Wire | Calibration Certificate included | Rating Flow Range (L/min) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16,854,333 VND | 1 Piece(s) | 32 Day(s) | - | 500~Less than 5000 | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [1] 1 | - | [DC1-5V] 1-5V | SI unit fixed | Includes lead wire with M12 connector (3 m) | With Calibration Certificate | 30 to 3,000 | None | ||
- | 1 Piece(s) | Quote | 10 | 500~Less than 5000 | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [1] 1 | - | [DC1-5V] 1-5V | With unit conversion function | No lead wire with M12 connector | Without calibration certificate | 30 to 3,000 | None | ||
- | 1 Piece(s) | Quote | 10 | 500~Less than 5000 | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [1] 1 | - | [DC1-5V] 1-5V | SI unit fixed | No lead wire with M12 connector | Without calibration certificate | 30 to 3,000 | None | ||
- | 1 Piece(s) | Quote | 10 | 5000 or More | PNP Open Collector / Analog | Voltage | [NPT] NPT | [1 1/2] 1 1/2 | - | [DC1-5V] 1-5V | With unit conversion function | Includes lead wire with M12 connector (3 m) | Without calibration certificate | 60 to 6000 | None | ||
- | 1 Piece(s) | Quote | 10 | 5000 or More | PNP Open Collector / Analog | Voltage | [NPT] NPT | [1 1/2] 1 1/2 | - | [DC1-5V] 1-5V | SI unit fixed | No lead wire with M12 connector | Without calibration certificate | 60 to 6000 | None | ||
- | 1 Piece(s) | Quote | 10 | 5000 or More | PNP Open Collector / Analog | Current | [NPT] NPT | [1 1/2] 1 1/2 | - | - | With unit conversion function | Includes lead wire with M12 connector (3 m) | Without calibration certificate | 60 to 6000 | 4 to 20 |