(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series (Part Number)

3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series
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
  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Product Description

A digital flow switch for power-saving management.
[Features]
· Flow ratio: 100:1.
· A single unit can measure a wide range of flow rates.
· Improved drainage and resistance to foreign matter.
· 75% reduction in pressure loss.
· Through-bore construction.
· Supports 3-color, 2-screen display and has good visibility.
· Smallest settable increment: 2 L/min.
· Grease-free.
· Display rotates 90° and can be reversed.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.

Part Number
PF3A712H-N20-ES-MA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Unit Specifications Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Analog Current Output
(mA)

-

1 Piece(s) Quote 105000 or MorePNP Open Collector / AnalogVoltage[NPT] NPT[2] 2-[DC1-5V] 1-5VSI unit fixedIncludes lead wire with M12 connector (3 m)With Calibration Certificate120 to 12000None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch Fluid Type Air / Nitrogen Gas Sensor, Monitor Structure Display Integrated
Pipe Port Type Female Thread Pressure Type Standard Pressure Resistant(MPa) 2.25
Flow Rate Type High Flow Rate Operating Humidity Range(%) 35::85 Number of Input Points 1
Number of Output Points 2 Pipe Connection Direction 2-way Liquid contact parts material Resin + Metal
Mounting Holes Presence Display Digital Lamp Presence
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part PF3A712H-N20-ES-MA in the 3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF3A712H-N20-ES-MA trong chuỗi 3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series.

Products like this...

Part Number
PF3A703H-10-CS-MA
PF3A703H-10-CSN
PF3A703H-10-CSN-M
PF3A712H-N20-ESN-M
PF3A712H-N20-FS
PF3A712H-N20-FS-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Unit Specifications Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Analog Current Output
(mA)

16,854,333 VND

1 Piece(s) 32 Day(s) -500~Less than 5000NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1] 1-[DC1-5V] 1-5VSI unit fixedIncludes lead wire with M12 connector (3 m)With Calibration Certificate30 to 3,000None

-

1 Piece(s) Quote 10500~Less than 5000NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1] 1-[DC1-5V] 1-5VWith unit conversion functionNo lead wire with M12 connectorWithout calibration certificate30 to 3,000None

-

1 Piece(s) Quote 10500~Less than 5000NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1] 1-[DC1-5V] 1-5VSI unit fixedNo lead wire with M12 connectorWithout calibration certificate30 to 3,000None

-

1 Piece(s) Quote 105000 or MorePNP Open Collector / AnalogVoltage[NPT] NPT[2] 2-[DC1-5V] 1-5VSI unit fixedNo lead wire with M12 connectorWithout calibration certificate120 to 12000None

-

1 Piece(s) Quote -5000 or MorePNP Open Collector / AnalogCurrent[NPT] NPT[2] 2--With unit conversion functionIncludes lead wire with M12 connector (3 m)Without calibration certificate120 to 120004 to 20

-

1 Piece(s) Quote 105000 or MorePNP Open Collector / AnalogCurrent[NPT] NPT[2] 2--With unit conversion functionIncludes lead wire with M12 connector (3 m)With Calibration Certificate120 to 120004 to 20