(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· A single controller can monitor the flow rate of 4 units.
· Dust generation of 3 particles/cc or less (average particle number).
& nbspKarman vortex type that eliminates moving parts and generates little dust.
· Tapered side seal minimizes dead volume to reduce accumulation of liquid pool.
· Suppresses vibration at the tube base, preventing malfunctions (output errors) caused by vibration.
Part Number |
---|
PF2D540-19-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Pressure Type | Pressure Resistant (MPa) | Flow Rate Type | Operating Temperature Range (°C) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Protection Structure | Unit Specifications | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Applicable Tube Size | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22,900,000 VND | 1 Piece(s) | 32 Day(s) | - | Water | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Direct Mounting] Direct Attached | Noncorrosive | Standard | 0.9 | Standard | - | 1 | 2 | - | [12~24] 12 to 24 ±10% | 2-way | [Resin] Resin | Presence | No | No | IP65 | None | None | None | None | 4 to 40 | None | None | 3/4 (Inches) | Monitor output + Analog output | 4 to 20 |
Loading...Tải…
Type | Flow Switch | Operating Humidity Range(%) | 35::85 | Power Supply Type | DC |
---|---|---|---|---|---|
Acquired Standards | CE |
Please check the type/dimensions/specifications of the part PF2D540-19-2 in the Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF2D540-19-2 trong chuỗi Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series.
Part Number |
---|
PF2D200-A4C |
PF2D200-B |
PF2D200-B4C |
PF2D540-19-2-C |
PF2D540S-19-1-1S19 |
PF2D540S-19-1-1S25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Pressure Type | Pressure Resistant (MPa) | Flow Rate Type | Operating Temperature Range (°C) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Protection Structure | Unit Specifications | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Applicable Tube Size | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | - | - | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | Connector which is used for connecting sensor (4 pieces) | Panel mount | None | None | None | ||
7,634,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | None | Front protective cover + panel mount | None | None | None | ||
- | 1 Piece(s) | Quote | 10 | - | - | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | Connector which is used for connecting sensor (4 pieces) | Front protective cover + panel mount | None | None | None | ||
- | 1 Piece(s) | Quote | - | Water | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Direct Mounting] Direct Attached | Noncorrosive | Standard | 0.9 | Standard | - | 1 | 2 | - | [12~24] 12 to 24 ±10% | 2-way | [Resin] Resin | Presence | No | No | IP65 | None | None | None | None | 4 to 40 | Connector (e-con) 1 pc. | None | 3/4 (Inches) | Monitor output + Analog output | 4 to 20 | ||
- | 1 Piece(s) | Quote | - | Water | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Direct Mounting] Direct Attached | Noncorrosive | Standard | 0.9 | Standard | - | 1 | 1 | [DC1-5V] 1-5V | [12~24] 12 to 24 ±10% | 2-way | [Resin] Resin | Presence | No | No | IP65 | None | None | None | IN side: 5 (with reducer) / OUT side: 5 (With reducer) | 4 to 40 | None | With LQ1 fitting | 3/4 (Inches) | Monitor output + Analog output | None | ||
- | 1 Piece(s) | Quote | - | Water | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Direct Mounting] Direct Attached | Noncorrosive | Standard | 0.9 | Standard | - | 1 | 1 | [DC1-5V] 1-5V | [12~24] 12 to 24 ±10% | 2-way | [Resin] Resin | Presence | No | No | IP65 | None | None | None | IN side: 6 (with reducer) / OUT side: 6 (With reducer) | 4 to 40 | None | With LQ1 fitting | 3/4 (Inches) | Monitor output + Analog output | None |