(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Space-saving is possible by close installation.
· Backflow detection is possible.
· Zero reset setting is possible.
· Repeatability: ±1.5%F.S., (analog output).
· 3-color, 2-screen display.
· Flow direction can be changed after installation.
Part Number |
---|
LFE2K61 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rating Flow Range (L/min) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 100~Less than 500 | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Rc (R)] Rc | [3/4] 3/4 | 1 | - | L/min | None | None | None | 2.5 to 100 | 4 to 20 |
Loading...Tải…
Type | Flow Switch | Fluid Type | Water / Coolant | Pipe Port Type | Female Thread |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive | Pressure Resistant(MPa) | 2 | Flow Rate Type | Standard |
Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 | Power Supply Type | DC |
Power Supply Voltage(V) | 24±10% | Pipe Connection Direction | 2-way | Liquid contact parts material | Resin + Metal |
Mounting Holes | No | Display | Digital | Lamp | Presence |
Acquired Standards | CE | Protection Structure | IP65 |
Please check the type/dimensions/specifications of the part LFE2K61 in the 3-Color Display Electromagnetic Digital Flow Switch LFE Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LFE2K61 trong chuỗi 3-Color Display Electromagnetic Digital Flow Switch LFE Series.
Part Number |
---|
LFE1A32 |
LFE1A32-X8 |
LFE1A33 |
LFE2K62 |
LFE3A8 |
LFE3A81 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rating Flow Range (L/min) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17,529,000 VND | 1 Piece(s) | 32 Day(s) | - | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | 2 | - | L/min | With Bracket | Lead wire with M12 connector (length 3 m) | None | 0.5 to 20 | None | ||
- | 1 Piece(s) | Quote | - | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | 2 | - | L/min | With Bracket | Lead wire with M12 connector (length 3 m) | Piping connection part material: SUS304 | 0.5 to 20 | None | ||
- | 1 Piece(s) | Quote | - | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | 2 | - | L/min | With Bracket | None | None | 0.5 to 20 | None | ||
- | 1 Piece(s) | Quote | - | 100~Less than 500 | [Separate Type, Connector Connection] Separated sensor | Analog | Current | [Rc (R)] Rc | [3/4] 3/4 | 1 | - | L/min | With Bracket | Lead wire with M12 connector (length 3 m) | None | 2.5 to 100 | 4 to 20 | ||
21,962,000 VND | 1 Piece(s) | 32 Day(s) | - | 100~Less than 500 | [Integrated Type] Display Integrated | NPN Open Collector | - | [Rc (R)] Rc | [1] 1 | 2 | - | L/min | None | Lead wire with M12 connector (length 3 m) | None | 5 to 200 | None | ||
- | 1 Piece(s) | Quote | - | 100~Less than 500 | [Integrated Type] Display Integrated | NPN Open Collector | - | [Rc (R)] Rc | [1] 1 | 2 | - | L/min | None | None | None | 5 to 200 | None |