(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Space-saving is possible by close installation.
· Backflow detection is possible.
· Zero reset setting is possible.
· Repeatability: ±1.5%F.S., (analog output).
· 3-color, 2-screen display.
· Flow direction can be changed after installation.
Part Number |
---|
LFE2A6 |
LFE2C6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rating Flow Range (L/min) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18,434,000 VND | 1 Piece(s) | 32 Day(s) | - | 100~Less than 500 | [Integrated Type] Display Integrated | NPN Open Collector | - | [Rc (R)] Rc | [3/4] 3/4 | 2 | - | L/min | None | Lead wire with M12 connector (length 3 m) | None | 2.5 to 100 | None | ||
18,434,000 VND | 1 Piece(s) | 32 Day(s) | - | 100~Less than 500 | [Integrated Type] Display Integrated | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [3/4] 3/4 | 2 | [DC1-5V] 1-5V | L/min | None | Lead wire with M12 connector (length 3 m) | None | 2.5 to 100 | None |
Loading...Tải…
Type | Flow Switch | Fluid Type | Water / Coolant | Pipe Port Type | Female Thread |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive | Pressure Resistant(MPa) | 2 | Flow Rate Type | Standard |
Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 | Power Supply Type | DC |
Power Supply Voltage(V) | 24±10% | Pipe Connection Direction | 2-way | Liquid contact parts material | Resin + Metal |
Mounting Holes | No | Display | Digital | Lamp | Presence |
Acquired Standards | CE | Protection Structure | IP65 |