(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

3-Color Display Electromagnetic Digital Flow Switch LFE Series (Part Number)

3-Color Display Electromagnetic Digital Flow Switch LFE Series
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Space-saving is possible by close installation.
· Backflow detection is possible.
· Zero reset setting is possible.
· Repeatability: ±1.5%F.S., (analog output).
· 3-color, 2-screen display.
· Flow direction can be changed after installation.

Part Number
LFE1J4F1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Custom-made Specifications Rating Flow Range
(L/min)
Analog Current Output
(mA)

-

1 Piece(s) Quote 1010~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[G] G[1/2] 1/21[DC1-5V] 1-5VL/minNoneNoneNone0.5 to 20None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch Fluid Type Water / Coolant Pipe Port Type Female Thread
Fluid Characteristics Noncorrosive Pressure Resistant(MPa) 2 Flow Rate Type Standard
Operating Humidity Range(%) 35::85 Number of Input Points 1 Power Supply Type DC
Power Supply Voltage(V) 24±10% Pipe Connection Direction 2-way Liquid contact parts material Resin + Metal
Mounting Holes No Display Digital Lamp Presence
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part LFE1J4F1 in the 3-Color Display Electromagnetic Digital Flow Switch LFE Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LFE1J4F1 trong chuỗi 3-Color Display Electromagnetic Digital Flow Switch LFE Series.

Products like this...

Part Number
LFE1A32
LFE1A32-X8
LFE1A33
LFE1J4F2-X8
LFE1J4N
LFE1K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Custom-made Specifications Rating Flow Range
(L/min)
Analog Current Output
(mA)

17,529,000 VND

1 Piece(s) 32 Day(s) -10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 20None

-

1 Piece(s) Quote -10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82-L/minWith BracketLead wire with M12 connector (length 3 m)Piping connection part material: SUS3040.5 to 20None

-

1 Piece(s) Quote -10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82-L/minWith BracketNoneNone0.5 to 20None

-

1 Piece(s) Quote 1010~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[G] G[1/2] 1/21[DC1-5V] 1-5VL/minWith BracketLead wire with M12 connector (length 3 m)Piping connection part material: SUS3040.5 to 20None

-

1 Piece(s) Quote -10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[NPT] NPT[1/2] 1/21[DC1-5V] 1-5VL/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None

-

1 Piece(s) Quote -10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogCurrent[Rc (R)] Rc[3/8] 3/81-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 204 to 20