(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Color Display Digital Flow Monitor For Water PF3W3 Series (Part Number)

3-Color Display Digital Flow Monitor For Water PF3W3 Series
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
  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Product Description

[Features]
· Supports 3-color / 2-screen display.
· A 3-color display digital flow monitor that can copy a maximum of 10 switches simultaneously.
· Reduced setting labor hours.
· Minimizes risks of setting mistakes.
· Connector reduces wiring labor hours.

Part Number
PF3W30DN-MVCA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Analog Output Specification Operating Temperature Range
(°C)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Lead Wire Calibration Certificate included Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Unit Specifications (Temperature) Accessory Option Analog Current Output
(mA)

-

1 Piece(s) Quote -NPN Open Collector / AnalogCurrent-12-Without power supply / output connection lead wireCalibration certificate availableL/minL°CConnector for sensor connection (1 pc.)Front protective cover + panel-mount adapter4 to 20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow monitor Sensor, Monitor Structure Remote type monitor unit Operating Humidity Range(%) 35::85
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Mounting Holes No
Display Digital Lamp Presence Acquired Standards CE
Protection Structure IP40

Please check the type/dimensions/specifications of the part PF3W30DN-MVCA in the 3-Color Display Digital Flow Monitor For Water PF3W3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF3W30DN-MVCA trong chuỗi 3-Color Display Digital Flow Monitor For Water PF3W3 Series.

Products like this...

Part Number
PF3W30A-GTC
PF3W30A-GV
PF3W30A-GVC
PF3W30E-FTC
PF3W30E-GTC
PF3W30E-GVA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Analog Output Specification Operating Temperature Range
(°C)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Lead Wire Calibration Certificate included Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Unit Specifications (Temperature) Accessory Option Analog Current Output
(mA)

-

1 Piece(s) Quote -NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificategal/mingal°CConnector for sensor connection (1 pc.)Panel-mount adapterNone

-

1 Piece(s) Quote 10NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificategal/mingal°CWithout connectorFront protective cover + panel-mount adapterNone

-

1 Piece(s) Quote 10NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificategal/mingal°CConnector for sensor connection (1 pc.)Front protective cover + panel-mount adapterNone

-

1 Piece(s) Quote 10PNP Open Collector / AnalogVoltage-12[DC1-5V] 1-5VPower supply / Output connection lead wire available (2 m)Without calibration certificategal/mingalConnector for sensor connection (1 pc.)Panel-mount adapterNone

-

1 Piece(s) Quote 10PNP Open Collector / AnalogVoltage-12[DC1-5V] 1-5VPower supply / Output connection lead wire available (2 m)Without calibration certificategal/mingal°CConnector for sensor connection (1 pc.)Panel-mount adapterNone

-

1 Piece(s) Quote 10PNP Open Collector / AnalogVoltage-12[DC1-5V] 1-5VPower supply / Output connection lead wire available (2 m)Calibration certificate availablegal/mingal°CWithout connectorFront protective cover + panel-mount adapterNone