(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Supports 3-color / 2-screen display.
· A 3-color display digital flow monitor that can copy a maximum of 10 switches simultaneously.
· Reduced setting labor hours.
· Minimizes risks of setting mistakes.
· Connector reduces wiring labor hours.
Part Number |
---|
PF3W30C-MTCA |
PF3W30E-MTCA |
PF3W30J-MTCA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Output Method | Analog Output Specification | Operating Temperature Range (°C) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Lead Wire | Calibration Certificate included | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Unit Specifications (Temperature) | Accessory | Option | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | NPN Open Collector / Analog | Voltage | - | 1 | 2 | [DC1-5V] 1-5V | Power supply / Output connection lead wire available (2 m) | Calibration certificate available | L/min | L | °C | Connector for sensor connection (1 pc.) | Panel-mount adapter | None | ||
- | 1 Piece(s) | Quote | - | PNP Open Collector / Analog | Voltage | - | 1 | 2 | [DC1-5V] 1-5V | Power supply / Output connection lead wire available (2 m) | Calibration certificate available | L/min | L | °C | Connector for sensor connection (1 pc.) | Panel-mount adapter | None | ||
- | 1 Piece(s) | Quote | 10 | Analog | Voltage | - | 1 | 2 | [DC1-5V] 1-5V | Power supply / Output connection lead wire available (2 m) | Calibration certificate available | L/min | L | °C | Connector for sensor connection (1 pc.) | Panel-mount adapter | None |
Loading...Tải…
Type | Flow monitor | Sensor, Monitor Structure | Remote type monitor unit | Operating Humidity Range(%) | 35::85 |
---|---|---|---|---|---|
Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% | Mounting Holes | No |
Display | Digital | Lamp | Presence | Acquired Standards | CE |
Protection Structure | IP40 |