(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Supports 3-color / 2-screen display.
· A 3-color display digital flow monitor that can copy a maximum of 10 switches simultaneously.
· Reduced setting labor hours.
· Minimizes risks of setting mistakes.
· Connector reduces wiring labor hours.
Part Number |
---|
PF3W30G-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Output Method | Analog Output Specification | Operating Temperature Range (°C) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Lead Wire | Calibration Certificate included | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Unit Specifications (Temperature) | Accessory | Option | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | NPN Open Collector | - | - | 2 | 1 | - | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | L/min | L | °C | Without connector | None | None |
Loading...Tải…
Type | Flow monitor | Sensor, Monitor Structure | Remote type monitor unit | Operating Humidity Range(%) | 35::85 |
---|---|---|---|---|---|
Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% | Mounting Holes | No |
Display | Digital | Lamp | Presence | Acquired Standards | CE |
Protection Structure | IP40 |
Please check the type/dimensions/specifications of the part PF3W30G-M in the 3-Color Display Digital Flow Monitor For Water PF3W3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF3W30G-M trong chuỗi 3-Color Display Digital Flow Monitor For Water PF3W3 Series.
Part Number |
---|
PF3W30A-GTC |
PF3W30A-GV |
PF3W30A-GVC |
PF3W30G-MC |
PF3W30G-MT |
PF3W30G-MTC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Output Method | Analog Output Specification | Operating Temperature Range (°C) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Lead Wire | Calibration Certificate included | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Unit Specifications (Temperature) | Accessory | Option | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | NPN Open Collector | - | - | 1 | 2 | - | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | gal/min | gal | °C | Connector for sensor connection (1 pc.) | Panel-mount adapter | None | ||
- | 1 Piece(s) | Quote | 10 | NPN Open Collector | - | - | 1 | 2 | - | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | gal/min | gal | °C | Without connector | Front protective cover + panel-mount adapter | None | ||
- | 1 Piece(s) | Quote | 10 | NPN Open Collector | - | - | 1 | 2 | - | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | gal/min | gal | °C | Connector for sensor connection (1 pc.) | Front protective cover + panel-mount adapter | None | ||
- | 1 Piece(s) | Quote | 10 | NPN Open Collector | - | - | 2 | 1 | - | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | L/min | L | °C | Connector for sensor connection (1 pc.) | None | None | ||
- | 1 Piece(s) | Quote | - | NPN Open Collector | - | - | 2 | 1 | - | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | L/min | L | °C | Without connector | Panel-mount adapter | None | ||
- | 1 Piece(s) | Quote | - | NPN Open Collector | - | - | 2 | 1 | - | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | L/min | L | °C | Connector for sensor connection (1 pc.) | Panel-mount adapter | None |