(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Color Display Digital Flow Switch For Water PF3W Series (Part Number)

3-Color Display Digital Flow Switch For Water PF3W Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Product Description

[Features]
・ Supports 3-color display and 2-screen display
・ 40% smaller than conventional products
・ Reduction of piping space
・ Operating fluid temperature: 0 to 90℃
・ Display can be rotated
・ The display can be rotated in 45° increments according to the installation conditions
・ Improved operability and visibility
・ Counterclockwise 90°, clockwise 225°
・ Compatible with ethylene glycol aqueous solution
・ Lubrication-free specification
・ Addition of measurement flow rate 250 L/min
・ Up to 10 digital flow monitors can be copied at the same time
・ Indicator function
・ Reduction of wiring labor-hours, connector connection

Drawing

Integrated display type: PF3W704/720/740/711/721

3-color display, digital flow switch for water, PF3W series, integrated display type: PF3W704/720/740/711/721 drawing

Separate sensor unit: PF3W504/520/540/511/521

3-color display, digital flow switch for water, PF3W series, separate sensor unit: PF3W504/520/540/511/521 drawing

Integrated display type / with temperature sensor: PF3W704/720/740/711/721-□-□T

3-color display, digital flow switch for water, PF3W series, integrated display type / with temperature sensor: PF3W704/720/740/711/721-□-□T drawing

Separate sensor unit / with temperature sensor: PF3W504/520/540/511/521-□-□T

3-color display, digital flow switch for water, PF3W series, separate sensor unit / with temperature sensor: PF3W504/520/540/511/521-□-□T drawing

Integrated display type / with flow rate adjustment valve: PF3W704S/720S/740S

3-color display, digital flow switch for water, PF3W series, integrated display type / with flow rate adjustment valve: PF3W704S/720S/740S drawing

Separate sensor unit / with flow rate adjustment valve: PF3W504S/520S/540S

3-color display, digital flow switch for water, PF3W series, separate sensor unit / with flow rate adjustment valve: PF3W504S/520S/540S drawing

Integrated display type / with temperature sensor and flow rate adjustment valve: PF3W704S/720S/740S-□-□T

3-color display, digital flow switch for water, PF3W series, integrated display type / with temperature sensor and flow rate adjustment valve: PF3W704S/720S/740S-□-□T drawing

Separate sensor unit / with temperature sensor and flow rate adjustment valve: PF3W504S/520S/540S-□-□T

3-color display, digital flow switch for water, PF3W series, separate sensor unit / with temperature sensor and flow rate adjustment valve: PF3W504S/520S/540S-□-□T drawing

Lead with ZS-40-A/M8 connector

3-color display, digital flow switch for water, PF3W series, ZS-40-A / lead with M8 connector, drawing

*1) This is a lead with a 4-wire M8 connector used in the PF3 W series.

Product Specifications

Product Specifications

Part numberPF3W704PF3W720PF3W740PF3W711PF3W721
Compatible fluidWater and ethylene glycol aqueous solution (viscosity 3 mPa·s [3cP] or less)^*1)
Detection methodKarman vortex type
Rated flow range0.5 to 4 L/min2 to 16 L/min5 to 40 L/min10 to 100 L/min50 to 250 L/min
Display flow rate range0.35 to 5.50 L/min
(Displayed as 0.00 for less than 0.35 L/min)
1.7 to 22.0 L/min
(Displayed as 0.0 for less than 1.7 L/min)
3.5 to 55.0 L/min
(Displayed as 0.0 for less than 3.5 L/min)
7 to 140 L/min
(Displayed as 0 if less than 7 L/min)
20 to 350 L/min
(Displayed as 0 if less than 20 L/min)
Set flow rate range0.35 to 5.50 L/min1.7 to 22.0 L/min3.5 to 55.0 L/min7 to 140 L/min20 to 350 L/min
Minimum setting unit0.01 L/min0.1 L/min1 L/min2 L/min
Converted value of accumulated pulse (Pulse width = 50 ms)0.05 L/pulse0.1 L/pulse0.5 L/pulse1 L/pulse2 L/pulse
Operating fluid temperature0 to 90°C (No freezing and condensation)0 to 70°C (No freezing and condensation)
Display unitInstantaneous flow rate L/min, accumulated flow rate L
AccuracyDisplay value: ±3% F.S. analog output: ±3%F.S.
Repeatability±2% F.S.^*2)
Temperature characteristics±5%F.S. (25°C standard)
Operating pressure range^*3)0 to 1 MPa
Pressure resistance^*3)1.5 MPa
Pressure loss (When there is no flow rate adjustment valve)45 kPa or less at the maximum flow rate60 kPa or less at the maximum flow rate
Accumulated flow rate range^*4)99999999.9 L999999999 L
In 0.1 L incrementsIn 0.5 L incrementsIn 1 L increments
Switch outputNPN or PNP open collector output
Maximum load current80 mA
Maximum applied voltage28 V DC
Internal voltage dropNPN: 1 V or less (at load current 80 mA), PNP: 1.5 V or Less (at load current 80 mA)
Response time^*2) *5)0.5 s / 1 s / 2 s
Output protectionShort circuit protection
Output modeFlow rateSelect From Hysteresis Mode, Wind Comparator Mode, Accumulated Output Mode, Accumulated Pulse Output Mode
TemperatureSelect from Hysteresis Mode or Wind Comparator Mode
Analog outputResponse time^*6)0.5 s / 1 s / 2 s (Links with switch output)
Voltage outputOutput Voltage: 1 to 5 V output impedance: 1 kΩ
Current outputOutput current: 4 to 20 mA maximum load impedance: 300 Ω at 12 V DC, 600 Ω at 24 V DC
HysteresisVariable
External inputDry input: 0.4 V or less (contact or non-contact), input 30 ms or more
Display method2-screen display (first 4 digits 7 segments, 2-color display, red/green, last 6 digits 11 segments, white), Display update cycle 5 times/sec
Operation indicator lightOutput 1, output 2: Orange
Power supply voltageDC12 to 24 V±10%
Current consumption50 mA or less
Environmental resistanceProtective structureIP65
Operating temperature range0 to 50°C (No freezing and condensation)
Operating humidity rangeOperating/stored: 35 to 85% R.H. (no dew condensation allowed)
Withstand voltag^*7)1,000 V AC for 1 min. between terminals and housing
Insulation resistance50 MΩ or more (with 500 V DC insulation resistance tester) between live parts and housing
Certification, standards, etc.CE marking, UL (CSA), RoHS
Wetted parts materialPPS,SUS304,FKM,SCS13
Lubrication-free specification
Piping diameter^*8)3/83/8,1/21/2,3/43/4,11 1/4,1 1/2
W
eight
No temperature sensor / no flow rate adjustment valve210 g260 g410 g720 g890 g
With temperature sensor / no flow rate adjustment valve285 g335 g530 g860 g1,075 g
No temperature sensor / with flow rate adjustment valve310 g360 g610 g
With temperature sensor / with flow rate adjustment valve385 g435 g730 g
When there is a lead with a connector+85 g

*1) Measurement is possible if the fluid does not corrode the wetted parts and the viscosity is 3 mPa·s [3cP] or less. Please note that depending on the type of fluid, the internal packing may shrink or swell, causing water leakage.
*2) When 0.5 s is selected for the response time of the switch output, the repeatability is ±3% F.S.
*3) The operating pressure range and pressure resistance change depending on the fluid temperature. Please refer to the graph on p. 8.
*4) Clear when the power supply is turned off. It is possible to select the hold function.
      (Selectable at 2-minute intervals or 5-minute intervals)
      If you select the 5-minute interval, the lifespan of the storage element (electronic component) is limited to 1 million times (5 minutes × 1 million times = 5 million minutes = approx. 9.5 years when energized for 24 hours), so if you use the hold function, please use it within the lifespan after calculating the lifespan from the usage conditions.
*5) Response time when the set value is set to 90% for the step input.
      (In the case of temperature sensor output, it will be 7 s.)
*6) Response time until the value reaches 90% for the step input.
      (In the case of analog output of the temperature sensor, it will be 7 s.)
*7) 250 V AC with a temperature sensor.
*8) If the pipe diameter or pipe flow path is narrowed, the specifications may not be satisfied.
*9) Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.

Product Specifications

Part numberPF3W504PF3W520PF3W540PF3W511PF3W521
Compatible fluidWater and ethylene glycol aqueous solution (viscosity 3 mPa·s [3cP] or less)^*1)
Detection methodKarman vortex type
Rated flow range0.5 to 4 L/min2 to 16 L/min5 to 40 L/min10 to 100 L/min50 to 250 L/min
Operating fluid temperature0 to 90°C (No freezing and condensation)0 to 70°C (No freezing and condensation)
Accuracy±3%F.S.
Repeatability±2%F.S.
Temperature characteristics±5%F.S. (25°C standard)
Operating pressure range^*2)0 to 1 MPa^*2)
Pressure resistance^*2)1.5 MPa
Pressure loss (When there is no flow rate adjustment valve)45 kPa or less at maximum flow rate60 kPa or less at maximum flow rate
Analog outputResponse time^*3)1 s
Voltage outputOutput Voltage: 1 to 5 V output impedance: 1 kΩ
Current outputOutput current: 4 to 20 mA maximum load impedance: 300 Ω at 12 V DC, 600 Ω at 24 V DC
Operation indicator lightFor power supply check, flow rate indicator (blinking speed changes according to flow rate), other error display
Power supply voltageDC12 to 24 V±10%
Current consumption30 mA or less
Environmental resistanceProtective structureIP65
Operating temperature range0 to 50°C (No freezing and condensation)
Operating humidity rangeOperating/stored: 35 to 85%R.H. (no dew condensation allowed)
Withstand voltage^*4)1,000 V AC for 1 min. between terminals and housing
Insulation resistance50 MΩ or more (with 500 V DC insulation resistance tester) between live parts and housing
Certification, standards, etc.CE marking, UL (CSA), RoHS
Wetted parts materialPPS,SUS304,FKM,SCS13
Lubrication-free specification
Piping diameter^*5)3/83/8,1/21/2,3/43/4,11 1/4,1 1/2
W
eight
No temperature sensor / no flow rate adjustment valve195 g245 g395 g705 g875 g
With temperature sensor / no flow rate adjustment valve270 g320 g515 g840 g1,060 g
No temperature sensor / with flow rate adjustment valve295 g345 g595 g
With temperature sensor / with flow rate adjustment valve370 g415 g715 g
When there is a lead with a connector+85 g

*1) Measurement is possible if the fluid does not corrode the wetted parts and the viscosity is 3 mPa·s [3cP] or less. Please note that depending on the type of fluid, the internal packing may shrink or swell, causing water leakage.
*2) The operating pressure range and pressure resistance change depending on the fluid temperature. Please refer to the graph below.
*3) Response time until the value reaches 90% for the step input.
      (In the case of analog output of the temperature sensor, it will be 7 s.)
*4) 250 V AC with a temperature sensor.
*5) If the pipe diameter or pipe flow path is narrowed, the specifications may not be satisfied.
*6) Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.

Product Specifications

ConductorNominal cross-sectional areaAWG23
Outer DiameterApprox. 0.7 mm
InsulatorMaterialsHeat-resistant PVC
Outer DiameterApprox. 1.1 mm
HueBrown / white / black / blue
SheathMaterialsHeat and oil resistant PVC
Overall Diameter⌀4

Standard table

PF3W5□/PF3W7□

3-color display, digital flow switch for water, PF3W series, PF3W5□/PF3W7□, standard table

With temperature sensor: PF3W5□/PF3W7□

3-color display, digital flow switch for water, PF3W series, with temperature sensor: PF3W5□ / PF3W7□, standard table

With flow rate adjustment valve: PF3W5□/PF3W7□

3-color display, digital flow switch for water, PF3W series, with flow rate adjustment valve: PF3W5□ / PF3W7□, standard table

With temperature sensor and flow rate adjustment valve: PF3W5□S/PF3W7□S

3-color display, digital flow switch for water, PF3W series, with temperature sensor and flow rate adjustment valve: PF3W5□S/PF3W7□S, standard table
Part Number
PF3W511-N10-1TN-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Type Pressure Resistant
(MPa)
Flow Rate Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Bracket Lead Wire Calibration Certificate included Flow rate control valve Temperature Sensors Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Unit Specifications (Temperature) Custom-made Specifications Rating Flow Range
(L/min)
Details Type Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote 10[Flow Switches] Flow Switch for WaterWater100~Less than 500[Separate Type, Connector Connection] Separated sensorAnalogVoltageFemale Thread[NPT] NPT[1] 1Standard1.5Standard-35~8512[DC1-5V] 1-5VDC[12~24] 12 to 24 ±10%2-wayResin + MetalPresenceDigitalPresenceCEIP65NoneNo lead wire with M8 connectorWithout calibration certificateNoneWith temperature sensorL/min (gal/min)None℃/℉None10 to 100-NoneNone

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PF3W511-N10-1TN-G in the 3-Color Display Digital Flow Switch For Water PF3W Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PF3W511-N10-1TN-G trong chuỗi 3-Color Display Digital Flow Switch For Water PF3W Series.

Products like this...

Part Number
PF3W504-03-1-GR
PF3W504-03-1-GRA
PF3W504-03-1-R
PF3W511-N10-1TN-R-X109
PF3W511-N10-2
PF3W511-N10-2-GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Type Pressure Resistant
(MPa)
Flow Rate Type Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Holes Display Lamp Acquired Standards Protection Structure Bracket Lead Wire Calibration Certificate included Flow rate control valve Temperature Sensors Unit Specifications (Instantaneous Flow Rate) Unit Specifications (Integrated Flow Rate) Unit Specifications (Temperature) Custom-made Specifications Rating Flow Range
(L/min)
Details Type Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote -[Flow Switches] Flow Switch for WaterWaterto less than 10[Separate Type, Connector Connection] Separated sensorAnalogVoltageFemale Thread[Rc (R)] Rc[3/8] 3/8Standard1.5Standard-35~8511[DC1-5V] 1-5VDC[12~24] 12 to 24 ±10%2-wayResin + MetalPresenceDigitalPresenceCEIP65With BracketLead wire with M8 connector available (3 m)Without calibration certificateNoneWithout temperature sensorL/min (gal/min)None℃/℉None0.5 to 4-NoneNone

-

1 Piece(s) Quote -[Flow Switches] Flow Switch for WaterWaterto less than 10[Separate Type, Connector Connection] Separated sensorAnalogVoltageFemale Thread[Rc (R)] Rc[3/8] 3/8Standard1.5Standard-35~8511[DC1-5V] 1-5VDC[12~24] 12 to 24 ±10%2-wayResin + MetalPresenceDigitalPresenceCEIP65With BracketLead wire with M8 connector available (3 m)Calibration certificate availableNoneWithout temperature sensorL/min (gal/min)None℃/℉None0.5 to 4-NoneNone

8,448,000 VND

1 Piece(s) 32 Day(s) -[Flow Switches] Flow Switch for WaterWaterto less than 10[Separate Type, Connector Connection] Separated sensorAnalogVoltageFemale Thread[Rc (R)] Rc[3/8] 3/8Standard1.5Standard-35~8511[DC1-5V] 1-5VDC[12~24] 12 to 24 ±10%2-wayResin + MetalPresenceDigitalPresenceCEIP65With BracketLead wire with M8 connector available (3 m)Without calibration certificateNoneWithout temperature sensorL/minNone°CNone0.5 to 4-NoneNone

-

1 Piece(s) Quote -[Flow Switches] Flow Switch for WaterWater100~Less than 500[Separate Type, Connector Connection] Separated sensorAnalogVoltageFemale Thread[NPT] NPT[1] 1Standard1.5Standard-35~8512[DC1-5V] 1-5VDC[12~24] 12 to 24 ±10%2-wayResin + MetalPresenceDigitalPresenceCEIP65With BracketNo lead wire with M8 connectorWithout calibration certificateNoneWith temperature sensorL/minNone°CSeal material: EPDM10 to 100-NoneNone

-

1 Piece(s) Quote -[Flow Switches] Flow Switch for WaterWater100~Less than 500[Separate Type, Connector Connection] Separated sensorAnalogCurrentFemale Thread[NPT] NPT[1] 1Standard1.5Standard-35~8511-DC[12~24] 12 to 24 ±10%2-wayResin + MetalPresenceDigitalPresenceCEIP65NoneLead wire with M8 connector available (3 m)Without calibration certificateNoneWithout temperature sensorL/minNone°CNone10 to 100-None4 to 20

-

1 Piece(s) Quote -[Flow Switches] Flow Switch for WaterWater100~Less than 500[Separate Type, Connector Connection] Separated sensorAnalogCurrentFemale Thread[NPT] NPT[1] 1Standard1.5Standard-35~8511-DC[12~24] 12 to 24 ±10%2-wayResin + MetalPresenceDigitalPresenceCEIP65With BracketLead wire with M8 connector available (3 m)Without calibration certificateNoneWithout temperature sensorL/min (gal/min)None℃/℉None10 to 100-None4 to 20