(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Supports 3-color display and 2-screen display
・ 40% smaller than conventional products
・ Reduction of piping space
・ Operating fluid temperature: 0 to 90℃
・ Display can be rotated
・ The display can be rotated in 45° increments according to the installation conditions
・ Improved operability and visibility
・ Counterclockwise 90°, clockwise 225°
・ Compatible with ethylene glycol aqueous solution
・ Lubrication-free specification
・ Addition of measurement flow rate 250 L/min
・ Up to 10 digital flow monitors can be copied at the same time
・ Indicator function
・ Reduction of wiring labor-hours, connector connection
*1) This is a lead with a 4-wire M8 connector used in the PF3 W series.
Part number | PF3W704 | PF3W720 | PF3W740 | PF3W711 | PF3W721 | |||
---|---|---|---|---|---|---|---|---|
Compatible fluid | Water and ethylene glycol aqueous solution (viscosity 3 mPa·s [3cP] or less)^*1) | |||||||
Detection method | Karman vortex type | |||||||
Rated flow range | 0.5 to 4 L/min | 2 to 16 L/min | 5 to 40 L/min | 10 to 100 L/min | 50 to 250 L/min | |||
Display flow rate range | 0.35 to 5.50 L/min (Displayed as 0.00 for less than 0.35 L/min) | 1.7 to 22.0 L/min (Displayed as 0.0 for less than 1.7 L/min) | 3.5 to 55.0 L/min (Displayed as 0.0 for less than 3.5 L/min) | 7 to 140 L/min (Displayed as 0 if less than 7 L/min) | 20 to 350 L/min (Displayed as 0 if less than 20 L/min) | |||
Set flow rate range | 0.35 to 5.50 L/min | 1.7 to 22.0 L/min | 3.5 to 55.0 L/min | 7 to 140 L/min | 20 to 350 L/min | |||
Minimum setting unit | 0.01 L/min | 0.1 L/min | 1 L/min | 2 L/min | ||||
Converted value of accumulated pulse (Pulse width = 50 ms) | 0.05 L/pulse | 0.1 L/pulse | 0.5 L/pulse | 1 L/pulse | 2 L/pulse | |||
Operating fluid temperature | 0 to 90°C (No freezing and condensation) | 0 to 70°C (No freezing and condensation) | ||||||
Display unit | Instantaneous flow rate L/min, accumulated flow rate L | |||||||
Accuracy | Display value: ±3% F.S. analog output: ±3%F.S. | |||||||
Repeatability | ±2% F.S.^*2) | |||||||
Temperature characteristics | ±5%F.S. (25°C standard) | |||||||
Operating pressure range^*3) | 0 to 1 MPa | |||||||
Pressure resistance^*3) | 1.5 MPa | |||||||
Pressure loss (When there is no flow rate adjustment valve) | 45 kPa or less at the maximum flow rate | 60 kPa or less at the maximum flow rate | ||||||
Accumulated flow rate range^*4) | 99999999.9 L | 999999999 L | ||||||
In 0.1 L increments | In 0.5 L increments | In 1 L increments | ||||||
Switch output | — | NPN or PNP open collector output | ||||||
Maximum load current | 80 mA | |||||||
Maximum applied voltage | 28 V DC | |||||||
Internal voltage drop | NPN: 1 V or less (at load current 80 mA), PNP: 1.5 V or Less (at load current 80 mA) | |||||||
Response time^*2) *5) | 0.5 s / 1 s / 2 s | |||||||
Output protection | Short circuit protection | |||||||
Output mode | Flow rate | Select From Hysteresis Mode, Wind Comparator Mode, Accumulated Output Mode, Accumulated Pulse Output Mode | ||||||
Temperature | Select from Hysteresis Mode or Wind Comparator Mode | |||||||
Analog output | Response time^*6) | 0.5 s / 1 s / 2 s (Links with switch output) | ||||||
Voltage output | Output Voltage: 1 to 5 V output impedance: 1 kΩ | |||||||
Current output | Output current: 4 to 20 mA maximum load impedance: 300 Ω at 12 V DC, 600 Ω at 24 V DC | |||||||
Hysteresis | Variable | |||||||
External input | Dry input: 0.4 V or less (contact or non-contact), input 30 ms or more | |||||||
Display method | 2-screen display (first 4 digits 7 segments, 2-color display, red/green, last 6 digits 11 segments, white), Display update cycle 5 times/sec | |||||||
Operation indicator light | Output 1, output 2: Orange | |||||||
Power supply voltage | DC12 to 24 V±10% | |||||||
Current consumption | 50 mA or less | |||||||
Environmental resistance | Protective structure | IP65 | ||||||
Operating temperature range | 0 to 50°C (No freezing and condensation) | |||||||
Operating humidity range | Operating/stored: 35 to 85% R.H. (no dew condensation allowed) | |||||||
Withstand voltag^*7) | 1,000 V AC for 1 min. between terminals and housing | |||||||
Insulation resistance | 50 MΩ or more (with 500 V DC insulation resistance tester) between live parts and housing | |||||||
Certification, standards, etc. | CE marking, UL (CSA), RoHS | |||||||
Wetted parts material | PPS,SUS304,FKM,SCS13 | |||||||
Lubrication-free specification | ||||||||
Piping diameter^*8) | 3/8 | 3/8,1/2 | 1/2,3/4 | 3/4,1 | 1 1/4,1 1/2 | |||
W eight | No temperature sensor / no flow rate adjustment valve | 210 g | 260 g | 410 g | 720 g | 890 g | ||
With temperature sensor / no flow rate adjustment valve | 285 g | 335 g | 530 g | 860 g | 1,075 g | |||
No temperature sensor / with flow rate adjustment valve | 310 g | 360 g | 610 g | — | — | |||
With temperature sensor / with flow rate adjustment valve | 385 g | 435 g | 730 g | — | — | |||
When there is a lead with a connector | +85 g |
*1) Measurement is possible if the fluid does not corrode the wetted parts and the viscosity is 3 mPa·s [3cP] or less. Please note that depending on the type of fluid, the internal packing may shrink or swell, causing water leakage.
*2) When 0.5 s is selected for the response time of the switch output, the repeatability is ±3% F.S.
*3) The operating pressure range and pressure resistance change depending on the fluid temperature. Please refer to the graph on p. 8.
*4) Clear when the power supply is turned off. It is possible to select the hold function.
(Selectable at 2-minute intervals or 5-minute intervals)
If you select the 5-minute interval, the lifespan of the storage element (electronic component) is limited to 1 million times (5 minutes × 1 million times = 5 million minutes = approx. 9.5 years when energized for 24 hours), so if you use the hold function, please use it within the lifespan after calculating the lifespan from the usage conditions.
*5) Response time when the set value is set to 90% for the step input.
(In the case of temperature sensor output, it will be 7 s.)
*6) Response time until the value reaches 90% for the step input.
(In the case of analog output of the temperature sensor, it will be 7 s.)
*7) 250 V AC with a temperature sensor.
*8) If the pipe diameter or pipe flow path is narrowed, the specifications may not be satisfied.
*9) Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.
Part number | PF3W504 | PF3W520 | PF3W540 | PF3W511 | PF3W521 | ||
---|---|---|---|---|---|---|---|
Compatible fluid | Water and ethylene glycol aqueous solution (viscosity 3 mPa·s [3cP] or less)^*1) | ||||||
Detection method | Karman vortex type | ||||||
Rated flow range | 0.5 to 4 L/min | 2 to 16 L/min | 5 to 40 L/min | 10 to 100 L/min | 50 to 250 L/min | ||
Operating fluid temperature | 0 to 90°C (No freezing and condensation) | 0 to 70°C (No freezing and condensation) | |||||
Accuracy | ±3%F.S. | ||||||
Repeatability | ±2%F.S. | ||||||
Temperature characteristics | ±5%F.S. (25°C standard) | ||||||
Operating pressure range^*2) | 0 to 1 MPa^*2) | ||||||
Pressure resistance^*2) | 1.5 MPa | ||||||
Pressure loss (When there is no flow rate adjustment valve) | 45 kPa or less at maximum flow rate | 60 kPa or less at maximum flow rate | |||||
Analog output | Response time^*3) | 1 s | |||||
Voltage output | Output Voltage: 1 to 5 V output impedance: 1 kΩ | ||||||
Current output | Output current: 4 to 20 mA maximum load impedance: 300 Ω at 12 V DC, 600 Ω at 24 V DC | ||||||
Operation indicator light | For power supply check, flow rate indicator (blinking speed changes according to flow rate), other error display | ||||||
Power supply voltage | DC12 to 24 V±10% | ||||||
Current consumption | 30 mA or less | ||||||
Environmental resistance | Protective structure | IP65 | |||||
Operating temperature range | 0 to 50°C (No freezing and condensation) | ||||||
Operating humidity range | Operating/stored: 35 to 85%R.H. (no dew condensation allowed) | ||||||
Withstand voltage^*4) | 1,000 V AC for 1 min. between terminals and housing | ||||||
Insulation resistance | 50 MΩ or more (with 500 V DC insulation resistance tester) between live parts and housing | ||||||
Certification, standards, etc. | CE marking, UL (CSA), RoHS | ||||||
Wetted parts material | PPS,SUS304,FKM,SCS13 | ||||||
Lubrication-free specification | |||||||
Piping diameter^*5) | 3/8 | 3/8,1/2 | 1/2,3/4 | 3/4,1 | 1 1/4,1 1/2 | ||
W eight | No temperature sensor / no flow rate adjustment valve | 195 g | 245 g | 395 g | 705 g | 875 g | |
With temperature sensor / no flow rate adjustment valve | 270 g | 320 g | 515 g | 840 g | 1,060 g | ||
No temperature sensor / with flow rate adjustment valve | 295 g | 345 g | 595 g | — | — | ||
With temperature sensor / with flow rate adjustment valve | 370 g | 415 g | 715 g | — | — | ||
When there is a lead with a connector | +85 g |
*1) Measurement is possible if the fluid does not corrode the wetted parts and the viscosity is 3 mPa·s [3cP] or less. Please note that depending on the type of fluid, the internal packing may shrink or swell, causing water leakage.
*2) The operating pressure range and pressure resistance change depending on the fluid temperature. Please refer to the graph below.
*3) Response time until the value reaches 90% for the step input.
(In the case of analog output of the temperature sensor, it will be 7 s.)
*4) 250 V AC with a temperature sensor.
*5) If the pipe diameter or pipe flow path is narrowed, the specifications may not be satisfied.
*6) Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.
Conductor | Nominal cross-sectional area | AWG23 |
---|---|---|
Outer Diameter | Approx. 0.7 mm | |
Insulator | Materials | Heat-resistant PVC |
Outer Diameter | Approx. 1.1 mm | |
Hue | Brown / white / black / blue | |
Sheath | Materials | Heat and oil resistant PVC |
Overall Diameter | ⌀4 |
Part Number |
---|
PF3W740S-F06-BTN-M |
PF3W740S-F06-ETN-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pressure Type | Pressure Resistant (MPa) | Flow Rate Type | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Acquired Standards | Protection Structure | Bracket | Lead Wire | Calibration Certificate included | Flow rate control valve | Temperature Sensors | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Unit Specifications (Temperature) | Custom-made Specifications | Rating Flow Range (L/min) | Details Type | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | [Flow Switches] Flow Switch for Water | Water | 10~Less than 50 | [Integrated Type] Display Integrated | PNP Open Collector | - | Female Thread | [G] G | [3/4] 3/4 | Standard | 1.5 | Standard | - | 35~85 | 1 | 2 | - | DC | [12~24] 12 to 24 ±10% | 2-way | Resin + Metal | Presence | Digital | Presence | CE | IP65 | None | No lead wire with M8 connector | Without calibration certificate | Available | With temperature sensor | L/min | L | °C | None | 5 to 40 | - | None | None | ||
- | 1 Piece(s) | Quote | - | [Flow Switches] Flow Switch for Water | Water | 10~Less than 50 | [Integrated Type] Display Integrated | PNP Open Collector / Analog | Voltage | Female Thread | [G] G | [3/4] 3/4 | Standard | 1.5 | Standard | - | 35~85 | 1 | 2 | [DC1-5V] 1-5V | DC | [12~24] 12 to 24 ±10% | 2-way | Resin + Metal | Presence | Digital | Presence | CE | IP65 | None | No lead wire with M8 connector | Without calibration certificate | Available | With temperature sensor | L/min | L | °C | None | 5 to 40 | - | None | None |