(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Digital flow switch for energy-saving management.
[Features]
· Supports 3-color, 2-screen display and has good visibility.
· Flow rate range expanded.
· Compact and space-saving.
· Rotatable display: Counterclockwise 90° / clockwise 225°.
· Shunt structure.
· Response time: Can be selected from 50 msec (0.05 sec) / 0.1 sec / 0.5 sec / 1.0 sec / 2.0 sec.
· Grease-free.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.
Part Number |
---|
PFMC7102-04-D |
PFMC7102-04-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Unit Specifications | Bracket | Lead Wire | Calibration Certificate included | Rating Flow Range (L/min) | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,566,160 VND | 1 Piece(s) | 31 Day(s) | - | NPN Open Collector / Analog | Current | [Rc (R)] Rc | [1/2] 1/2 | 1 | 2 | - | With unit conversion function | None | Includes lead wire with M8 connector (3 m) | N/A | 10 to 1,000 | None | 4 to 20 | ||
9,618,000 VND | 1 Piece(s) | 32 Day(s) | - | PNP Open Collector / Analog | Current | [Rc (R)] Rc | [1/2] 1/2 | 1 | 2 | - | With unit conversion function | None | Includes lead wire with M8 connector (3 m) | N/A | 10 to 1,000 | None | 4 to 20 |
Loading...Tải…
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas | Flow Rate Range (Max. Value)(L/min) | 500~Less than 5000 |
---|---|---|---|---|---|
Sensor, Monitor Structure | Display Integrated | Pipe Port Type | Female Thread | Pressure Type | Standard |
Pressure Resistant(MPa) | 1.2 | Flow Rate Type | Standard | Operating Humidity Range(%) | 35::85 |
Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% | Pipe Connection Direction | 2-way |
Liquid contact parts material | Resin + Metal | Mounting Holes | Presence | Display | Digital |
Lamp | Presence | Acquired Standards | CE | Protection Structure | IP65 |