(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Color Display Digital Flow Switch PFMC Series (Part Number)

3-Color Display Digital Flow Switch PFMC Series
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Digital flow switch for energy-saving management.
[Features]
· Supports 3-color, 2-screen display and has good visibility.
· Flow rate range expanded.
· Compact and space-saving.
· Rotatable display: Counterclockwise 90° / clockwise 225°.
· Shunt structure.
· Response time: Can be selected from 50 msec (0.05 sec) / 0.1 sec / 0.5 sec / 1.0 sec / 2.0 sec.
· Grease-free.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.

Part Number
PFMC7501-N04-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote 10NPN Open Collector / AnalogVoltage[NPT] NPT[1/2] 1/212[DC1-5V] 1-5VWith unit conversion functionNoneIncludes lead wire with M8 connector (3 m)N/A5 to 500NoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch Fluid Type Air / Nitrogen Gas Flow Rate Range (Max. Value)(L/min) 500~Less than 5000
Sensor, Monitor Structure Display Integrated Pipe Port Type Female Thread Pressure Type Standard
Pressure Resistant(MPa) 1.2 Flow Rate Type Standard Operating Humidity Range(%) 35::85
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Pipe Connection Direction 2-way
Liquid contact parts material Resin + Metal Mounting Holes Presence Display Digital
Lamp Presence Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part PFMC7501-N04-C in the 3-Color Display Digital Flow Switch PFMC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFMC7501-N04-C trong chuỗi 3-Color Display Digital Flow Switch PFMC Series.

Products like this...

Part Number
PFMC7102-04-AN
PFMC7102-04-B
PFMC7102-04-B-A
PFMC7501-N04-C-RA
PFMC7501-N04-D
PFMC7501-N04-F-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOutput Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote 10NPN Open Collector-[Rc (R)] Rc[1/2] 1/212-With unit conversion functionNoneNo lead wire with M8 connectorN/A10 to 1,000NoneNone

-

1 Piece(s) Quote -PNP Open Collector-[Rc (R)] Rc[1/2] 1/212-With unit conversion functionNoneIncludes lead wire with M8 connector (3 m)N/A10 to 1,000NoneNone

-

1 Piece(s) Quote -PNP Open Collector-[Rc (R)] Rc[1/2] 1/212-With unit conversion functionNoneIncludes lead wire with M8 connector (3 m)Available10 to 1,000NoneNone

-

1 Piece(s) Quote 10NPN Open Collector / AnalogVoltage[NPT] NPT[1/2] 1/212[DC1-5V] 1-5VWith unit conversion functionWith BracketIncludes lead wire with M8 connector (3 m)Available5 to 500NoneNone

-

1 Piece(s) Quote 10NPN Open Collector / AnalogCurrent[NPT] NPT[1/2] 1/212-With unit conversion functionNoneIncludes lead wire with M8 connector (3 m)N/A5 to 500None4 to 20

-

1 Piece(s) Quote 10PNP Open Collector / AnalogCurrent[NPT] NPT[1/2] 1/212-With unit conversion functionNoneIncludes lead wire with M8 connector (3 m)Available5 to 500None4 to 20