(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-Color Display Digital Flow Switch PFMB7 Series (Part Number)

2-Color Display Digital Flow Switch PFMB7 Series
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
  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Product Description

A digital flow switch for power-saving management.
[Features]
· A single unit can measure a wide range of flow rates.
· Compact and space saving.
· Integrated flow rate control valve.
· Response time: Can be selected from 50 ms (0.05 s) / 0.1 s / 0.5 s / 1.0 s / 2.0 s.
· Grease-free.
· Piping variations.
· Reversible display.
· The digital display allows "visualization" of the flow rate.
· 2-color display with good visibility.
· Can be remote operated with accumulated pulse output.

Part Number
PFMB7501-04-FN-MR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Unit Specifications Lead Wire Calibration Certificate included Flow rate control valve Rating Flow Range
(L/min)
Accessory Option Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote 10500~Less than 5000PNP Open Collector / AnalogCurrentFemale Thread[Rc (R)] Rc[1/2] 1/21.212-2-way-SI unit fixedNo lead wire with connectorWithout calibration certificateNone5 to 500NoneWith BracketNone4 to 20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch Fluid Type Air / Nitrogen Gas Sensor, Monitor Structure Display Integrated
Pressure Type Standard Flow Rate Type Standard Operating Temperature Range(°C) -10::60
Operating Humidity Range(%) 35::85 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Liquid contact parts material Resin + Metal Mounting Holes Presence Display Digital
Lamp Presence Acquired Standards CE Protection Structure IP40

Please check the type/dimensions/specifications of the part PFMB7501-04-FN-MR in the 2-Color Display Digital Flow Switch PFMB7 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFMB7501-04-FN-MR trong chuỗi 2-Color Display Digital Flow Switch PFMB7 Series.

Products like this...

Part Number
PFMB7102-04-A-MA
PFMB7102-04-A-MR
PFMB7102-04-A-MRA
PFMB7501-04-FN-R
PFMB7501-04-FW
PFMB7501-04-FW-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Unit Specifications Lead Wire Calibration Certificate included Flow rate control valve Rating Flow Range
(L/min)
Accessory Option Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote -500~Less than 5000NPN Open Collector-Female Thread[Rc (R)] Rc[1/2] 1/21.212-2-way-SI unit fixedLead wire with connector (2 m)With Calibration CertificateNone10 to 1,000NoneNoneNoneNone

6,820,000 VND

1 Piece(s) 32 Day(s) -500~Less than 5000NPN Open Collector-Female Thread[Rc (R)] Rc[1/2] 1/21.212-2-way-SI unit fixedLead wire with connector (2 m)Without calibration certificateNone10 to 1,000NoneWith BracketNoneNone

-

1 Piece(s) Quote -500~Less than 5000NPN Open Collector-Female Thread[Rc (R)] Rc[1/2] 1/21.212-2-way-SI unit fixedLead wire with connector (2 m)With Calibration CertificateNone10 to 1,000NoneWith BracketNoneNone

-

1 Piece(s) Quote 10500~Less than 5000PNP Open Collector / AnalogCurrentFemale Thread[Rc (R)] Rc[1/2] 1/21.212-2-way-With unit conversion functionNo lead wire with connectorWithout calibration certificateNone5 to 500NoneBracket (for the one without flow rate control valve)None4 to 20

-

1 Piece(s) Quote 10500~Less than 5000PNP Open Collector / AnalogCurrentFemale Thread[Rc (R)] Rc[1/2] 1/21.212-2-way-With unit conversion functionLead wire with connector (2 m)Without calibration certificateNone5 to 500Rubber cover for connector (Silicone rubber)NoneNone4 to 20

-

1 Piece(s) Quote 10500~Less than 5000PNP Open Collector / AnalogCurrentFemale Thread[Rc (R)] Rc[1/2] 1/21.212-2-way-With unit conversion functionLead wire with connector (2 m)With Calibration CertificateNone5 to 500Rubber cover for connector (Silicone rubber)NoneNone4 to 20