(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-Color Display Digital Flow Switch PFMB7 Series (Part Number)

2-Color Display Digital Flow Switch PFMB7 Series
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
  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Product Description

A digital flow switch for power-saving management.
[Features]
· A single unit can measure a wide range of flow rates.
· Compact and space saving.
· Integrated flow rate control valve.
· Response time: Can be selected from 50 ms (0.05 s) / 0.1 s / 0.5 s / 1.0 s / 2.0 s.
· Grease-free.
· Piping variations.
· Reversible display.
· The digital display allows "visualization" of the flow rate.
· 2-color display with good visibility.
· Can be remote operated with accumulated pulse output.

Part Number
PFMB7202-06-A-MRA
PFMB7202-06-C-MRA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Input Points Number of Output Points Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Unit Specifications Lead Wire Calibration Certificate included Flow rate control valve Rating Flow Range
(L/min)
Accessory Option Output Specification Analog Current Output
(mA)

-

1 Piece(s) Quote -500~Less than 5000NPN Open Collector-Female Thread[Rc (R)] Rc[3/4] 3/41.212-2-way-SI unit fixedLead wire with connector (2 m)With Calibration CertificateNone20 to 2,000NoneWith BracketNoneNone

-

1 Piece(s) Quote 10500~Less than 5000NPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[3/4] 3/41.212[DC1-5V] 1-5V2-way-SI unit fixedLead wire with connector (2 m)With Calibration CertificateNone20 to 2,000NoneWith BracketNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch Fluid Type Air / Nitrogen Gas Sensor, Monitor Structure Display Integrated
Pressure Type Standard Flow Rate Type Standard Operating Temperature Range(°C) -10::60
Operating Humidity Range(%) 35::85 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Liquid contact parts material Resin + Metal Mounting Holes Presence Display Digital
Lamp Presence Acquired Standards CE Protection Structure IP40