(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A digital flow switch for power-saving management.
[Features]
· A single unit can measure a wide range of flow rates.
· Compact and space saving.
· Integrated flow rate control valve.
· Response time: Can be selected from 50 ms (0.05 s) / 0.1 s / 0.5 s / 1.0 s / 2.0 s.
· Grease-free.
· Piping variations.
· Reversible display.
· The digital display allows "visualization" of the flow rate.
· 2-color display with good visibility.
· Can be remote operated with accumulated pulse output.
Part Number |
---|
PFMB7201-F02-B-M |
PFMB7201-F02-E-M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pressure Resistant (MPa) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Pipe Connection Direction | Connecting Tube Diameter | Unit Specifications | Lead Wire | Calibration Certificate included | Flow rate control valve | Rating Flow Range (L/min) | Accessory | Option | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 100~Less than 500 | PNP Open Collector | - | Female Thread | [G] G | [1/4] 1/4 | 1 | 1 | 2 | - | 2-way | - | SI unit fixed | Lead wire with connector (2 m) | Without calibration certificate | None | 2 to 200 | None | None | None | None | ||
- | 1 Piece(s) | Quote | - | 100~Less than 500 | PNP Open Collector / Analog | Voltage | Female Thread | [G] G | [1/4] 1/4 | 1 | 1 | 2 | [DC1-5V] 1-5V | 2-way | - | SI unit fixed | Lead wire with connector (2 m) | Without calibration certificate | None | 2 to 200 | None | None | None | None |
Loading...Tải…
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas | Sensor, Monitor Structure | Display Integrated |
---|---|---|---|---|---|
Pressure Type | Standard | Flow Rate Type | Standard | Operating Temperature Range(°C) | -10::60 |
Operating Humidity Range(%) | 35::85 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Liquid contact parts material | Resin + Metal | Mounting Holes | Presence | Display | Digital |
Lamp | Presence | Acquired Standards | CE | Protection Structure | IP40 |