(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series (Part Number)

2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Repeatability: ±1%F.S.
· Grease-free.
· Indicator function.
· Abundant piping variations.

Part Number
PFM511-02L-1-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Lead Wire Handling Instructions Calibration Certificate included Flow rate control valve Custom-made Specifications Rating Flow Range
(L/min)
Accessory Option Analog Current Output
(mA)

-

1 Piece(s) Quote -100~Less than 500VoltageFemale Thread[Rc (R)] Rc[1/4] 1/4-10~60[DC1-5V] 1-5VBack-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone2 to 100 (50)NoneNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch Fluid Type Air / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Separated sensor
Output Method Analog Pressure Resistant(MPa) 1 Flow Rate Type Standard
Operating Humidity Range(%) 35::85 Number of Input Points 2 Number of Output Points 1
Power Supply Type DC Power Supply Voltage(V) 24±10% Liquid contact parts material Resin + Metal
Mounting Holes Presence Display Analog Lamp Presence
Liquid contact parts seal material Fluorine Rubber Acquired Standards CE Protection Structure IP40

Please check the type/dimensions/specifications of the part PFM511-02L-1-N in the 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFM511-02L-1-N trong chuỗi 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series.

Products like this...

Part Number
PFM510-01-1-N
PFM510-01-1-N-W
PFM510-01-1-T
PFM511-02L-1-T
PFM511-02L-2-Z
PFM511-C6-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Lead Wire Handling Instructions Calibration Certificate included Flow rate control valve Custom-made Specifications Rating Flow Range
(L/min)
Accessory Option Analog Current Output
(mA)

-

1 Piece(s) Quote -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone0.2 to 10 (5)NoneNoneNone

-

1 Piece(s) Quote -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone0.2 to 10 (5)Rubber cover for connector part (silicone rubber)NoneNone

4,759,000 VND

1 Piece(s) 32 Day(s) -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone0.2 to 10 (5)NonePanel-mount adapter (for the one without flow rate control valve)None

-

1 Piece(s) Quote 10100~Less than 500VoltageFemale Thread[Rc (R)] Rc[1/4] 1/4-[DC1-5V] 1-5VBack-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone2 to 100 (50)NonePanel-mount adapter (for the one without flow rate control valve)None

-

1 Piece(s) Quote 10100~Less than 500CurrentFemale Thread[Rc (R)] Rc[1/4] 1/4--Back-No lead wire with connectorWith Instruction Manual (Japanese and English)Without calibration certificateNoneNone2 to 100 (50)NoneNone4 to 20

4,428,000 VND

1 Piece(s) 32 Day(s) -100~Less than 500Voltage[One-Touch Couplings] One-Touch Couplings (Straight)---10~60[DC1-5V] 1-5V2-way6With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone2 to 100 (50)NoneNoneNone