(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series (Part Number)

2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Repeatability: ±1%F.S.
· Grease-free.
· Indicator function.
· Abundant piping variations.

Part Number
PFM525-01-1-N-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Lead Wire Handling Instructions Calibration Certificate included Flow rate control valve Custom-made Specifications Rating Flow Range
(L/min)
Accessory Option Analog Current Output
(mA)

-

1 Piece(s) Quote -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone0.5 to 25 (12.5)NoneBracket (for the one without flow rate control valve)None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switch Fluid Type Air / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Separated sensor
Output Method Analog Pressure Resistant(MPa) 1 Flow Rate Type Standard
Operating Humidity Range(%) 35::85 Number of Input Points 2 Number of Output Points 1
Power Supply Type DC Power Supply Voltage(V) 24±10% Liquid contact parts material Resin + Metal
Mounting Holes Presence Display Analog Lamp Presence
Liquid contact parts seal material Fluorine Rubber Acquired Standards CE Protection Structure IP40

Please check the type/dimensions/specifications of the part PFM525-01-1-N-R in the 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFM525-01-1-N-R trong chuỗi 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series.

Products like this...

Part Number
PFM510-01-1-N
PFM510-01-1-N-W
PFM510-01-1-T
PFM525-01-1-W
PFM525-01-1-WR
PFM525-01-2-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFlow Rate Range (Max. Value)
(L/min)
Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Pipe Connection Direction Connecting Tube Diameter Lead Wire Handling Instructions Calibration Certificate included Flow rate control valve Custom-made Specifications Rating Flow Range
(L/min)
Accessory Option Analog Current Output
(mA)

-

1 Piece(s) Quote -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone0.2 to 10 (5)NoneNoneNone

-

1 Piece(s) Quote -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone0.2 to 10 (5)Rubber cover for connector part (silicone rubber)NoneNone

4,759,000 VND

1 Piece(s) 32 Day(s) -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone0.2 to 10 (5)NonePanel-mount adapter (for the one without flow rate control valve)None

-

1 Piece(s) Quote -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone0.5 to 25 (12.5)Rubber cover for connector part (silicone rubber)NoneNone

-

1 Piece(s) Quote -10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[DC1-5V] 1-5V2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone0.5 to 25 (12.5)Rubber cover for connector part (silicone rubber)Bracket (for the one without flow rate control valve)None

4,962,000 VND

1 Piece(s) 32 Day(s) -10~Less than 50CurrentFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60-2-way-With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone0.5 to 25 (12.5)NoneBracket (for the one without flow rate control valve)4 to 20