(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Repeatability: ±1%F.S.
· Grease-free.
· Indicator function.
· Abundant piping variations.
Part Number |
---|
PFM510-C6-1-N-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Operating Temperature Range (°C) | Analog Voltage Output (V) | Pipe Connection Direction | Connecting Tube Diameter | Lead Wire | Handling Instructions | Calibration Certificate included | Flow rate control valve | Custom-made Specifications | Rating Flow Range (L/min) | Accessory | Option | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | [DC1-5V] 1-5V | 2-way | 6 | With lead wire with connector (2 m) | No Instruction Manual | Without calibration certificate | None | None | 0.2 to 10 (5) | None | Bracket (for the one without flow rate control valve) | None |
Loading...Tải…
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas / Carbonic Acid Gas / Argon | Sensor, Monitor Structure | Separated sensor |
---|---|---|---|---|---|
Output Method | Analog | Pressure Resistant(MPa) | 1 | Flow Rate Type | Standard |
Operating Humidity Range(%) | 35::85 | Number of Input Points | 2 | Number of Output Points | 1 |
Power Supply Type | DC | Power Supply Voltage(V) | 24±10% | Liquid contact parts material | Resin + Metal |
Mounting Holes | Presence | Display | Analog | Lamp | Presence |
Liquid contact parts seal material | Fluorine Rubber | Acquired Standards | CE | Protection Structure | IP40 |
Please check the type/dimensions/specifications of the part PFM510-C6-1-N-R in the 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PFM510-C6-1-N-R trong chuỗi 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series.
Part Number |
---|
PFM510-01-1-N |
PFM510-01-1-N-W |
PFM510-01-1-T |
PFM510-C6-1-N-T |
PFM510-C6-1-N-W |
PFM510-C6-1-N-Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Flow Rate Range (Max. Value) (L/min) | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Operating Temperature Range (°C) | Analog Voltage Output (V) | Pipe Connection Direction | Connecting Tube Diameter | Lead Wire | Handling Instructions | Calibration Certificate included | Flow rate control valve | Custom-made Specifications | Rating Flow Range (L/min) | Accessory | Option | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | No Instruction Manual | Without calibration certificate | None | None | 0.2 to 10 (5) | None | None | None | ||
- | 1 Piece(s) | Quote | - | 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | No Instruction Manual | Without calibration certificate | None | None | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | None | None | ||
4,759,000 VND | 1 Piece(s) | 32 Day(s) | - | 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | Without calibration certificate | None | None | 0.2 to 10 (5) | None | Panel-mount adapter (for the one without flow rate control valve) | None | ||
- | 1 Piece(s) | Quote | - | 10~Less than 50 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | -10~60 | [DC1-5V] 1-5V | 2-way | 6 | With lead wire with connector (2 m) | No Instruction Manual | Without calibration certificate | None | None | 0.2 to 10 (5) | None | Panel-mount adapter (for the one without flow rate control valve) | None | ||
- | 1 Piece(s) | Quote | 10 | 10~Less than 50 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | [DC1-5V] 1-5V | 2-way | 6 | With lead wire with connector (2 m) | No Instruction Manual | Without calibration certificate | None | None | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | None | None | ||
- | 1 Piece(s) | Quote | - | 10~Less than 50 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | -10~60 | [DC1-5V] 1-5V | 2-way | 6 | No lead wire with connector | No Instruction Manual | Without calibration certificate | None | None | 0.2 to 10 (5) | None | None | None |