(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
FRL unit with single-action installation and removal of the pressure gauge cover.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
ACG40C external appearance
JIS symbol
Model | ACG20C | ACG30C | ACG40C | |
---|---|---|---|---|
Components | Air Filter | AF20 | AF30 | AF40 |
Mist Separator | AFM20 | AFM30 | AFM40 | |
Regulator | ARG20 | ARG30 | ARG40 | |
Connection port size | 1/8 1/4 | 1/4 3/8 | 1/4 3/8 1/2 | |
Fluid | Air | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Set Pressure Range | 0.05 to 0.85 MPa | |||
Rated Flow (L/min [ANR])*1 | 200 | 450 | 1,100 | |
Relief pressure | Set pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR]) | |||
Ambient and fluid temperature | -5 to 60°C (no freezing) | |||
Filtration | AF: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%) | |||
Oil Mist Density in the Outlet Side | Max 1.0 mg/m3(ANR) (≈ 0.8 ppm)*2*3 | |||
Construction: Regulator | Relieving type | |||
Bowl material | Polycarbonate | |||
Bowl guard | Semi-standard | Standard Equipment | ||
Weight (kg) | 0.53 | 1.06 | 1.89 |
*1: Conditions: Mist separator inlet pressure is 0.7 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
Note 2) At compressor discharge concentration 30 mg/m3 (ANR)
*3: The bowl O-ring and other O-rings use a small amount of grease.
ACG20C standard specifications
ACG30C, ACG40C standard specifications
(Unit: mm)
Model | Connection port size | Standard specification | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | N | P | Bracket mounting dimensions | |||||||||||
E | F | G | H1 | H2 | J | K | L | øL | M | ||||||||
ACG20C | 1/8, 1/4 | 126 | 87 | 29 | 60 | 2.5 | 28.5 | 41.5 | 43 | 30 | 24 | * | * | * | * | 5.5 | 3.2 |
ACG30C | 1/4, 3/8 | 167 | 115 | 41 | 80 |
Part Number |
---|
ACG30C-03CG1-R |
ACG30C-03DG1-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Size of Body | Set Pressure | Regulator Handle Orientation | Pressure Unit | Attachment | Drain guide |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc3/8 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | 0.05 to 0.85 MPa | Downward | MPa | None | None | ||
- | 1 Piece(s) | Quote | - | Rc3/8 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | 0.05 to 0.85 MPa | Downward | MPa | None | None |
Loading...Tải…
Regulator Unit Combination | Air Filter + Mist Separator + Regulator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Pressure Gauge | Embedded Type Pressure Gauge |