(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C (Part Number)

Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

FRL unit with single-action installation and removal of the pressure gauge cover.
[Features]
· Improved visibility of the pressure gauge at various mounting locations.
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

Air Combination, Air Filter + Mist Separator + Regulator, ACG20C, ACG30C, ACG40C Specifications

ACG40C external appearance

ACG40C external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20CACG30CACG40C
ComponentsAir FilterAF20AF30AF40
Mist SeparatorAFM20AFM30AFM40
RegulatorARG20ARG30ARG40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
FluidAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Rated Flow (L/min [ANR])*12004501,100
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
FiltrationAF: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Oil Mist Density in the Outlet SideMax 1.0 mg/m3(ANR) (≈ 0.8 ppm)*2*3
Construction: RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Weight (kg)0.531.061.89

*1: Conditions: Mist separator inlet pressure is 0.7 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
Note 2) At compressor discharge concentration 30 mg/m3 (ANR)
*3: The bowl O-ring and other O-rings use a small amount of grease.

Dimensions

ACG20C standard specifications

ACG20C standard specifications

ACG30C, ACG40C standard specifications

ACG30C, ACG40C standard specifications

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EFGH1H2JKLøLM
ACG20C1/8, 1/41268729602.528.541.5433024****5.53.2
ACG30C1/4, 3/81671154180
Part Number
ACG40C-02CG1-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Regulator Handle Orientation Pressure Unit Attachment Drain guide

-

1 Piece(s) Quote -Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/20.05 to 0.85 MPaDownwardMPaPressure switchNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Air Filter + Mist Separator + Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge

Please check the type/dimensions/specifications of the part ACG40C-02CG1-S in the Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ACG40C-02CG1-S trong chuỗi Air Combination Air Filter + Mist Separator + Regulator ACG20/30/40C.

Products like this...

Part Number
ACG20C-01CG1-R
ACG20C-01CG1-S
ACG20C-01CG1-V
ACG40C-02DG1
ACG40C-02G1
ACG40C-02G1-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Set Pressure Regulator Handle Orientation Pressure Unit Attachment Drain guide

-

1 Piece(s) Quote -Rc1/8[Metal] MetalNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/80.05 to 0.85 MPaDownwardMPaNoneNone

-

1 Piece(s) Quote -Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/80.05 to 0.85 MPaDownwardMPaPressure switchNone

-

1 Piece(s) Quote -Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions1/80.05 to 0.85 MPaDownwardMPaResidual Pressure Relief 3-Port Connection ValveNone

-

1 Piece(s) Quote -Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions1/20.05 to 0.85 MPaDownwardMPaNoneNone

-

1 Piece(s) Quote -Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/20.05 to 0.85 MPaDownwardMPaNoneNone

-

1 Piece(s) Quote -Rc1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/20.05 to 0.85 MPaDownwardMPaPressure switchNone