(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A (Part Number)

Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A
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
  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A Specifications

ACG40A external appearance

ACG40A external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20AACG30AACG40A
ComponentsFilter RegulatorAWG20AWG30AWG40
LubricatorAL20AL30AL40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
FluidAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
Filtration5 μm
Recommended lubricantType 1 turbine oil (ISO VG32)
Construction: Filter RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Sight Dome MaterialPolycarbonate
Weight (kg)0.440.861.55

Dimensions

 

(Unit: mm)

 

ACG20A dimensional drawing

ACG20A dimensional drawing

 

(Unit: mm)

 

ACG30A, ACG40A dimensional drawing

ACG30A, ACG40A dimensional drawing

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EGH1H2JKLøLM
ACG20A1/8, 1/4838791602.52641.530242433125.55.53.2
ACG30A1/4, 3/8110115108.5802.53055413535-14774
ACG40A1/4 / 3/8 / 1/2145147114.5110038
Part Number
ACG30A-F03G1-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Pressure Unit Attachment Drain guide

-

1 Piece(s) Quote -G3/8[Metal] MetalNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Not Provided] No3/8MPaNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge Set Pressure 0.05 to 0.85 MPa

Please check the type/dimensions/specifications of the part ACG30A-F03G1-R in the Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ACG30A-F03G1-R trong chuỗi Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A.

Products like this...

Part Number
ACG20A-01G1-2
ACG20A-01G1-C
ACG20A-01G1-K
ACG30A-N02DG1-Z
ACG30A-N02G1
ACG30A-N02G1-Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Pressure Unit Attachment Drain guide

-

1 Piece(s) Quote -Rc1/8[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaNoneNone

-

1 Piece(s) Quote -Rc1/8[Metal] MetalPresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaNoneNone

-

1 Piece(s) Quote -Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaCheck valveNone

-

1 Piece(s) Quote 10NPT1/4[Metal] MetalPresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions30-NoneNone

-

1 Piece(s) Quote -NPT1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No3/8MPaNoneNone

-

1 Piece(s) Quote -NPT1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No3/8psi, °FNoneNone