(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
ACG40A external appearance
JIS symbol
Model | ACG20A | ACG30A | ACG40A | |
---|---|---|---|---|
Components | Filter Regulator | AWG20 | AWG30 | AWG40 |
Lubricator | AL20 | AL30 | AL40 | |
Connection port size | 1/8 1/4 | 1/4 3/8 | 1/4 3/8 1/2 | |
Fluid | Air | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Set Pressure Range | 0.05 to 0.85 MPa | |||
Relief pressure | Set pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR]) | |||
Ambient and fluid temperature | -5 to 60°C (no freezing) | |||
Filtration | 5 μm | |||
Recommended lubricant | Type 1 turbine oil (ISO VG32) | |||
Construction: Filter Regulator | Relieving type | |||
Bowl material | Polycarbonate | |||
Bowl guard | Semi-standard | Standard Equipment | ||
Sight Dome Material | Polycarbonate | |||
Weight (kg) | 0.44 | 0.86 | 1.55 |
(Unit: mm)
ACG20A dimensional drawing
(Unit: mm)
ACG30A, ACG40A dimensional drawing
(Unit: mm)
Model | Connection port size | Standard specification | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | N | P | Bracket mounting dimensions | ||||||||||
E | G | H1 | H2 | J | K | L | øL | M | ||||||||
ACG20A | 1/8, 1/4 | 83 | 87 | 91 | 60 | 2.5 | 26 | 41.5 | 30 | 24 | 24 | 33 | 12 | 5.5 | 5.5 | 3.2 |
ACG30A | 1/4, 3/8 | 110 | 115 | 108.5 | 80 | 2.5 | 30 | 55 | 41 | 35 | 35 | - | 14 | 7 | 7 | 4 |
ACG40A | 1/4 / 3/8 / 1/2 | 145 | 147 | 114.5 | 110 | 0 | 38 |
Part Number |
---|
ACG40A-03G1 |
ACG40A-03G1-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Size of Body | Pressure Unit | Attachment | Drain guide |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/2 | MPa | None | None | ||
- | 1 Piece(s) | Quote | - | Rc3/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/2 | MPa | None | None |
Loading...Tải…
Regulator Unit Combination | Filter Regulator + Lubricator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Pressure Gauge | Embedded Type Pressure Gauge | Set Pressure | 0.05 to 0.85 MPa |