(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
AC40A-B external appearance
JIS symbol
Model | AC20A-B | AC30A-B | AC40A-B | AC40A-06-B | AC50A-B | AC60A-B | |
---|---|---|---|---|---|---|---|
Components | Filter regulator [AW] | AW20-B | AW30-B | AW40-B | AW40-06-B | AW60-B | AW60-B |
Lubricator [AL] | AL20-A | AL30-A | AL40-A | AL40-06-A | AL50-A | AL60-A | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | 3/4, 1 | 1 | |
Pressure Gauge Connection Port Size [AW]*1 | 1/8 | ||||||
Fluid | Air | ||||||
Ambient temperature and working fluid temperature Note 2) | --5 to +60°C (no freezing) | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Set Pressure Range [AW] | 0.05 to 0.85 MPa | ||||||
Filtration [AW] | 5 μm | ||||||
Recommended Lubricant [AL] | Type 1 turbine oil (ISO VG32) | ||||||
Bowl Material [AW/AL] | Polycarbonate | ||||||
Bowl Guard [AW/AL] | Semi-standard (steel) | Standard equipment (polycarbonate) | |||||
Structure [AW] | Relieving type | ||||||
Weight (kg) | 0.33 | 0.63 | 1.15 | 1.25 | 3.21 | 3.36 |
*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
AC20A-B dimensional drawing
AC30A-B to AC60A-B dimensional drawing
(Unit: mm)
Model | Standard specification | |||||||
---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B | C | E | F | G | |
AC20A-B | 1/8, 1/4 | 1/8 | 83.2 | 87.6 | 72.4 | - | 41.6 | 60 |
AC30A-B | 1/4, 3/8 | 1/8 | 110.2 | 115.1 | 85.6 | 30 | 55.1 | 80 |
AC40A-B | 1/4 / 3/8 / 1/2 | 1/8 | 145.2 | 147.1 | 91.7 | 38.4 | 72.6 | 110 |
AC40A-06-B | 3/4 | 1/8 | 155.2 | 149.1 | 93.2 | 38.4 | 77.6 | 110 |
AC50A-B | 3/4, 1 | 1/8 |
Part Number |
---|
AC30A-02CE-R-B |
AC30A-02CM-R-B |
AC30A-02DE-R-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Max. Operating Pressure (MPa) | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc1/4 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | - | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 30 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | - | ||
- | 1 Piece(s) | Quote | - | Rc1/4 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | - |
Loading...Tải…
Regulator Unit Combination | Filter Regulator + Lubricator | Filter, Filtration Level | 5μm | Operating Environment | Air powered tools |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air |