(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series (Part Number)

Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
・ Improved visibility and environmental resistance
· The transparent case guard covers the entire circumference of the case.
· The inside can be seen from all angles (360°).
・ Protects the case from the external environment and improves safety
・ Improved workability
・ By integrating the element and the case, the element can be replaced at hand.
・ Reduction of maintenance space

Air Combination, Air Filter + Regulator + Lubricator, AC20-B to AC60-B Specifications

AC40-B external appearance

AC40-B external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelAC20-BAC25-BAC30-BAC40-BAC40-06-BAC50-BAC55-BAC60-B
ComponentsAir filter [AF]AF20-AAF30-AAF30-AAF40-AAF40-06-AAF50-AAF60-AAF60-A
Regulator [AR]AR20-BAR25-BAR30-BAR40-BAR40-06-BAR50-BAR50-BAR60-B
Lubricator [AL]AL20-AAL30-AAL30-AAL40-AAL40-06-AAL50-AAL60-AAL60-A
Port size1/8, 1/41/4, 3/81/4, 3/81/4 / 3/8 / 1/23/43/4, 111
Pressure Gauge Connection Port Size [AR]*11/8
FluidAir
Ambient temperature and working fluid temperature Note 2)--5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range [AR]0.05 to 0.85 MPa
Filtration [AF]5 μm
Recommended Lubricant [AL]Type 1 turbine oil (ISO VG32)
Bowl Material [AF/AL]Polycarbonate
Bowl Guard [AF/AL]Semi-standard (steel)Standard equipment (polycarbonate)
Construction [AR]Relieving type
Weight (kg)0.390.700.781.391.533.433.713.76

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.

Dimensions

AC20-B dimensional drawing

AC20-B dimensional drawing

AC25-B to AC60-B dimensional drawing

AC25-B to AC60-B dimensional drawing

 

(Unit: mm)

 

ModelStandard specification
P1P2ABCEFGJ
AC20-B1/8, 1/41/8126.487.635.9-41.66028.5
AC25-B1/4, 3/81/8167.4115.138.1
Part Number
AC50-10CE1-2-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer Made to order specifications

-

1 Piece(s) Quote -Rc1[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Pressure Switch] Digital pressure switch50NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachmentNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator Unit Combination Air Filter + Regulator + Lubricator Filter, Filtration Level 5μm Operating Environment Air powered tools
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part AC50-10CE1-2-B in the Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AC50-10CE1-2-B trong chuỗi Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series.

Products like this...

Part Number
AC20-01-3-B
AC20-01-B
AC20-01-K-B
AC50-10CE1-3-B
AC50-10CG-2-B
AC50-10CG-23-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer Made to order specifications

-

1 Piece(s) Quote 10Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20NoneNoneNone0.05 to 0.85 MPaWith drain cockLubricator with drain cockMPaNo attachmentNone

2,375,000 VND

1 Piece(s) 32 Day(s) -Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachmentNone

-

1 Piece(s) Quote -Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge20YesNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachmentNone

-

1 Piece(s) Quote 10Rc1[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Pressure Switch] Digital pressure switch50NoneNoneNone0.05 to 0.85 MPaWith drain cockLubricator with drain cockMPaNo attachmentNone

-

1 Piece(s) Quote -Rc1[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)50NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachmentNone

-

1 Piece(s) Quote -Rc1[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)50NoneNoneNone0.05 to 0.85 MPaWith drain cockLubricator with drain cockMPaNo attachmentNone