(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Improved visibility and environmental resistance
· The transparent case guard covers the entire circumference of the case.
· The inside can be seen from all angles (360°).
・ Protects the case from the external environment and improves safety
・ Improved workability
・ By integrating the element and the case, the element can be replaced at hand.
・ Reduction of maintenance space
AC40-B external appearance
JIS symbol
Model | AC20-B | AC25-B | AC30-B | AC40-B | AC40-06-B | AC50-B | AC55-B | AC60-B | |
---|---|---|---|---|---|---|---|---|---|
Components | Air filter [AF] | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A | AF50-A | AF60-A | AF60-A |
Regulator [AR] | AR20-B | AR25-B | AR30-B | AR40-B | AR40-06-B | AR50-B | AR50-B | AR60-B | |
Lubricator [AL] | AL20-A | AL30-A | AL30-A | AL40-A | AL40-06-A | AL50-A | AL60-A | AL60-A | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | 3/4, 1 | 1 | 1 | |
Pressure Gauge Connection Port Size [AR]*1 | 1/8 | ||||||||
Fluid | Air | ||||||||
Ambient temperature and working fluid temperature Note 2) | --5 to +60°C (no freezing) | ||||||||
Proof pressure | 1.5 MPa | ||||||||
Maximum operating pressure | 1.0 MPa | ||||||||
Set Pressure Range [AR] | 0.05 to 0.85 MPa | ||||||||
Filtration [AF] | 5 μm | ||||||||
Recommended Lubricant [AL] | Type 1 turbine oil (ISO VG32) | ||||||||
Bowl Material [AF/AL] | Polycarbonate | ||||||||
Bowl Guard [AF/AL] | Semi-standard (steel) | Standard equipment (polycarbonate) | |||||||
Construction [AR] | Relieving type | ||||||||
Weight (kg) | 0.39 | 0.70 | 0.78 | 1.39 | 1.53 | 3.43 | 3.71 | 3.76 |
*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
AC20-B dimensional drawing
AC25-B to AC60-B dimensional drawing
(Unit: mm)
Model | Standard specification | ||||||||
---|---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B | C | E | F | G | J | |
AC20-B | 1/8, 1/4 | 1/8 | 126.4 | 87.6 | 35.9 | - | 41.6 | 60 | 28.5 |
AC25-B | 1/4, 3/8 | 1/8 | 167.4 | 115.1 | 38.1 |
Part Number |
---|
AC30-03E1-3-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | T shape spacer | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc3/8 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 30 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Lubricator with drain cock | MPa | No attachment | None |
Loading...Tải…
Regulator Unit Combination | Air Filter + Regulator + Lubricator | Filter, Filtration Level | 5μm | Operating Environment | Air powered tools |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
Please check the type/dimensions/specifications of the part AC30-03E1-3-B in the Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AC30-03E1-3-B trong chuỗi Air Combination, Air Filter + Regulator + Lubricator AC20-B to AC60-B Series.
Part Number |
---|
AC20-01-3-B |
AC20-01-B |
AC20-01-K-B |
AC30-03E1-B |
AC30-03E1-KV-6-B |
AC30-03E1-R-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | T shape spacer | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Rc1/8 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Lubricator with drain cock | MPa | No attachment | None | ||
2,375,000 VND | 1 Piece(s) | 32 Day(s) | - | Rc1/8 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | None | ||
- | 1 Piece(s) | Quote | - | Rc1/8 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | Yes | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | None | ||
5,166,000 VND | 1 Piece(s) | 32 Day(s) | - | Rc3/8 | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 30 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | None | ||
- | 1 Piece(s) | Quote | - | Rc3/8 | [Plastic] Nylon Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 30 | Yes | None | Yes | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | None | ||
- | 1 Piece(s) | Quote | 10 | Rc3/8 | [Plastic] Polycarbonate Case | Presence | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital pressure switch | 30 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | None |