(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
Available with a variety of one-touch fitting sizes.
· 2 types of mounting method available.
& nbspDirect mounting.
& nbspDIN rail mounting.
· Backflow function equipped as standard.
Direct mounting external appearance
External appearance without pressure gauge
External appearance with pressure gauge
Relief type JIS symbol
Non-relief type JIS symbol
Model | ARM5B | |
---|---|---|
Regulator construction | Direct acting | |
Working principle (pressure receiving method) | Piston type | |
Relief mechanism | Standard | Relieving type |
Semi-standard | Non-relieving type | |
Backflow function | Yes (unbalanced type) | |
IN side tubing outer diameter | ø4 (outer diameter 4 mm), ø6 (outer diameter 6 mm), ø5/32" (outer diameter 5/32"), ø1/4" (outer diameter 1/4") | |
OUT side tubing outer diameter | ø4 (outer diameter 4 mm), ø6 (outer diameter 6 mm), ø5/32" (outer diameter 5/32"), ø1/4" (outer diameter 1/4") | |
Proof pressure | 1.5 MPa | |
Maximum operating pressure | 1.0 MPa | |
Set Pressure Range | Standard | 0.05 to 0.7 MPa |
Semi-standard | 0.05 to 0.35 MPa (low-pressure type) | |
Fluid | Air | |
Ambient and fluid temperature | 5 to 60°C |
ARM5BA-306 pressure characteristics
Conditions
ARM5BA-306-1 pressure characteristics
Conditions
(Unit: mm)
ARM5BA Individual Supply Type (direct mounting) dimensional drawing
*The Max. dimension is the length when the regulator knob (handle) is unlocked
(Unit: mm)
Fitting size | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Straight | Elbow | Elbow | Elbow | |
R | S | T | U | V | W | X | Y | |
ø4 (diameter 4 mm), ø5/32 (diameter 5/32 inch) | 2.5 | 6 | 11 | 35.5 | 2.5 | 6 | 11 | 35.5 |
ø6 (diameter 6 mm) | 3 | 6.5 | 11 | 36 | 3 | 6.5 | 11 | 36 |
ø1/4 (diameter 1/4 mm) | 6.5 | 6 | 11.5 | 38.5 | 6.5 | 6 | 11.5 | 38.5 |
(Unit: mm)
ARM5BB Individual Supply Type (DIN rail mounting) dimensional drawing
(Unit: mm)
Fitting size | IN side | OUT side | ||||||
---|---|---|---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Straight | Elbow | Elbow | Elbow | |
R | S | T | U | V | W | X | Y | |
ø4 (diameter 4 mm), ø5/32 (diameter 5/32 inch) | 2.5 | 6 | 11 | 37.5 | 2.5 | 6 | 11 | 37.5 |
ø6 (diameter 6 mm) | 3 | 6.5 | 11 | 38 | 3 | 6.5 | 11 | 38 |
ø1/4 (diameter 1/4 mm) | 6.5 | 6 | 11.5 | 40.5 | 6.5 | 6 | 11.5 | 40.5 |
(Unit: mm)
Number of stations | DIN rail part no. | L2 dimension |
---|---|---|
1 | VVQ1000-90-6 | 85.5 |
2 | VVQ1000-90-7 | 98 |
3 | VVQ1000-90-8 | 110.5 |
4 | VVQ1000-90-9 | 123 |
5 | VVQ1000-90-10 | 135.5 |
6 | VVQ1000-90-12 | 160.5 |
7 | VVQ1000-90-13 | 173 |
8 | VVQ1000-90-14 | 185.5 |
9 | VVQ1000-90-15 | 198 |
M | VVQ1000-90-16 | 210.5 |
ARM5B Series Diagram (individual supply type regulator block)
Number | Part name | Material |
---|---|---|
1 | Body (for individual supply) | PBT |
2 | Bonnet | PBT |
3 | Handle | POM |
4 | Valve | HNBR, aluminum alloy |
5 | Piston assembly | POM, NBR |
6 | Pressure regulating screw assembly | - |
7 | Pressure regulator spring | Stainless steel |
8 | Valve spring | Stainless steel |
9 | Valve guide | Brass, with electroless nickel plating |
Number | Part name | Material | Quantity |
---|---|---|---|
A | Fitting assembly | - | 2 |
B | Port plug | PBT, HNBR | 1 |
C | Clip | Stainless steel | 3 |
Regulators
Pressure gauge and single-action fittings
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
ARM5BA-818-A1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Regulator, Pressure Boosting Valve | Regulator Type | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Accessory | Set Pressure | Pressure Unit | Mounting Method | Number of circuits | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Regulator | Manifold shaped | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ4 | null~1.0 | [One-Touch] Elbows Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 8 stations | - |
Loading...Tải…
Applicable Fluid | Air | Shape | One-Touch Coupling Type | Operating Environment | Standard |
---|
Please check the type/dimensions/specifications of the part ARM5BA-818-A1 in the Manifold Regulator, Individual Supply Type, ARM5B Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ARM5BA-818-A1 trong chuỗi Manifold Regulator, Individual Supply Type, ARM5B Series.
Part Number |
---|
ARM5B-R06-AZ |
ARM5B-R06-B |
ARM5B-R06-B1 |
ARM5BA-820 |
ARM5BA-820-A |
ARM5BA-820-A1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Regulator, Pressure Boosting Valve | Regulator Type | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Accessory | Set Pressure | Pressure Unit | Mounting Method | Number of circuits | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | [Others] Other | - | [Provided] Relief | - | [One-Touch] Straight Fitting | φ4 | - | [One-Touch] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | With extension tie-rod | 0.05 to 0.7 MPa | The unit notation of the product name plate and pressure gauge is psi | None | None | Regulator block | ||
783,200 VND | 1 Piece(s) | 32 Day(s) | - | [Others] Other | - | [Provided] Relief | - | [One-Touch] Straight Fitting | φ4 | - | [One-Touch] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | No expansion tie-rod | 0.05 to 0.7 MPa | The unit name on the product name plate and pressure gauge is MPa | None | None | Regulator block | ||
- | 1 Piece(s) | Quote | - | [Others] Other | - | [Provided] Relief | - | [One-Touch] Straight Fitting | φ4 | - | [One-Touch] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | No expansion tie-rod | 0.05 to 0.35 MPa | The unit name on the product name plate and pressure gauge is MPa | None | None | Regulator block | ||
- | 1 Piece(s) | Quote | - | Regulator | Manifold shaped | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ6 | null~1.0 | [One-Touch] Elbows Fitting | φ6 | [Not Provided] No Pressure Gauge | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 8 stations | - | ||
- | 1 Piece(s) | Quote | - | Regulator | Manifold shaped | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ6 | null~1.0 | [One-Touch] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 8 stations | - | ||
- | 1 Piece(s) | Quote | - | Regulator | Manifold shaped | [Provided] Relief | [Provided] Presence (Imbalance Type) | [One-Touch] Elbows Fitting | φ6 | null~1.0 | [One-Touch] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | - | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 8 stations | - |