(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.
AL10-A to AL60-A Series JIS symbol
Model | AL10-A | AL20-A | AL30-A | AL40-A | AL40-06-A | AL50-A | AL60-A |
---|---|---|---|---|---|---|---|
Piping connection port diameter | M5 × 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | 3/4, 1 | 1 |
Applicable fluids | Air | ||||||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum dripping flow rate [L/min (ANR)]Note) | 4 | 15 | 1/4: 30 3/8: 40 | 1/4: 30 3/8: 40 1/2: 50 | 50 | 190 | 220 |
Oil capacity (cm3) | 7 | 25 | 55 | 135 | |||
Recommended lubricant | Type 1 turbine oil (ISO VG32) | ||||||
Bowl material | Polycarbonate | ||||||
Bowl guard | - | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Weight (kg) | 0.07 | 0.10 | 0.20 | 0.38 | 0.43 | 0.94 | 1.09 |
AL10-A dimensional drawing
AL20-A dimensional drawing
AL30-A to AL40-06-A dimensional drawing
AL50-A, AL60-A dimensional drawing
(Unit: mm)
Model | Standard specifications | Optional specifications | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bracket mounting dimensions | ||||||||||||||||
P | A | B | C | D | E | G | J | M | N | Q | R | S | T | U | V | |
AL10-A | M5 × 0.8 | 25 | 51.5 | 25.5 | 12.5 | - | 35 | 12.5 | - | - | - | - | - | - | - | - |
AL20-A | 1/8, 1/4 | 40 | 79.3 | 35.9 | 20 | - | 60 | 20 | 30 | 27 | 22 | 5.4 | 8.4 | 40 | 2.3 | 28 |
AL30-A | 1/4, 3/8 | 53 | 104.1 | 38.1 | 26.7 | 30 | 80 | 26.7 | 41 | 35 | 23 | 6.5 | 13 | 53 | 2.3 | 30 |
AL40-A | 1/4 / 3/8 / 1/2 | 70 | 136.1 | 39.8 | 35.5 | 38.4 | 110 | 35.5 | 50 | 52 | 26 | 8.5 | 12.5 | 70 | 2.3 | 35 |
AL40-06-A | 3/4 | 75 | 138.1 | 37.8 | 35.5 | 38.4 | 110 | 35.5 | 50 | 52 | 25 | 8.5 | 12.5 | 70 | 2.3 | 34 |
AL50-A | 3/4, 1 | 90 | 209.1 | 41.2 | 45 | - | 110 | 45 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 |
AL60-A | 1 | 95 | 223.1 | 44.7 | 47.5 | - | 110 | 47.5 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 |
Model | Semi-standard specifications | |||||
---|---|---|---|---|---|---|
With drain guide | With barb fitting | With bowl guard | With bowl guard With drain guide | With level gauge With bowl guard | With level gauge With bowl guard With drain guide | |
B | B | B | B | B | B | |
AL10-A | 59.9 | - | 56.3 | 59.3 | - | - |
AL20-A | 87.7 | - | 84.5 | 87.5 | - | - |
AL30-A | 115.1 | 123.6 | 104.1 | 117.6 | 124.1 | 137.6 |
AL40-A | 147.1 | 155.6 | 136.1 | 149.6 | 156.1 | 169.6 |
AL40-06-A | 149.1 | 157.6 | 138.1 | 151.6 | 158.1 | 171.6 |
AL50-A | 220.1 | 228.6 | 209.1 | 222.6 | 229.1 | 246.2 |
AL60-A | 234.1 | 242.6 | 223.1 | 236.6 | 243.1 | 256.6 |
AL10-A structure drawing
AL20-A structure drawing
AL30-A/AL40-A structure drawing
AL50-A/AL60-A structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc diecast | Urban white |
Die-cast aluminum | |||
8 | Housing | Die-cast aluminum | Urban white |
Number | Part name | Material |
---|---|---|
2 | Sight dome assembly | Polycarbonate |
3 | Lubrication plug assembly | - |
4 | Damper retainer assembly | - |
5 | Damper (assembly) | Synthetic resin |
6 | Bowl O-ring | NBR |
7 | Bowl assemblyNote) | Polycarbonate |
Note) Bowl O-ring is included for the AL20-A to AL60-A. Contact the manufacturer regarding the bowl assembly supply for psi and °F unit specifications.
Bowl assembly for the AL30-A to AL60-A models comes with a bowl guard (steel band material).
AL10 type structure drawing
A portion of the air introduced from the IN side pressurizes the lubricant inside the bowl.
The remainder of the air passes through needle (9), and flows to the OUT side. The differential pressure between the inside of the bowl and the inside of sight dome (2), causes the lubricant inside the bowl to drip into oil passage (10). The lubricant drips from dripping tube (11), and lubricates the OUT side.
The amount of lubricant is adjusted by needle (9) on the front face. Turning the needle clockwise increases the amount of the lubricant, and turning it counterclockwise until fully open shuts off the lubricant. The needle on the side that is not used should be left fully open.
Part Number |
---|
AL20-N01-CRZ-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Pressure Unit | Case Guard | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 25 | NPT | 1/8 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1/8 | 15 | [(Left)] Right→Left | 20 | Without optional mounting parts | psi, °F | With bowl guard | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part AL20-N01-CRZ-A in the Lubricator AL10-A to AL60-A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AL20-N01-CRZ-A trong chuỗi Lubricator AL10-A to AL60-A Series.
Part Number |
---|
AL10-M5-2RZ-A |
AL10-M5-2Z-A |
AL10-M5-3-A |
AL20-N01-CZ-A |
AL20-N01-RZ-A |
AL20-N01-Z-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Pressure Unit | Case Guard | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 7 | M | M5 | [Not Provided] No Drain Cock | [Metal] Metal case | M | M5 | 4 | [(Left)] Right→Left | 10 | Without optional mounting parts | psi, °F | None | - | ||
- | 1 Piece(s) | Quote | - | 7 | M | M5 | [Not Provided] No Drain Cock | [Metal] Metal case | M | M5 | 4 | [(Right)] Left→Right | 10 | Without optional mounting parts | psi, °F | None | - | ||
- | 1 Piece(s) | Quote | - | 7 | M | M5 | [Manual] With Drain Cock | [Plastic] Polycarbonate Case | M | M5 | 4 | [(Right)] Left→Right | 10 | Without optional mounting parts | MPa | None | - | ||
732,000 VND | 1 Piece(s) | 32 Day(s) | - | 25 | NPT | 1/8 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1/8 | 15 | [(Right)] Left→Right | 20 | Without optional mounting parts | psi, °F | With bowl guard | - | ||
- | 1 Piece(s) | Quote | - | 25 | NPT | 1/8 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1/8 | 15 | [(Left)] Right→Left | 20 | Without optional mounting parts | psi, °F | None | - | ||
632,000 VND | 1 Piece(s) | 32 Day(s) | - | 25 | NPT | 1/8 | [Not Provided] No Drain Cock | [Plastic] Polycarbonate Case | NPT | 1/8 | 15 | [(Right)] Left→Right | 20 | Without optional mounting parts | psi, °F | None | - |