(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A linear-motion / rotary unit with slim cylinder and rotary actuator integrated into one compact form.
[Features]
· The timing of the linear and rotational motions can be set freely.
· Available with air cushion.
· With auto switch (can be mounted on both sides).
· Smooth rotary motion.
· The angle can be adjusted.
MRQ Series linear part external appearance
MRQ Series rotary part external appearance
- | Size | 32 | 40 |
---|---|---|---|
Linear motion | Piston speed | 50 to 500 mm/s | |
Cushion | With air cushion, without air cushion | ||
Port size | Rc 1/8 | ||
Rotary motion | Output torque (at 0.5 MPa) | 1 N·m | 1.9 N·m |
Rotation time adjustment range | 0.2 to 1s/90 ° | ||
Cushion | None | ||
Allowable kinetic energy | 0.023 J | 0.028 J | |
Port size | 1/8, M5 × 0.8 (port is plugged for delivery) | ||
Backlash | Within 2° |
*See the manufacturer's catalog for a detailed explanation of effective output.
Size 32/40: 5 mm, 10 mm, 15 mm, 20 mm, 25 mm, 30 mm, 40 mm, 50 mm, 75 mm, 100 mm
*Refer to the manufacturer's catalog for other intermediate strokes.
Size | Rotating angle | Basic weight (g) | Additional stroke weight (g/mm) | Flange (g) |
---|---|---|---|---|
32 | 80° to 100 ° | 1,400 | 4 | 500 |
170° to 190 ° | 1,500 | |||
40 | 80° to 100 ° | 2,100 | 5 | 500 |
170° to 190 ° | 2,300 |
Calculation method: (Example) MRQBS32-50CA
Total: 1,600 g
*See the manufacturer's catalog for the weight of a single auto switch.
When pressure is applied from the arrow-marked side, the rod rotates clockwise.
MRQ Series rotation angle adjustable range / rotation angle
(Unit: mm)
Size 32 / Basic style MRQBS32 dimensional drawing
*M6 × 1 depth 7: Number of mounting screws and distance between screws differ depending on the stroke. Refer to mounting screw dimensional drawing by stroke below.
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.
Mounting screw 3 pcs.
Mounting screw 4 pcs.
(Unit: mm)
Stroke | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 75 | 100 |
---|---|---|---|---|---|---|---|---|---|---|
Y | 12.5 | 12.5 | 15 | 15 | 20 | 20 | 15 | 17.5 | 25 | 30 |
Q | - | - | - | - | - | - | 20 | 20 | 20 | 30 |
E | 58.5 | 61 | 61 | 63.5 | 61 | 63.5 | 63.5 | 66 | 71 | 73.5 |
(Unit: mm)
Flange style MRQFS32 dimensional drawing
*M6 × 1 depth 7: Number of mounting screws and distance between screws differ depending on the stroke. Refer to mounting screw dimensional drawing by stroke below.
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.
Mounting screw 3 pcs.
Mounting screw 4 pcs.
(Unit: mm)
Stroke | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 75 | 100 |
---|---|---|---|---|---|---|---|---|---|---|
Y | 12.5 | 12.5 | 15 | 15 | 20 | 20 | 15 | 17.5 | 25 | 30 |
Q | - | - | - | - | - | - | 20 | 20 | 20 | 30 |
E | 58.5 | 61 | 61 | 63.5 | 61 | 63.5 | 63.5 | 66 | 71 | 73.5 |
Part Number |
---|
MRQFS32-50CA-F7PWL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Torque (N・m) | Tube Nominal Dia. | Valves | Allowable Kinetic Energy (J) | Switch | Lead wire (m) | Number of switches | Port types | Made to order specifications | Mounting style | Connector type | Specifications | Cushioning | Stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] 80° to 100° | 1 | 32 | N/A | 0.023 | F7PW | 3 | Linear motion parts: 2 pcs. / rotary motion parts: 2 pcs. | Rc | None | Rod end flange | None | - | With air cushion on the linear motion parts | 50 |
Loading...Tải…
Type | Rotary Actuator One Side Shaft Output | Main Body Shape | Block Shape | Torque(N・m) | 1 to Less Than 3 |
---|---|---|---|---|---|
Operation Method | Single Rack | Environment, Applications | Standard | Rigidity, Accuracy | Standard |
Allowable Kinetic Energy(J) | 0.01 to Less Than 0.1 | Operating Pressure Range(MPa) | 0.15::0.7 |
Please check the type/dimensions/specifications of the part MRQFS32-50CA-F7PWL in the Rotary Cylinder MRQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MRQFS32-50CA-F7PWL trong chuỗi Rotary Cylinder MRQ Series.
Part Number |
---|
MRQBS32-100CA-A73 |
MRQBS32-100CA-A7320 |
MRQBS32-100CA-A73CL |
MRQFS32-50CA-F7PWL-XN |
MRQFS32-50CA-J79 |
MRQFS32-50CA-J79C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Torque (N・m) | Tube Nominal Dia. | Valves | Allowable Kinetic Energy (J) | Switch | Lead wire (m) | Number of switches | Port types | Made to order specifications | Mounting style | Connector type | Specifications | Cushioning | Stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] 80° to 100° | 1 | 32 | Provided | 0.023 | A73 | 0.5 | Linear motion: 2 pcs. / Rotary motion: 2 pcs. | Rc | None | - | None | Standard type | With air cushion on the linear motion parts | 100 | ||
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] 80° to 100° | 1 | 32 | Provided | 0.023 | A73 | 0.5 | Linear motion: 2 pcs. | Rc | None | - | None | Standard type | With air cushion on the linear motion parts | 100 | ||
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] 80° to 100° | 1 | 32 | Provided | 0.023 | A73C | 3 | Linear motion: 2 pcs. / Rotary motion: 2 pcs. | Rc | None | - | None | Standard type | With air cushion on the linear motion parts | 100 | ||
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] 80° to 100° | 1 | 32 | Provided | 0.023 | F7PW | 3 | Linear motion: 2 pcs. / Rotary motion: 2 pcs. | NPT | None | - | None | Rod side flange | With air cushion on the linear motion parts | 50 | ||
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] 80° to 100° | 1 | 32 | Provided | 0.023 | J79 | 0.5 | Linear motion: 2 pcs. / Rotary motion: 2 pcs. | Rc | None | - | None | Rod side flange | With air cushion on the linear motion parts | 50 | ||
- | 1 Piece(s) | Quote | [Arbitrary Setting Type] 80° to 100° | 1 | 32 | Provided | 0.023 | J79C | 0.5 | Linear motion: 2 pcs. / Rotary motion: 2 pcs. | Rc | None | - | None | Rod side flange | With air cushion on the linear motion parts | 50 |