(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Cylinder MRQ Series (Part Number)

Rotary Cylinder MRQ Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A linear-motion / rotary unit with slim cylinder and rotary actuator integrated into one compact form.
[Features]
· The timing of the linear and rotational motions can be set freely.
· Available with air cushion.
· With auto switch (can be mounted on both sides).
· Smooth rotary motion.
· The angle can be adjusted.

Rotary Cylinder MRQ Series Specifications

MRQ Series linear part external appearance

MRQ Series linear part external appearance

MRQ Series rotary part external appearance

MRQ Series rotary part external appearance

-Size3240
Linear motionPiston speed50 to 500 mm/s
CushionWith air cushion, without air cushion
Port sizeRc 1/8
Rotary motionOutput torque (at 0.5 MPa)1 N·m1.9 N·m
Rotation time adjustment range0.2 to 1s/90 °
CushionNone
Allowable kinetic energy0.023 J0.028 J
Port size1/8, M5 × 0.8 (port is plugged for delivery)
BacklashWithin 2°

*See the manufacturer's catalog for a detailed explanation of effective output.

Linear motion / standard stroke

Size 32/40: 5 mm, 10 mm, 15 mm, 20 mm, 25 mm, 30 mm, 40 mm, 50 mm, 75 mm, 100 mm
*Refer to the manufacturer's catalog for other intermediate strokes.

Weight

SizeRotating angleBasic weight (g)Additional stroke weight (g/mm)Flange (g)
3280° to 100 °1,4004500
170° to 190 °1,500
4080° to 100 °2,1005500
170° to 190 °2,300

Calculation method: (Example) MRQBS32-50CA

  • Basic weight: 1,400 g
  • Additional stroke weight: 4 × 50=200 g

Total: 1,600 g
*See the manufacturer's catalog for the weight of a single auto switch.

Rotating Direction, Rotation Angle Adjustable Range and Rotation Angle

When pressure is applied from the arrow-marked side, the rod rotates clockwise.

When pressure is applied from the arrow-marked side, the rod rotates clockwise.

MRQ Series rotation angle adjustable range / rotation angle

MRQ Series rotation angle adjustable range / rotation angle

  • *Each rotation angle end can be adjusted ±5°.
  • *When the cylinder is pressurized from port B, range E can be adjusted by regulating angle adjustment screw C. When the cylinder is pressurized from port A, range F can be adjusted by regulating angle adjustment screw D.

Size 32 / Basic Style MRQBS32 external dimensional drawing

 

(Unit: mm)

 

Size 32 / Basic style MRQBS32 dimensional drawing

Size 32 / Basic style MRQBS32 dimensional drawing

*M6 × 1 depth 7: Number of mounting screws and distance between screws differ depending on the stroke. Refer to mounting screw dimensional drawing by stroke below.
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.

Mounting Screw Dimensions by Stroke

Mounting screw 3 pcs.

Mounting screw 3 pcs.

Mounting screw 4 pcs.

Mounting screw 4 pcs.

 

(Unit: mm)

 

Stroke51015202530405075100
Y12.512.5151520201517.52530
Q------20202030
E58.5616163.56163.563.5667173.5

Flange Style MRQFS32 external dimensional drawing

 

(Unit: mm)

 

Flange style MRQFS32 dimensional drawing

Flange style MRQFS32 dimensional drawing

*M6 × 1 depth 7: Number of mounting screws and distance between screws differ depending on the stroke. Refer to mounting screw dimensional drawing by stroke below.
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.

Mounting Screw Dimensions by Stroke

Mounting screw 3 pcs.

Mounting screw 3 pcs.

Mounting screw 4 pcs.

Mounting screw 4 pcs.

 

(Unit: mm)

 

Stroke51015202530405075100
Y12.512.5151520201517.52530
Q------20202030
E58.5616163.56163.563.5667173.5

Precautions

  • *Be sure to read the precautions in the manufacturer's catalog before use.
  • *At the time of shipment, the angle adjusting screw (angle adjustment bolt) is set at random within the rotating angle range. Therefore, it must be readjusted to obtain the angle that suits your application.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
MRQBS40-10CB-XN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Tube Nominal Dia. Valves Allowable Kinetic Energy
(J)
Switch Lead wire
(m)
Number of switches Port types Made to order specifications Mounting style Connector type Specifications Cushioning Stroke
(mm)

-

1 Piece(s) Quote [Arbitrary Setting Type] 170° to 190°1.940Provided0.028Without auto switch (built-in magnet)NoneNoneNPTNone-NoneStandard typeWith air cushion on the linear motion parts10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Actuator One Side Shaft Output Main Body Shape Block Shape Torque(N・m) 1 to Less Than 3
Operation Method Single Rack Environment, Applications Standard Rigidity, Accuracy Standard
Allowable Kinetic Energy(J) 0.01 to Less Than 0.1 Operating Pressure Range(MPa) 0.15::0.7

Please check the type/dimensions/specifications of the part MRQBS40-10CB-XN in the Rotary Cylinder MRQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MRQBS40-10CB-XN trong chuỗi Rotary Cylinder MRQ Series.

Products like this...

Part Number
MRQBS32-100CA-A73
MRQBS32-100CA-A7320
MRQBS32-100CA-A73CL
MRQBS40-10CBX-X2
MRQBS40-10NA
MRQBS40-10NA-A73
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Tube Nominal Dia. Valves Allowable Kinetic Energy
(J)
Switch Lead wire
(m)
Number of switches Port types Made to order specifications Mounting style Connector type Specifications Cushioning Stroke
(mm)

-

1 Piece(s) Quote [Arbitrary Setting Type] 80° to 100°132Provided0.023A730.5Linear motion: 2 pcs. / Rotary motion: 2 pcs.RcNone-NoneStandard typeWith air cushion on the linear motion parts100

-

1 Piece(s) Quote [Arbitrary Setting Type] 80° to 100°132Provided0.023A730.5Linear motion: 2 pcs.RcNone-NoneStandard typeWith air cushion on the linear motion parts100

-

1 Piece(s) Quote [Arbitrary Setting Type] 80° to 100°132Provided0.023A73C3Linear motion: 2 pcs. / Rotary motion: 2 pcs.RcNone-NoneStandard typeWith air cushion on the linear motion parts100

-

1 Piece(s) Quote [Arbitrary Setting Type] 170° to 190°1.940Provided0.028Without auto switch (built-in magnet)NoneNoneRcRod end female thread-NoneStandard typeWith air cushion on the linear motion parts10

-

1 Piece(s) Quote [Arbitrary Setting Type] 80° to 100°1.940Provided0.028Without auto switch (built-in magnet)NoneNoneRcNone-NoneStandard typeNone10

-

1 Piece(s) Quote [Arbitrary Setting Type] 80° to 100°1.940N/A0.028A730.5Linear motion parts: 2 pcs. / rotary motion parts: 2 pcs.RcNoneStandard typeNone-None10