(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Low Speed Rotary Table, Rack And Pinion Type, MSQX Series (Part Number)

Low Speed Rotary Table, Rack And Pinion Type, MSQX Series
  • Volume Discount
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

[Features]
· Possible to transfer workpieces at low speeds.
· Achieves stable motion at 5s/90°.
& nbspSmooth motion without stick-slip phenomenon.
· Rotation time adjustment range: 1 to 5 (s/90°).

MSQX Series Low-Speed Rotary Table, Rack & Pinion Type Specifications

MSQX Series JIS symbol

MSQX Series JIS symbol

MSQX Series end port / side port diagrams

MSQX Series end port / side port diagrams

Size10203050
FluidAir (non-lube)
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature0 to 60°C (no freezing)
CushionNone
Angle adjustment range0 to 190 °
Maximum rotation angle190 °
Port sizeEnd portM5 × 0.8Rc1/8, G1/8, NPT1/8, NPTF1/8
Side portM5 × 0.8
Output (N·m)*0.891.82.74.6

*Output under operating pressure of 0.5 MPa. See the manufacturer's catalog for details.

Allowable Kinetic Energy and Rotation Time Adjustment Range

Allowable kinetic energy

  • Size 10: 0.007 J
  • Size 20: 0.025 J
  • Size 30: 0.048 J
  • Size 50: 0.081 J

Stable operational rotation time adjustment range

  • 1 to 5s/90 °

*If operated where the kinetic energy exceeds the allowable value, this may cause damage to the internal parts and result in product failure. Please pay special attention to the kinetic energy levels when designing, adjusting and during operation to avoid exceeding the allowable limit.

Weight

Basic type

  • Size 10: 500 g
  • Size 20: 940 g
  • Size 30: 1,230 g
  • Size 50: 1,990 g

*Values above do not include auto switch weight.

External dimensional drawing

Basic / MSQXB□A dimensional drawing

Basic / MSQXB□A dimensional drawing

 

(Unit: mm)

 

SizeAAAAUAVAWAXAYBABBBCBDBECACB
1055.4506.62015.51249.534.527.860274.528.5
2070.8657.627.5161451246307634630.5
3075.4707.62918.514512503284376.533.5
5085.48010382219615.56337.5100501037.5
SizeDDDDEDFDGFAFBFCFDHJJAJB
1045h946h920H9615H98434.5136.8116.5
2060h961h928H9917H91062.56.5178.6148.5
3065h967h932H91222H9104.536.5178.6148.5
5075h977h935H91326H912537.52010.51810.5

 

(Unit: mm)

 

SizeJCJDJJJUPQSSDSESF
10M8 × 1.2512M5 × 0.8M8 × 1M5 × 0.8349291345
20M10 × 1.515M6 × 1M10 × 1M5 × 0.837117101260
30M10 × 1.515M6 × 1M10 × 1Rc1/8**4012711.51465
50M12 × 1.7518M8 × 1.25M14 × 1.5Rc1/8**4615214.51575
SizeSUUUWAWBWCWDWEWFXAXBXCYAYBYC
1017.747153H93.5M5 × 0.8832273H93.5193H93.5
20255420.54H94.5M6 × 11043364H94.5244H94.5
302557234H94.5M6 × 11048394H94.5284H94.5
5031.46626.55H95.5M8 × 1.251255455H95.5335H95.5

**In addition to Rc1/8, G1/8, NPT1/8, NPTF1/8 are also available.

Rotation Direction and Rotation Angle

  • The rotary table turns in the clockwise direction when the A port is pressurized, and in the counterclockwise direction when the B port is pressurized.
  • By adjusting the adjustment bolt, the rotation end can be set within the range shown in the drawing for the desired rotation angle.
Diagram: rotation direction

Diagram: rotation direction

Diagram: rotation angle

Diagram: rotation angle

  • *The drawing shows the rotation range of the positioning pin hole.
  • *The pin hole position in the drawing shows the counterclockwise rotation end when the adjustment bolts A and B are tightened equally and the rotation is adjusted 180°.

With external shock absorber / adjustment angle per rotation of angle adjusting screw

  • Size 10: 10.2 °
  • Size 20: 7.2 °
  • Size 30: 6.5 °
  • Size 50: 8.2 °

Rotation Angle Range Example

Various rotation ranges are possible as shown in the drawings below using adjustment bolts A and B.
(The drawings also show the rotation ranges of the positioning pin.)

190° (maximum) rotation

190° (maximum) rotation

180° rotation

180° rotation

90° rotation

90° rotation

90° rotation

90° rotation

90° rotation

90° rotation

Precautions

Speed ​​Adjustment

  • *Changes in speed occur in applications in which there are changes to the load during operation, such as the load being lifted (lowered) against gravity.
  • *The purpose of this product is stable rotation at low speed. It does not provide any function to cushion the impact at the operation start or end.
  • *Speed may vary at the rotation end depending on operating conditions. (This can be avoided by setting the external stopper.)

*See the manufacturer's catalog for product information other than the above.

Part Number
MSQXB50AX-M9BV-X151
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Port types Connector type Specifications

-

1 Piece(s) Quote [90°] 90°6 to Less Than 10Single Rack500.01 to Less Than 0.10.081-Standard typeM9BV0.52 pcs.Rc 1/8NoneMade to order specifications

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Table 2-point Stop Main Body Shape Block Shape Environment, Applications Slow Speed
Rigidity, Accuracy Standard Valves N/A Operating Pressure Range(MPa) 0.1::1

Please check the type/dimensions/specifications of the part MSQXB50AX-M9BV-X151 in the Low Speed Rotary Table, Rack And Pinion Type, MSQX Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSQXB50AX-M9BV-X151 trong chuỗi Low Speed Rotary Table, Rack And Pinion Type, MSQX Series.

Products like this...

Part Number
MSQXB10A-A93
MSQXB10A-A93L
MSQXB10A-A93V
MSQXB50AX-M9BW-X150
MSQXB50AX-M9BW-X151
MSQXB50AX-M9BW-X153
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Port types Connector type Specifications

9,074,200 VND

1 Piece(s) 31 Day(s) 190°1 to Less Than 3Single Rack100.005 to Less Than 0.010.007-Standard typeA930.52 pcs.M5NoneStandard type

-

1 Piece(s) Quote 190°1 to Less Than 3Single Rack100.005 to Less Than 0.010.007-Standard typeA9332 pcs.M5NoneStandard type

-

1 Piece(s) Quote 190°1 to Less Than 3Single Rack100.005 to Less Than 0.010.007-Standard typeA93V0.52 pcs.M5NoneStandard type

17,479,200 VND

1 Piece(s) 32 Day(s) [180°] 180°6 to Less Than 10Single Rack500.01 to Less Than 0.10.081-Standard typeM9BW0.52 pcs.Rc 1/8NoneMade to order specifications

-

1 Piece(s) Quote [90°] 90°6 to Less Than 10Single Rack500.01 to Less Than 0.10.081-Standard typeM9BW0.52 pcs.Rc 1/8NoneMade to order specifications

-

1 Piece(s) Quote [90°] 90°6 to Less Than 10Double Rack-0.01 to Less Than 0.10.08150Symmetrical typeM9BW0.52 pcs.Rc 1/8None-