(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Possible to transfer workpieces at low speeds.
· Achieves stable motion at 5s/90°.
& nbspSmooth motion without stick-slip phenomenon.
· Rotation time adjustment range: 1 to 5 (s/90°).
MSQX Series JIS symbol
MSQX Series end port / side port diagrams
Size | 10 | 20 | 30 | 50 | |
---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||
Max. operating pressure | 1 MPa | ||||
Min. operating pressure | 0.1 MPa | ||||
Ambient and fluid temperature | 0 to 60°C (no freezing) | ||||
Cushion | None | ||||
Angle adjustment range | 0 to 190 ° | ||||
Maximum rotation angle | 190 ° | ||||
Port size | End port | M5 × 0.8 | Rc1/8, G1/8, NPT1/8, NPTF1/8 | ||
Side port | M5 × 0.8 | ||||
Output (N·m)* | 0.89 | 1.8 | 2.7 | 4.6 |
*Output under operating pressure of 0.5 MPa. See the manufacturer's catalog for details.
Allowable kinetic energy
Stable operational rotation time adjustment range
*If operated where the kinetic energy exceeds the allowable value, this may cause damage to the internal parts and result in product failure. Please pay special attention to the kinetic energy levels when designing, adjusting and during operation to avoid exceeding the allowable limit.
Basic type
*Values above do not include auto switch weight.
Basic / MSQXB□A dimensional drawing
(Unit: mm)
Size | AA | A | AU | AV | AW | AX | AY | BA | BB | BC | BD | BE | CA | CB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 55.4 | 50 | 6.6 | 20 | 15.5 | 12 | 4 | 9.5 | 34.5 | 27.8 | 60 | 27 | 4.5 | 28.5 |
20 | 70.8 | 65 | 7.6 | 27.5 | 16 | 14 | 5 | 12 | 46 | 30 | 76 | 34 | 6 | 30.5 |
30 | 75.4 | 70 | 7.6 | 29 | 18.5 | 14 | 5 | 12 | 50 | 32 | 84 | 37 | 6.5 | 33.5 |
50 | 85.4 | 80 | 10 | 38 | 22 | 19 | 6 | 15.5 | 63 | 37.5 | 100 | 50 | 10 | 37.5 |
Size | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 45h9 | 46h9 | 20H9 | 6 | 15H9 | 8 | 4 | 3 | 4.5 | 13 | 6.8 | 11 | 6.5 |
20 | 60h9 | 61h9 | 28H9 | 9 | 17H9 | 10 | 6 | 2.5 | 6.5 | 17 | 8.6 | 14 | 8.5 |
30 | 65h9 | 67h9 | 32H9 | 12 | 22H9 | 10 | 4.5 | 3 | 6.5 | 17 | 8.6 | 14 | 8.5 |
50 | 75h9 | 77h9 | 35H9 | 13 | 26H9 | 12 | 5 | 3 | 7.5 | 20 | 10.5 | 18 | 10.5 |
(Unit: mm)
Size | JC | JD | JJ | JU | P | Q | S | SD | SE | SF |
---|---|---|---|---|---|---|---|---|---|---|
10 | M8 × 1.25 | 12 | M5 × 0.8 | M8 × 1 | M5 × 0.8 | 34 | 92 | 9 | 13 | 45 |
20 | M10 × 1.5 | 15 | M6 × 1 | M10 × 1 | M5 × 0.8 | 37 | 117 | 10 | 12 | 60 |
30 | M10 × 1.5 | 15 | M6 × 1 | M10 × 1 | Rc1/8** | 40 | 127 | 11.5 | 14 | 65 |
50 | M12 × 1.75 | 18 | M8 × 1.25 | M14 × 1.5 | Rc1/8** | 46 | 152 | 14.5 | 15 | 75 |
Size | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 17.7 | 47 | 15 | 3H9 | 3.5 | M5 × 0.8 | 8 | 32 | 27 | 3H9 | 3.5 | 19 | 3H9 | 3.5 |
20 | 25 | 54 | 20.5 | 4H9 | 4.5 | M6 × 1 | 10 | 43 | 36 | 4H9 | 4.5 | 24 | 4H9 | 4.5 |
30 | 25 | 57 | 23 | 4H9 | 4.5 | M6 × 1 | 10 | 48 | 39 | 4H9 | 4.5 | 28 | 4H9 | 4.5 |
50 | 31.4 | 66 | 26.5 | 5H9 | 5.5 | M8 × 1.25 | 12 | 55 | 45 | 5H9 | 5.5 | 33 | 5H9 | 5.5 |
**In addition to Rc1/8, G1/8, NPT1/8, NPTF1/8 are also available.
Diagram: rotation direction
Diagram: rotation angle
With external shock absorber / adjustment angle per rotation of angle adjusting screw
Various rotation ranges are possible as shown in the drawings below using adjustment bolts A and B.
(The drawings also show the rotation ranges of the positioning pin.)
190° (maximum) rotation
180° rotation
90° rotation
90° rotation
90° rotation
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
MSQXB10AX-X153 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [90°] 90° | 1 to Less Than 3 | Single Rack | 10 | 0.005 to Less Than 0.01 | 0.007 | - | Symmetrical type | Without auto switch (built-in magnet) | None | None | M5 | None | Made to order specifications |
Loading...Tải…
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Environment, Applications | Slow Speed |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | N/A | Operating Pressure Range(MPa) | 0.1::1 |
Please check the type/dimensions/specifications of the part MSQXB10AX-X153 in the Low Speed Rotary Table, Rack And Pinion Type, MSQX Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSQXB10AX-X153 trong chuỗi Low Speed Rotary Table, Rack And Pinion Type, MSQX Series.
Part Number |
---|
MSQXB10A-A93 |
MSQXB10A-A93L |
MSQXB10A-A93V |
MSQXB20A |
MSQXB20A-A93 |
MSQXB20A-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,074,200 VND | 1 Piece(s) | 31 Day(s) | 190° | 1 to Less Than 3 | Single Rack | 10 | 0.005 to Less Than 0.01 | 0.007 | - | Standard type | A93 | 0.5 | 2 pcs. | M5 | None | Standard type | ||
- | 1 Piece(s) | Quote | 190° | 1 to Less Than 3 | Single Rack | 10 | 0.005 to Less Than 0.01 | 0.007 | - | Standard type | A93 | 3 | 2 pcs. | M5 | None | Standard type | ||
- | 1 Piece(s) | Quote | 190° | 1 to Less Than 3 | Single Rack | 10 | 0.005 to Less Than 0.01 | 0.007 | - | Standard type | A93V | 0.5 | 2 pcs. | M5 | None | Standard type | ||
11,942,000 VND | 1 Piece(s) | 32 Day(s) | 190° | 3 ~ Less than 6 | Single Rack | 20 | 0.01 to Less Than 0.1 | 0.025 | - | Standard type | Without auto switch (built-in magnet) | None | None | M5 | None | Standard type | ||
- | 1 Piece(s) | Quote | 190° | 3 ~ Less than 6 | Single Rack | 20 | 0.01 to Less Than 0.1 | 0.025 | - | Standard type | A93 | 0.5 | 2 pcs. | M5 | None | Standard type | ||
13,028,000 VND | 1 Piece(s) | 32 Day(s) | 190° | 3 ~ Less than 6 | Single Rack | 20 | 0.01 to Less Than 0.1 | 0.025 | - | Standard type | A93 | 3 | 2 pcs. | M5 | None | Standard type |