(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Compact, low-speed rotary actuator capable of low-speed transfer of workpieces.
[Features]
· Achieves stable motion at 5 s/90°.
· Smooth motion without sticking or slipping.
· Rotation time adjustment range: 1 to 5 s/90°.
· Standard type: CRQ2 / With auto switch: CDRQ2.
· Size: 10, 15, 20, 30, 40.
· Port types: G1/8, NPT1/8, NPTF1/8, Rc1/8, M5.
CRQ2X Series JIS symbol
Size | 10 | 15 | 20 | 30 | 40 |
---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||
Max. operating pressure | 0.7 MPa | 1 MPa | |||
Min. operating pressure | 0.15 MPa | 0.1 MPa | |||
Ambient and fluid temperature | 0 to 60°C (no freezing) | ||||
Cushion | None | ||||
Angle adjustment range | Rotation end ±5 ° | ||||
Rotating angle | 80° to 100°, 170° to 190 ° | ||||
Port size | M5 × 0.8 | Rc1/8, G1/8, NPT1/8, NPTF1/8 | |||
Output (N·m)* | 0.30 | 0.75 | 1.8 | 3.1 | 5.3 |
*Output under operating pressure of 0.5 MPa. See the manufacturer's catalog for details.
Allowable kinetic energy
Stable operational rotation time adjustment range
*If operated where the kinetic energy exceeds the allowable value, this may cause damage to the internal parts and result in product failure. Please pay special attention to the kinetic energy levels when designing, adjusting and during operation to avoid exceeding the allowable limit.
Standard weight*
*Values above do not include auto switch weight.
When pressurized from the port indicated by the arrow, the shaft will rotate in a clockwise direction.
Rotating angle: 90°
Rotating angle: 180°
(Unit: mm)
Size 10, 15 dimensional drawing
(Unit: mm)
Size | Rotating angle | A | AU* | B | BA | BB | BC | BD | BU | D (g6) | DD (h9) | H |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 90°, 180 ° | 42.4 | (8.5) | 29 | 8.5 | 17 | 6.7 | 2.2 | 16.7 | 5 | 12 | 18 |
15 | 90°, 180 ° | 53.6 | (9.5) | 31 | 9 | 26.4 | 10.6 | - | 23.1 | 6 | 14 | 20 |
*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.
(Unit: mm)
Size | Rotating angle | W | Q | S | US | UW | ab | M | TA | TC | TD |
---|---|---|---|---|---|---|---|---|---|---|---|
10 | 90 ° | 4.5 | 17 | 56 | 35 | 44 | 6 | 9 | 15.5 | 8 | 15.4 |
180 ° | 69 | ||||||||||
15 | 90 ° | 5.5 | 20 | 65 | 40 | 50 | 7 | 10 | 16 | 9 | 17.6 |
180 ° | 82 |
S: upper 90°, lower 180 °
Size 20, 30, 40 dimensional drawing
(Unit: mm)
Size | Rotating angle | A | AU* | B | BA | BB | BC | BD | BE |
---|---|---|---|---|---|---|---|---|---|
20 | 90°, 180 ° | 63 | (11) | 50 | 14 | 34 | 14.5 | - | - |
30 | 90°, 180 ° | 69 | (11) | 68 | 14 | 39 | 16.5 | 49 | 16 |
40 | 90°, 180 ° | 78 | (13) | 76 | 16 | 47 | 18.5 | 55 | 16 |
Size | BU | D (g6) | DD (h9) | F | H | J | JA | JB | JJ | K |
---|---|---|---|---|---|---|---|---|---|---|
20 | 30.4 | 10 | 25 | 2.5 | 30 | M8 × 1.25 | 11 | 6.5 | - | 3 |
30 | 34.7 | 12 | 30 | 3 | 32 | M10 × 1.5 | 14 | 8.5 | M5 × 0.8 depth 6 | 4 |
40 | 40.4 | 15 | 32 | 3 | 36 | M10 × 1.5 | 14 | 8.6 | M6 × 1 depth 7 | 5 |
*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.
(Unit: mm)
Size | Rotating angle | Q | S | W | Dimensions: key | US | TA | TB | |
---|---|---|---|---|---|---|---|---|---|
b | L1 | ||||||||
20 | 90 ° | 29 | 104 | 11.5 | 4 (-0.3 to 0) | 20 | 59 | 24.5 | 1 |
180 ° | 130 | ||||||||
30 | 90 ° | 33 | 122 | 13.5 | 4 (-0.3 to 0) | 20 | 65 | 27 | 2 |
180 ° | 153 | ||||||||
40 | 90 ° | 37 | 139 | 17 | 5 (-0.3 to 0) | 25 | 73 | 32.5 | 2 |
180 ° | 177 |
Size | TC | TD | TF (H9) | TG (H9) | TL | UW | G | M | N | L |
---|---|---|---|---|---|---|---|---|---|---|
20 | 13.5 | 27 | 4 | 4 | 2.5 | 74 | 8 (-0.1 to 0) | 15 | 11 | 9.6 (-0.1 to 0) |
30 | 19 | 36 | 4 | 4 | 2.5 | 83 | 10 (-0.1 to 0) | 18 | 13 | 11.4 (-0.1 to 0) |
40 | 20 | 39.5 | 5 | 5 | 3.5 | 93 | 11 (-0.1 to 0) | 20 | 15 | 14 (-0.1 to 0) |
*In addition to Rc1/8, G1/8, NPT1/8 and NPTF1/8 are also available.
S: upper 90°, lower 180 °
Standard type structure drawing
With auto switch structure drawing
Standard type structure drawing
With auto switch structure drawing
Part Number |
---|
CDRQ2XBS30-180-M9BW3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Patterning | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Starting point of rotation | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 | Single Rack | 30 | 0.01 to Less Than 0.1 | 0.048 | 0.1~1 | Standard product | M9BW | 0.5 | 3 pcs. | Rc 1/8 | Single shaft | Standard | None | Right | None | With auto switch unit |
Loading...Tải…
Main Body Shape | Block Shape | Environment, Applications | Slow Speed | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Valves | N/A |
Please check the type/dimensions/specifications of the part CDRQ2XBS30-180-M9BW3 in the CRQ2X Series Rack & Pinion Type Compact Low-Speed 90°/180° Rotary Actuator series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDRQ2XBS30-180-M9BW3 trong chuỗi CRQ2X Series Rack & Pinion Type Compact Low-Speed 90°/180° Rotary Actuator.
Part Number |
---|
CDRQ2XBS10-180-A90 |
CDRQ2XBS10-180-A93 |
CDRQ2XBS10-180-A93L |
CDRQ2XBS30-180-M9BWL |
CDRQ2XBS30-180-M9BWM |
CDRQ2XBS30-180-M9BWVZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Oscillation Angle A | Torque (N・m) | Operation Method | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Patterning | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Axial direction | Made to order specifications | Starting point of rotation | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Rack | 10 | Less than 0.005 | 0.00025 | 0.15~0.7 | Standard product | A90 | 0.5 | 2 pcs. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Rack | 10 | Less than 0.005 | 0.00025 | 0.15~0.7 | Standard product | A93 | 0.5 | 2 pcs. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Rack | 10 | Less than 0.005 | 0.00025 | 0.15~0.7 | Standard product | A93 | 3 | 2 pcs. | M5 | Single shaft | Standard | None | Right | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 | Single Rack | 30 | 0.01 to Less Than 0.1 | 0.048 | 0.1~1 | Standard product | M9BW | 3 | 2 pcs. | Rc 1/8 | Single shaft | Standard | None | Right | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 | Single Rack | 30 | 0.01 to Less Than 0.1 | 0.048 | 0.1~1 | Standard product | M9BW | 1 | 2 pcs. | Rc 1/8 | Single shaft | Standard | None | Right | None | With auto switch unit | ||
- | 1 Piece(s) | Quote | Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 | Single Rack | 30 | 0.01 to Less Than 0.1 | 0.048 | 0.1~1 | Standard product | M9BWV | 5 | 2 pcs. | Rc 1/8 | Single shaft | Standard | None | Right | None | With auto switch unit |