(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
By shortening the effective stroke of the shock absorber, absorption time is shortened, making it possible to improve the takt time.
[Features]
· 4 to 10 times more allowable kinetic energy.
& Nbsp2 types of shock absorber are available, for low energy and high energy.
· Reduced overall length.
& NbspThere are no protrusions from the adjusting bolts or internal shock absorbers, reducing the longitudinal mounting space.
· The table height is the same for both types (types with adjustment bolts and types with internal shock absorber).
Model Number Notation
MSQ Series With External Shock Absorber external appearance
Rotary Table, Rack & Pinion Type JIS symbol
*The shock absorber service life may differ from that of the rotary table body depending on the operating conditions. Refer to the manufacturer's catalog for the suitable replacement period.
Basic type
High-precision type
*Values above do not include auto switch weight.
Standard type MSQB□L□, MSQB□H□ dimensional drawing / Symmetric type; position of bottom positioning pin hole dimensional drawing (top left)
*1 This part is not available with 180° specification.
(Unit: mm)
Size | AA | A | BA | BB | BC | BD | CA | CB | D | DD | DE | DF | DG |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 55.4 | 50 | 9.5 | 34.5 | 27.8 | 60 | 4.5 | 28.5 | 45 | 46 | 20H9 | 6 | 15H9 |
20 | 70.8 | 65 | 12 | 46 | 29 | 76 | 6 | 30.5 | 60 | 61 | 28H9 | 9 | 17H9 |
30 | 75.4 | 70 | 12 | 50 | 32 | 84 | 6.5 | 33.5 | 65 | 67 | 32H9 | 12 | 22H9 |
50 | 85.4 | 80 | 15.5 | 63 | 37.5 | 100 | 10 | 37.5 | 75 | 77 | 35H9 | 13 | 26H9 |
Size | EA | EB | EC | ED | EE | EF | FA | FB | FC | FD | GA | GB | GC | GD | GE | H |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 52.9 | 44.3 | 33.5 | 14 | 97.2 | 80 | 8 | 4 | 3 | 4.5 | 20 | 15.6 | 11 | 7.5 | 45.2 | 13 |
20 | 61.8 | 55.3 | 43 | 18 | 117.1 | 100 | 10 | 6 | 2.5 | 6.5 | 25 | 19.5 | 14 | 9.5 | 56.4 | 17 |
30 | 63.1 | 60.3 | 46 | 19.5 | 123.4 | 110 | 10 | 4.5 | 3 | 6.5 | 27 | 21.5 | 14 | 9.5 | 61.5 | 17 |
50 | 86.8 | 71.4 | 56 | 22 | 158.2 | 130 | 12 | 5 | 3 | 7.5 | 32 | 28 | 18 | 11.5 | 72.9 | 20 |
(Unit: mm)
Size | J | JA | JB | JC | JD | K | NA | NB | NC | ND |
---|---|---|---|---|---|---|---|---|---|---|
10 | 6.8 | 11 | 6.5 | M8 × 1.25 | 12 | M8 × 1 | 10 | 5.5 | 12.5 | 4 |
20 | 8.6 | 14 | 8.5 | M10 × 1.5 | 15 | M10 × 1 | 14 | 8 | 16.5 | 4 |
30 | 8.6 | 14 | 8.5 | M10 × 1.5 | 15 | M10 × 1 | 14 | 8 | 16.5 | 4 |
50 | 10.5 | 18 | 10.5 | M12 × 1.75 | 18 | M14 × 1.5 | 19 | 8.5 | 19.5 | 6 |
Size | P | Q | S | SD | SE | SF | UU | WA | WB | WC | WD | WE | WF | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | M5 × 0.8 | 34 | 92 | 9 | 13 | 45 | 47 | 15 | 3H9 | 3.5 | M5 × 0.8 | 8 | 32 | 19 | 3H9 | 3.5 |
20 | M5 × 0.8 | 37 | 117 | 10 | 12 | 60 | 54 | 20.5 | 4H9 | 4.5 | M6 × 1 | 10 | 43 | 24 | 4H9 | 4.5 |
30 | Rc1/8* | 40 | 127 | 11.5 | 14 | 65 | 57 | 23 | 4H9 | 4.5 | M6 × 1 | 10 | 48 | 28 | 4H9 | 4.5 |
50 | Rc1/8* | 46 | 152 | 14.5 | 15 | 75 | 66 | 26.5 | 5H9 | 5.5 | M8 × 1.25 | 12 | 55 | 33 | 5H9 | 5.5 |
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.
High-precision type / MSQA□L□, MSQA□H□ dimensional drawing
Diagram: standard type rotation direction
Standard type rotation angle diagram (for 180°) / position of bottom positioning pin hole
Standard type rotation angle diagram (for 90°) / position of bottom positioning pin hole
Diagram: symmetric type rotation direction
Symmetric type rotation angle diagram (for 180°) / position of bottom positioning pin hole
Symmetric type rotation angle diagram (for 90°) / position of bottom positioning pin hole
With external shock absorber / adjustment angle per rotation of angle adjusting screw
*Use the product without lubrication. This product is lubricated with grease at the factory, and further lubrication will result in a failure to meet the product's specifications.
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
MSQB50H2-M9PSAPC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Torque (N・m) | Torque (N・m) | Operation Method | Environment, Applications | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Made to order specifications | Connector type | Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [180°] 180° | 10 ~ Less than 20 | 10.8 | Single Rack | Standard | Standard | 50 | 1 ~ Less than 50 | 1.820 | Shock absorber for high energies | - | Standard type | M9P | 0.5 | 2 pcs. | Rc 1/8 | - | M8 3-pin | Standard type | - |
Loading...Tải…
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Valves | N/A |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.2::1 |
Please check the type/dimensions/specifications of the part MSQB50H2-M9PSAPC in the Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSQB50H2-M9PSAPC trong chuỗi Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50.
Part Number |
---|
20-MSQA10H2-M9BWZ |
20-MSQA10H3 |
20-MSQA10L2-M9BV |
MSQB50H2-M9PSAPC-XN |
MSQB50H2-M9PSDPC |
MSQB50H2-M9PV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Oscillation Angle A | Torque (N・m) | Torque (N・m) | Operation Method | Environment, Applications | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Made to order specifications | Connector type | Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [180°] 180° | 1 to Less Than 3 | 1.67 | Double Rack | Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) | High Rigidity, High Accuracy | 15 | 0.1 to Less Than 1 | 0.231 | Shock absorber for high energies | 10 | Standard type | M9BW | 5 | 2 pcs. | M5 | Standard type | None | - | Copper and Fluorine Unavailable Specifications | ||
13,507,529 VND | 1 Piece(s) | 32 Day(s) | [90°] 90° | 1 to Less Than 3 | 1.67 | Double Rack | Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) | High Rigidity, High Accuracy | 15 | 0.1 to Less Than 1 | 0.231 | Shock absorber for high energies | 10 | Standard type | Without auto switch (built-in magnet) | None | None | M5 | Standard type | None | - | Copper and Fluorine Unavailable Specifications | ||
- | 1 Piece(s) | Quote | [180°] 180° | 1 to Less Than 3 | 1.67 | Double Rack | Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) | High Rigidity, High Accuracy | 15 | 0.1 to Less Than 1 | 0.161 | Shock absorber for low energies | 10 | Standard type | M9BV | 0.5 | 2 pcs. | M5 | Standard type | None | - | Copper and Fluorine Unavailable Specifications | ||
- | 1 Piece(s) | Quote | [180°] 180° | 10 ~ Less than 20 | 10.8 | Single Rack | Standard | Standard | 50 | 1 ~ Less than 50 | 1.820 | Shock absorber for high energies | - | Standard type | M9P | 0.5 | 2 pcs. | NPT 1/8 | - | M8 3-pin | Standard type | - | ||
- | 1 Piece(s) | Quote | [180°] 180° | 10 ~ Less than 20 | 10.8 | Single Rack | Standard | Standard | 50 | 1 ~ Less than 50 | 1.820 | Shock absorber for high energies | - | Standard type | M9P | 0.5 | 2 pcs. | Rc 1/8 | - | M12 4-pin | Standard type | - | ||
- | 1 Piece(s) | Quote | [180°] 180° | 10 ~ Less than 20 | 10.8 | Double Rack | Standard | Standard | 25 | 1 ~ Less than 50 | 1.820 | Shock absorber for high energies | 50 | Standard type | M9PV | 0.5 | 2 pcs. | Rc 1/8 | Standard type | None | - | Standard |