(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50 (Part Number)

Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

By shortening the effective stroke of the shock absorber, absorption time is shortened, making it possible to improve the takt time.
[Features]
· 4 to 10 times more allowable kinetic energy.
& Nbsp2 types of shock absorber are available, for low energy and high energy.
· Reduced overall length.
& NbspThere are no protrusions from the adjusting bolts or internal shock absorbers, reducing the longitudinal mounting space.
· The table height is the same for both types (types with adjustment bolts and types with internal shock absorber).

Model Number Notation

Model Number Notation

Model Number Notation

Rotary Table, Rack & Pinion Type, MSQ Series (With External Shock Absorber) Specifications

MSQ Series With External Shock Absorber external appearance

MSQ Series With External Shock Absorber external appearance

Rotary Table, Rack & Pinion Type JIS symbol

Rotary Table, Rack & Pinion Type JIS symbol

Main Specifications

  • Fluid: air (non-lube)
  • Maximum operating pressure: 1 MPa
  • Minimum operating pressure: 0.2 MPa
  • Ambient and fluid temperature: 0 to 60°C (no freezing)
  • Cushion: shock absorber
  • Shock absorber type: For low energy: RB0805 (size 10), RB1006 (size 20, 30), RB1411 (size 50)
  • Shock absorber type: For high energy: RB0806 (size 10), RB1007 (size 20, 30), RB1412 (size 50)
  • Rotation: 90°, 180°
  • Angle adjusting range: Each rotation end ±3 °
  • Cylinder bore size: size 10: ø15 (inner diameter 15 mm), size 20: ø18 (inner diameter 18 mm), size 30: ø21 (inner diameter 21 mm), size 50: ø25 (inner diameter 25 mm)
  • Port size: End ports: M5 × 0.8 (size 10, 20), Rc1/8, G1/8, NPT1/8 (size 30, 50)
  • Port size: Side ports: M5 × 0.8 (all sizes)

*The shock absorber service life may differ from that of the rotary table body depending on the operating conditions. Refer to the manufacturer's catalog for the suitable replacement period.

Weight

Basic type

  • 90° specification: (size 10) 600 g, (size 20) 1,150 g, (size 30) 1,460 g, (size 50) 2,390 g
  • 180° specification: (size 10) 570 g, (size 20) 1,090 g, (size 30) 1,390 g, (size 50) 2,280 g

High-precision type

  • 90° specification: (size 10) 670 g, (size 20) 1,340 g, (size 30) 1,690 g, (size 50) 2,720 g
  • 180° specification: (size 10) 640 g, (size 20) 1,290 g, (size 30) 1,620 g, (size 50) 2,600 g

*Values above do not include auto switch weight.

With external shock absorber size 10, 20, 30, 50 external dimensional drawing

Standard type MSQB□L□, MSQB□H□ dimensional drawing / Symmetric type; position of bottom positioning pin hole dimensional drawing (top left)

Standard type MSQB□L□, MSQB□H□ dimensional drawing / Symmetric type; position of bottom positioning pin hole dimensional drawing (top left)

*1 This part is not available with 180° specification.

 

(Unit: mm)

 

SizeAAABABBBCBDCACBDDDDEDFDG
1055.4509.534.527.8604.528.5454620H9615H9
2070.86512462976630.5606128H9917H9
3075.470125032846.533.5656732H91222H9
5085.48015.56337.51001037.5757735H91326H9
SizeEAEBECEDEEEFFAFBFCFDGAGBGCGDGEH
1052.944.333.51497.2808434.52015.6117.545.213
2061.855.34318117.11001062.56.52519.5149.556.417
3063.160.34619.5123.4110104.536.52721.5149.561.517
5086.871.45622158.213012537.532281811.572.920

 

(Unit: mm)

 

SizeJJAJBJCJDKNANBNCND
106.8116.5M8 × 1.2512M8 × 1105.512.54
208.6148.5M10 × 1.515M10 × 114816.54
308.6148.5M10 × 1.515M10 × 114816.54
5010.51810.5M12 × 1.7518M14 × 1.5198.519.56
SizePQSSDSESFUUWAWBWCWDWEWFYAYBYC
10M5 × 0.834929134547153H93.5M5 × 0.8832193H93.5
20M5 × 0.8371171012605420.54H94.5M6 × 11043244H94.5
30Rc1/8*4012711.5146557234H94.5M6 × 11048284H94.5
50Rc1/8*4615214.515756626.55H95.5M8 × 1.251255335H95.5

*In addition to Rc1/8, G1/8 and NPT1/8 are also available.

High-precision type / MSQA□L□, MSQA□H□ dimensional drawing

High-precision type / MSQA□L□, MSQA□H□ dimensional drawing

  • Size 10: DH 45 mm / DI 46 mm / DJ 20H8 mm / DK 6 mm / DL 15H8 mm / FE 10 mm / HA 18.5 mm / NE 11 mm / NF 18 mm / UV 52.5 mm
  • Size 20: DH 60 mm / DI 61 mm / DJ 28H8 mm / DK 9 mm / DL 17H8 mm / FE 15.5 mm / HA 26 mm / NE 17 mm / NF 25.5 mm / UV 63 mm
  • Size 30: DH 65 mm / DI 67 mm / DJ 32H8 mm / DK 12 mm / DL 22H8 mm / FE 16.5 mm / HA 27 mm / NE 18 mm / NF 26.5 mm / UV 67 mm
  • Size 50: DH 75 mm / DI 77 mm / DJ 35H8 mm / DK 13 mm / DL 26H8 mm / FE 17.5 mm / HA 30 mm / NE 18.5 mm / NF 29.5 mm / UV 76 mm

Rotation Direction and Rotation Angle

  • The rotary table turns in the clockwise direction when the A port is pressurized, and in the counterclockwise direction when the B port is pressurized.
  • By adjusting the shock absorber, the rotation end can be set within the ranges shown in the drawing.
Diagram: standard type rotation direction

Diagram: standard type rotation direction

Standard type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Diagram: symmetric type rotation direction

Diagram: symmetric type rotation direction

Symmetric type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 90°) / position of bottom positioning pin hole

  • *The drawing shows the rotation range of the positioning pin hole.
  • *The pin hole position in the drawing shows the counterclockwise rotation end when the adjustment bolts A and B are tightened equally and the rotation is adjusted 180°.

With external shock absorber / adjustment angle per rotation of angle adjusting screw

  • Size 10: 1.4 °
  • Size 20: 1.2 °
  • Size 30: 1.1 °
  • Size 50: 1.3 °

Precautions

Speed ​​Adjustment

  • *Perform speed adjustment gradually from the low speed side. Speed adjustment from the high-speed side can cause product damage leading to human injury and damage to equipment and machinery.
  • *When operating at high speed with a large load weight, a large amount of energy is applied to the actuator and can cause damage. Refer to the model selection procedure to find the proper operating time.
  • *Do not machine the fixed orifice of the port to enlarge its size. If the fixed orifice size is enlarged, the actuator operating speed and impact force will increase and cause damage.

Lubrication

*Use the product without lubrication. This product is lubricated with grease at the factory, and further lubrication will result in a failure to meet the product's specifications.

*See the manufacturer's catalog for product information other than the above.

Part Number
MSQB50H4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Torque
(N・m)
Operation Method Environment, Applications Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Size Connection port location Switch Lead wire
(m)
Number of switches Port types Made to order specifications Connector type Specifications Type

-

1 Piece(s) Quote [180°] 180°10 ~ Less than 2010.8Single RackStandardStandard501 ~ Less than 501.820Shock absorber for high energies-Symmetrical typeWithout auto switch (built-in magnet)NoneNoneRc 1/8-a: NoneStandard type-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Table 2-point Stop Main Body Shape Block Shape Valves N/A
Operating Pressure Range(MPa) 0.2::1

Please check the type/dimensions/specifications of the part MSQB50H4 in the Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSQB50H4 trong chuỗi Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50.

Products like this...

Part Number
20-MSQA10H2-M9BWZ
20-MSQA10H3
20-MSQA10L2-M9BV
MSQB50H4-A90
MSQB50H4-A93
MSQB50H4-A93L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOscillation Angle A Torque
(N・m)
Torque
(N・m)
Operation Method Environment, Applications Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Size Connection port location Switch Lead wire
(m)
Number of switches Port types Made to order specifications Connector type Specifications Type

-

1 Piece(s) Quote [180°] 180°1 to Less Than 31.67Double RackCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)High Rigidity, High Accuracy150.1 to Less Than 10.231Shock absorber for high energies10Standard typeM9BW52 pcs.M5Standard typeNone-Copper and Fluorine Unavailable Specifications

13,507,529 VND

1 Piece(s) 32 Day(s) [90°] 90°1 to Less Than 31.67Double RackCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)High Rigidity, High Accuracy150.1 to Less Than 10.231Shock absorber for high energies10Standard typeWithout auto switch (built-in magnet)NoneNoneM5Standard typeNone-Copper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote [180°] 180°1 to Less Than 31.67Double RackCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported)High Rigidity, High Accuracy150.1 to Less Than 10.161Shock absorber for low energies10Standard typeM9BV0.52 pcs.M5Standard typeNone-Copper and Fluorine Unavailable Specifications

-

1 Piece(s) Quote [180°] 180°10 ~ Less than 2010.8Single RackStandardStandard501 ~ Less than 501.820Shock absorber for high energies-Symmetrical typeA900.52 pcs.Rc 1/8-a: NoneStandard type-

-

1 Piece(s) Quote [180°] 180°10 ~ Less than 2010.8Single RackStandardStandard501 ~ Less than 501.820Shock absorber for high energies-Symmetrical typeA930.52 pcs.Rc 1/8-a: NoneStandard type-

-

1 Piece(s) Quote [180°] 180°10 ~ Less than 2010.8Single RackStandardStandard501 ~ Less than 501.820Shock absorber for high energies-Symmetrical typeA9332 pcs.Rc 1/8-a: NoneStandard type-