(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Thin-profile type rotary table unit with low table height.
[Features]
· Easy mounting of workpieces.
· Large rolling element bearings.
· Angle adjustment range: 0 to 190°.
· Easy mounting of main body.
· Uses high precision bearings.
· Movement in direction of table's radial thrust: 0.01 mm or less.
· Piping from end or side.
· Features a space-saving design with a reduced body size and less space required for piping and wiring.
Part Number |
---|
MSQB7A-M9NVL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Torque (N・m) | Operation Method | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Connector type | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 ~ Less than 20 | Single Rack | Standard | 12 | 0.005 to Less Than 0.01 | 0.006 | 7 | End face port | M9NV | 3 | 2 pcs. | None | Rubber cushion |
Loading...Tải…
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Oscillation Angle A | 190° |
---|---|---|---|---|---|
Environment, Applications | Standard | Valves | N/A | Operating Pressure Range(MPa) | 0.1::0.7 |
Please check the type/dimensions/specifications of the part MSQB7A-M9NVL in the Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSQB7A-M9NVL trong chuỗi Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7).
Part Number |
---|
MSQA1A-F8NL |
MSQA1A-F9BW |
MSQA1A-F9BWL |
MSQB7A-M9NVLS |
MSQB7A-M9NVM |
MSQB7A-M9NW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Torque (N・m) | Operation Method | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Connector type | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1 to Less Than 3 | Single Rack | High Rigidity, High Accuracy | 6 | Less than 0.005 | 0.001 | 1 | End face port | F8N | 3 | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 1 to Less Than 3 | Single Rack | High Rigidity, High Accuracy | 6 | Less than 0.005 | 0.001 | 1 | End face port | F9BW | 0.5 | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 1 to Less Than 3 | Single Rack | High Rigidity, High Accuracy | 6 | Less than 0.005 | 0.001 | 1 | End face port | F9BW | 3 | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 10 ~ Less than 20 | Single Rack | Standard | 12 | 0.005 to Less Than 0.01 | 0.006 | 7 | End face port | M9NV | 3 | 1 pc. | None | Rubber cushion | ||
- | 1 Piece(s) | Quote | 10 ~ Less than 20 | Single Rack | Standard | 12 | 0.005 to Less Than 0.01 | 0.006 | 7 | End face port | M9NV | 1 | 2 pcs. | None | Rubber cushion | ||
- | 1 Piece(s) | Quote | 10 ~ Less than 20 | Single Rack | Standard | 12 | 0.005 to Less Than 0.01 | 0.006 | 7 | End face port | M9NW | 0.5 | 2 pcs. | None | Rubber cushion |