(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) (Part Number)

Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7)
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Thin-profile type rotary table unit with low table height.
[Features]
· Easy mounting of workpieces.
· Large rolling element bearings.
· Angle adjustment range: 0 to 190°.
· Easy mounting of main body.
· Uses high precision bearings.
· Movement in direction of table's radial thrust: 0.01 mm or less.
· Piping from end or side.
· Features a space-saving design with a reduced body size and less space required for piping and wiring.

Part Number
MSQB1A-M9NV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTorque
(N・m)
Operation Method Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning

-

1 Piece(s) Quote 1 to Less Than 3Single RackStandard6Less than 0.0050.0011End face portM9NV0.52 pcs.NoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Table 2-point Stop Main Body Shape Block Shape Oscillation Angle A 190°
Environment, Applications Standard Valves N/A Operating Pressure Range(MPa) 0.1::0.7

Please check the type/dimensions/specifications of the part MSQB1A-M9NV in the Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSQB1A-M9NV trong chuỗi Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7).

Products like this...

Part Number
MSQA1A-F8NL
MSQA1A-F9BW
MSQA1A-F9BWL
MSQB1A-M9NVL
MSQB1A-M9NW
MSQB1A-M9NWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTorque
(N・m)
Operation Method Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF8N32 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF9BW0.52 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackHigh Rigidity, High Accuracy6Less than 0.0050.0011End face portF9BW32 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackStandard6Less than 0.0050.0011End face portM9NV32 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackStandard6Less than 0.0050.0011End face portM9NW0.52 pcs.NoneNone

-

1 Piece(s) Quote 1 to Less Than 3Single RackStandard6Less than 0.0050.0011End face portM9NW32 pcs.NoneNone